您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Screw-on stainless steel hinge for countersunk screws
MOVET
Mechanical Parts
Hinges - Stainless steel
Powered by
CAD模型選擇
{movet/mechanische_bauteile/scharniere_edelstahl/polished_and_sandblasted_hinges_1_asmtab.prj},{NB=MOVET+45860010/1L(high0)},{TYP=45860010/1L},{BESTNR=4061408034307},{LODLEVEL=high},{ROT=0},{DES=STAINLESS STEEL HINGE 50X50 polished},{A=50},{B=50},{I=30},{I1=30},{F=6.5},{H=6},{H1=12},{INFO=Download-Link},{LINK=},{COLOR=1},{PPATH=parts/polished_and_sandblasted_hinges_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
F
[mm]
H
[mm]
H1
[mm]
MOVET+4061408039678
45860000/2L
4061408039678
Stainless Steel Hinge 39 ...
39
39
25
25
5.5
4
9
MOVET+4061408081110
45860000/2S
4061408081110
Stainless Steel Hinge 39 ...
39
39
25
25
5.5
4
9
MOVET+4061408034307
45860010/1L
4061408034307
Stainless Steel Hinge 50 ...
50
50
30
30
6.5
6
12
MOVET+4061408044504
45860010/1S
4061408044504
Stainless Steel Hinge 50 ...
50
50
30
30
6.5
6
12
MOVET+4061408120611
45860015/1L
4061408120611
Stainless Steel Hinge 60 ...
60
60
36
36
8.5
8
15
MOVET+4061408120604
45860015/1S
4061408120604
Stainless Steel Hinge 60 ...
60
60
36
36
8.5
8
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表