您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid steel base Ø120 with 2 bores
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M30
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/heavy_duty_line_solid_base_st_fix_stm_2h_asmtab.prj},{NB=MOVET+45812382/30/G(hoch)},{TYP=45812382/30/G},{BESTNR=4061408108824},{LODLEVEL=hoch},{BES=M30x250},{A=31},{B=250},{D=120},{CH=30},{F=M30},{M=30},{G=22},{H1=281},{SL=60000},{INFO=Download-Link},{TYPX=12382/30/G},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12314_12382_30_g.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_base_st_fix_stm_2h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408108671
45812370/30
4061408108671
M30x100
31
100
120
30
M30
22
131
60000
MOVET+4061408108688
45812374/30
4061408108688
M30x150
31
150
120
30
M30
22
181
60000
MOVET+4061408108695
45812378/30
4061408108695
M30x200
31
200
120
30
M30
22
231
60000
MOVET+4061408108701
45812382/30
4061408108701
M30x250
31
250
120
30
M30
22
281
60000
MOVET+4061408108794
45812370/30/G
4061408108794
M30x100
31
100
120
30
M30
22
131
60000
MOVET+4061408108800
45812374/30/G
4061408108800
M30x150
31
150
120
30
M30
22
181
60000
MOVET+4061408108817
45812378/30/G
4061408108817
M30x200
31
200
120
30
M30
22
231
60000
MOVET+4061408108824
45812382/30/G
4061408108824
M30x250
31
250
120
30
M30
22
281
60000
MOVET+4061408108282
45812398/30
4061408108282
M30x100
31
100
120
30
M30
22
131
60000
MOVET+4061408108299
45812402/30
4061408108299
M30x150
31
150
120
30
M30
22
181
60000
MOVET+4061408108305
45812406/30
4061408108305
M30x200
31
200
120
30
M30
22
231
60000
MOVET+4061408036585
45812410/30
4061408036585
M30x250
31
250
120
30
M30
22
281
60000
MOVET+4061408108398
45812398/30/G
4061408108398
M30x100
31
100
120
30
M30
22
131
60000
MOVET+4061408108404
45812402/30/G
4061408108404
M30x150
31
150
120
30
M30
22
181
60000
MOVET+4061408108411
45812406/30/G
4061408108411
M30x200
31
200
120
30
M30
22
231
60000
MOVET+4061408108428
45812410/30/G
4061408108428
M30x250
31
250
120
30
M30
22
281
60000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表