Modèle H29-AB5 - Flasque orientable
MICHAUD CHAILLY - Direct Transmission
Pneumatique
Verins et accessoires
Accessoires de montage
Powered by
CAD模型選擇
{michaud_chailly_transmission/pneumatique/verins_et_accessoires/accessoires_montage/h29_ab5.prj},{NB=michaud_chailly_ H29-AB5-63},{REF=H29-AB5-63},{EW=179.000},{DIA=63},{L1=67},{L2=35},{L3=21},{L4=50},{L5=52},{L6=37},{L7=15.0},{H1=10.5},{H2=27},{H3=50},{H4=12},{D1=9.0},{D2=14},{D3=16},{D4=22},{INFOS=INFOTEXTE},{WEB=WWW},{TNR=31743},{TYP=LSNG},{CNSMASSEXACT=0.541}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DIA
Piston
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
Michaud Chailly H29-AB5-3...
H29-AB5-32
32
51
18
14
31
38
21
10.5
8.5
0
32
10
6.6
11
10
15
Michaud Chailly H29-AB5-4...
H29-AB5-40
40
54
22
16
35
41
24
12.0
8.5
0
36
10
6.6
11
12
17
Michaud Chailly H29-AB5-5...
H29-AB5-50
50
65
30
21
45
50
33
15.0
10.5
0
45
12
9.0
14
16
20
Michaud Chailly H29-AB5-6...
H29-AB5-63
63
67
35
21
50
52
37
15.0
10.5
27
50
12
9.0
14
16
22
Michaud Chailly H29-AB5-8...
H29-AB5-80
80
86
40
25
60
66
47
18.0
12.0
31
63
14
11.0
17
20
27
Michaud Chailly H29-AB5-1...
H29-AB5-100
100
96
50
25
70
76
55
18.0
13.0
38
71
15
11.0
17
20
29
Michaud Chailly H29-AB5-1...
H29-AB5-125
125
124
60
37
90
94
70
25.0
17.0
50
90
20
14.0
19
30
39
Michaud Chailly H29-AB5-1...
H29-AB5-160
160
156
88
43
126
118
97
28.0
21.0
45
115
28
14.0
20
35
42
Michaud Chailly H29-AB5-2...
H29-AB5-200
200
162
90
43
130
122
105
28.0
26.5
45
135
35
18.0
26
35
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表