您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
Modèle E6-16 - Joint VS pour arbre tournant à effet axial - Nitrile NBR
MICHAUD CHAILLY - Direct Transmission
Etanchéité
joints_v
Powered by
CAD模型選擇
{michaud_chailly_transmission/etancheite/joints_v/e6_16.prj},{NB=michaud_chailly_E6-16-50_48},{REF=E6-16-50},{MAT=Nitrile NBR},{D1=48},{D2=45.0},{D3=d1+3},{D4=d1+15},{L1=13.0},{L2=9.5},{L3=11.0},{H1=5 ±0.1},{H11=5},{D11=48.0},{D12=53.0},{INFOS=INFOTEXTE},{INFO1=e6-16.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H1
[mm]
Michaud Chailly E6-16-05
E6-16-05
Nitrile NBR
4.0
d1+1
d1+6
5.2
3.9
4.5
2 ±0.4
Michaud Chailly E6-16-06
E6-16-06
Nitrile NBR
5.0
d1+1
d1+6
5.2
3.9
4.5
2 ±0.4
Michaud Chailly E6-16-07
E6-16-07
Nitrile NBR
6.0
d1+1
d1+6
5.2
3.9
4.5
2 ±0.4
Michaud Chailly E6-16-08
E6-16-08
Nitrile NBR
7.0
d1+1
d1+6
5.2
3.9
4.5
2 ±0.4
Michaud Chailly E6-16-10
E6-16-10
Nitrile NBR
9.0
d1+2
d1+9
7.7
5.6
6.7
3 ±0.6
Michaud Chailly E6-16-12
E6-16-12
Nitrile NBR
10.5
d1+2
d1+9
7.7
5.6
6.7
3 ±0.6
Michaud Chailly E6-16-14
E6-16-14
Nitrile NBR
12.5
d1+2
d1+9
7.7
5.6
6.7
3 ±0.6
Michaud Chailly E6-16-16
E6-16-16
Nitrile NBR
14.0
d1+2
d1+9
7.7
5.6
6.7
3 ±0.6
Michaud Chailly E6-16-18
E6-16-18
Nitrile NBR
16.0
d1+2
d1+9
7.7
5.6
6.7
3 ±0.6
Michaud Chailly E6-16-20
E6-16-20
Nitrile NBR
18.0
d1+2
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-22
E6-16-22
Nitrile NBR
20.0
d1+2
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-25
E6-16-25
Nitrile NBR
22.0
d1+2
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-28
E6-16-28
Nitrile NBR
25.0
d1+3
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-30
E6-16-30
Nitrile NBR
27.0
d1+3
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-32
E6-16-32
Nitrile NBR
29.0
d1+3
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-35
E6-16-35
Nitrile NBR
31.0
d1+3
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-38
E6-16-38
Nitrile NBR
34.0
d1+3
d1+12
10.5
7.9
9.0
4 ±0.8
Michaud Chailly E6-16-40
E6-16-40
Nitrile NBR
36.0
d1+3
d1+15
13.0
9.5
11.0
5 ±0.1
Michaud Chailly E6-16-45
E6-16-45
Nitrile NBR
40.0
d1+3
d1+15
13.0
9.5
11.0
5 ±0.1
Michaud Chailly E6-16-50
E6-16-50
Nitrile NBR
45.0
d1+3
d1+15
13.0
9.5
11.0
5 ±0.1
Michaud Chailly E6-16-55
E6-16-55
Nitrile NBR
49.0
d1+3
d1+15
13.0
9.5
11.0
5 ±0.1
Michaud Chailly E6-16-60
E6-16-60
Nitrile NBR
54.0
d1+3
d1+15
13.0
9.5
11.0
5 ±0.1
Michaud Chailly E6-16-65
E6-16-65
Nitrile NBR
58.0
d1+3
d1+15
13.0
9.5
11.0
5 ±0.1
Michaud Chailly E6-16-70
E6-16-70
Nitrile NBR
63.0
d1+4
d1+18
15.5
11.3
13.5
6 ±1.2
Michaud Chailly E6-16-75
E6-16-75
Nitrile NBR
67.0
d1+4
d1+18
15.5
11.3
13.5
6 ±1.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表