您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
MH - Heavy Duty Mold-On Rubber on Iron Core (to 2500 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/mh_asmtab.prj},{NB=MH0710112},{PN=MH0710112},{PN1=0710112},{DIA=7},{D=7.0000},{WIDTH=1-5/8},{W=1.6250},{CAP=760},{HUB=2},{H=2.0000},{BORE=1-3/16},{ID=1.1875},{BEARING=3/4},{IDB=0.7500},{WEIGHT=-},{ROLLER=Straight},{ROLLER1=01},{PPATH=mh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
MH0310112
MH0310112
3-1/4
1-1/2
340
1-5/8
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0410112
MH0410112
4
1-1/2
400
1-5/8
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0510108
MH0510108
5
1-1/2
560
1-5/8
1-3/16
1/2
Straight
-40°F to +180°F
90-95 Shore A
MH0510110
MH0510110
5
1-1/2
560
1-5/8
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0510112
MH0510112
5
1-1/2
560
1-5/8
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0520108
MH0520108
5
2
700
2-3/16
1-3/16
1/2
Straight
-40°F to +180°F
90-95 Shore A
MH0520110
MH0520110
5
2
700
2-3/16
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0520112
MH0520112
5
2
700
2-3/16
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0620108
MH0620108
6
2
820
2-3/16
1-3/16
1/2
Straight
-40°F to +180°F
90-95 Shore A
MH0620110
MH0620110
6
2
820
2-3/16
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0620112
MH0620112
6
2
820
2-3/16
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0710110
MH0710110
7
1-5/8
760
2
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0710112
MH0710112
7
1-5/8
760
2
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0820110
MH0820110
8
2
1000
2-3/16
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0820112
MH0820112
8
2
1000
2-3/16
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0820114
MH0820114
8
2
1000
2-3/16
1-3/16
7/8
Straight
-40°F to +180°F
90-95 Shore A
MH0820116
MH0820116
8
2
1000
2-3/16
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH0840714
MH0840714
8
2-1/2
1300
2-3/4
1-3/16
7/8
Straight
-40°F to +180°F
90-95 Shore A
MH0840516
MH0840516
8
2-1/2
1300
2-3/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1040714
MH1040714
10
2-1/2
1500
2-3/4
1-3/16
0.7500
Straight
-40°F to +180°F
90-95 Shore A
MH1040516
MH1040516
10
2-1/2
1500
2-3/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1040524
MH1040524
10
2-1/2
1500
2-3/4
1-15/16
1-1/2
Straight
-40°F to +180°F
90-95 Shore A
MH1050116
MH1050116
10
3
1800
3-1/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1240516
MH1240516
12
2-1/2
1700
2-3/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1240520
MH1240520
12
2-1/2
1700
2-3/4
1-15/16
1-1/4
Straight
-40°F to +180°F
90-95 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J-CRH22 - single wheel super heavy duty
Yiheda 3D Electronic Gallery
20.06.2024
NX - Trionix High Impact Polymer (to 7200 lb/ea)
Access Casters
03.02.2023
PB - Polypropylene (to 1000 lb/ea)
Conveyer & Caster
07.10.2021
OG - Press-on Poly (to 10,900 lb/ea)
Conveyer & Caster
07.10.2021
Forged Steel (to 4500 lb/ea)
Conveyer & Caster
07.10.2021
PE - Economical Poly on Iron (to 3500 lb/ea)
Conveyer & Caster
07.10.2021
RI Wheels - Mold-On Rubber Wheels
RWM Casters
13.06.2017
K0572 - Rubber buffers type DS suction base
KIPP
01.07.2024
FGBA-S / FGBAS-S - Rubber Bumper with Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Circular Cover Type CG-LP - Access Tank Cover
Alfa Laval
10.12.2021
842322 - FPTH 70x25/20-14K
Blickle
10.10.2023
J-CRH21 - single wheel heavy duty
Yiheda 3D Electronic Gallery
20.06.2024
76CC - Polyamide 6 transpallet rollers, ball bearing bore
Tellurerota
06.05.2024
FS - Drop Forged (to 10,000 lb/ea)
Conveyer & Caster
07.10.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表