您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Metaloterm® MF
Schiedel
Stainless steel system
Powered by
CAD模型選擇
Pipe Length 995mm - MF100
26.06.2023
Pipe Length 500mm - MF50
26.06.2023
Pipe Length 250mm - MF25
26.06.2023
Pipe Length 100mm - MF10
26.06.2023
Adaptor ME - MFA
14.12.2021
Counter Adaptor ME - MFAC
26.06.2023
Counter Adapter smooth - MFACG
26.06.2023
Adapter smooth - MFAG
26.06.2023
Adapter smooth and tapered - MFAGT
26.06.2023
Adapter length for EN - MFAL
26.06.2023
Wall support element - MFAPO
26.06.2023
Wall support with condensate drain - MFAPU
14.12.2021
Bend 15° - MFB 15
26.06.2023
Bend 30° - MFB 30
26.06.2023
Bend 45° - MFB 45
26.06.2023
Bend 87° - MFB 87
26.06.2023
Bend 90° - MFB 90
26.06.2023
Bend 87° with inspection - MFBI 87
11.02.2022
Bend 90° with inspection - MFBI 90
11.02.2022
Length 100 Design - MFD 100
14.12.2021
Adapter Design - MFDA
26.06.2023
Connector MF Design - MF - MFDO
14.12.2021
Connector MF - MF Design - MFDOC
26.06.2023
Probe length - MFEM
14.12.2021
Length with drain, vertical - MFEMC
14.12.2021
Inspection length - MFI
11.02.2022
All weather cap - MFK
26.06.2023
All weather cap with inspection - MFKR
27.06.2023
Top stub - MFMA
14.12.2021
Top stub with mesh - MFMAG
14.12.2021
Band for wall support - MFMO
26.06.2023
Drought stabilizer, 10-50 PA - MFNL
26.06.2023
Adjustable length - MFPP
26.06.2023
Adjustable length long - MFPPL
26.06.2023
Ceiling/wall connector - MFPR
26.06.2023
Condensate collector with drain - MFRBK
26.06.2023
Chimney connector - MFSA
26.06.2023
Reinforced locking band - MFSK
11.02.2022
Tee-piece 45° - MFT 45
26.06.2023
Tee-piece 87° - MFT 87
14.12.2021
Tee-piece 90° - MFT 90
26.06.2023
End cap for tee-piece - MFTE
26.06.2023
Tee-piece 87° with inspection cover - MFTI 87
27.06.2022
Inspection length - MFTR
26.06.2023
Tee-piece MF-UE 87° reducing - MFTV08
14.12.2021
Cutting Pipe 100 - MFXX
26.06.2023
Cutting Pipe 50 - MFXX50
26.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.