Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Tee-piece 90° - MFT 90
    Schiedel
    End cap for tee-piece - MFTE
    Schiedel
    Tee-piece 87° with inspection cover - MFTI 87
    Schiedel
    Tee-piece 45° - MFT 45
    Schiedel
    Wall support with condensate drain - MFAPU
    Schiedel
    Cantilever Suppport - ICS 25
    Schiedel
    Inspection length - MFTR
    Schiedel
    Trim collar 85 - Accessories
    Schiedel
    Probe length - MFEM
    Schiedel
    Wall Band - Accessories
    Schiedel
    Length 100 Design - MFD 100
    Schiedel
    Top stub - MFMA
    Schiedel
    Tee-piece MF-UE 87° reducing - MFTV08
    Schiedel
    Pipe Length 250mm - MF25
Previews
3D
Dimension
2D
Download CAD models