您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
Preinsulated terminals, disconnects, butt connectors and plugs
Preinsulated double crimp ring terminals
Powered by
CAD模型選擇
{mecatraction/preinsulated20terminals2c20disconnects2c20butt20connectors20and20plugs/preinsulated20double20crimp20ring20terminals/1502.prj},{NB=mecatraction_7220100},{SHA256=ZQv6y05u1N9MsbDzy5hyZbQcoDI8+G6xFjQpqEXFocw=},{INAME=00102__7220100},{NAME=00102__7220100},{NNCUSTOM=1502},{NTCUSTOM=Preinsulated double crimp terminals S Series},{REF=7220100},{DESC=BLUE PREINSULATED DOUBLE CRIMP RING TERMINAL M5},{REFARTICLE=SB0-5},{SECTION=1-2,5},{B=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Partnumber
ⁿ/ₐ
DESC
Product description
ⁿ/ₐ
REFARTICLE
Article partnumber
ⁿ/ₐ
SECTION
Cable section
[mm²]
B
Borne
[mm]
Mecatraction - 7220020
7220020
RED PREINSULATED DOUBLE C...
SA3
0,34-1,5
3.0
Mecatraction - 7220025
7220025
RED PREINSULATED DOUBLE C...
SA3,5
0,34-1,5
3.5
Mecatraction - 7220018
7220018
RED PREINSULATED DOUBLE C...
SA0-3
0,34-1,5
3.0
Mecatraction - 7220030
7220030
RED PREINSULATED DOUBLE C...
SA0-4
0,34-1,5
4.0
Mecatraction - 7220040
7220040
RED PREINSULATED DOUBLE C...
SA0-5
0,34-1,5
5.0
Mecatraction - 7220021
7220021
RED PREINSULATED DOUBLE C...
SA1-3
0,34-1,5
3.0
Mecatraction - 7220024
7220024
RED PREINSULATED DOUBLE C...
SA1-3,5
0,34-1,5
3.5
Mecatraction - 7220031
7220031
RED PREINSULATED DOUBLE C...
SA1-4
0,34-1,5
4.0
Mecatraction - 7220041
7220041
RED PREINSULATED DOUBLE C...
SA1-5
0,34-1,5
5.0
Mecatraction - 7220051
7220051
RED PREINSULATED DOUBLE C...
SA2-5
0,34-1,5
5.0
Mecatraction - 7220061
7220061
RED PREINSULATED DOUBLE C...
SA2-6
0,34-1,5
6.0
Mecatraction - 7220071
7220071
RED PREINSULATED DOUBLE C...
SA2-8
0,34-1,5
8.0
Mecatraction - 7220073
7220073
RED PREINSULATED DOUBLE C...
SA2-10
0,34-1,5
10.0
Mecatraction - 7220080
7220080
BLUE PREINSULATED DOUBLE ...
SB3
1-2,5
3.0
Mecatraction - 7220084
7220084
BLUE PREINSULATED DOUBLE ...
SB3,5
1-2,5
3.5
Mecatraction - 7220094
7220094
BLUE PREINSULATED DOUBLE ...
SB0-4
1-2,5
4.0
Mecatraction - 7220100
7220100
BLUE PREINSULATED DOUBLE ...
SB0-5
1-2,5
5.0
Mecatraction - 7220081
7220081
BLUE PREINSULATED DOUBLE ...
SB1-3
1-2,5
3.0
Mecatraction - 7220091
7220091
BLUE PREINSULATED DOUBLE ...
SB1-4
1-2,5
4.0
Mecatraction - 7220101
7220101
BLUE PREINSULATED DOUBLE ...
SB1-5
1-2,5
5.0
Mecatraction - 7220111
7220111
BLUE PREINSULATED DOUBLE ...
SB1-6
1-2,5
6.0
Mecatraction - 7220121
7220121
BLUE PREINSULATED DOUBLE ...
SB2-5
1-2,5
5.0
Mecatraction - 7220131
7220131
BLUE PREINSULATED DOUBLE ...
SB2-6
1-2,5
6.0
Mecatraction - 7220141
7220141
BLUE PREINSULATED DOUBLE ...
SB2-8
1-2,5
8.0
Mecatraction - 7220143
7220143
BLUE PREINSULATED DOUBLE ...
SB2-10
1-2,5
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
19.01.2018
1503 - Preinsulated disconnects "S" Series
MECATRACTION
19.01.2018
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
PMR MANUAL - JOYSTICK VERSION, WITH MANUAL LEVER CONTROL
Metalwork
08.04.2024
BN 20379 - Female crimping terminals with antivibration copper sleeve, all-...
Bossard Catalog
13.11.2023
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
Captive nuts - M5/M6
Rittal
20.07.2021
BN 20372 - Solderless terminals ring type with PVC insulation (BM), copper,...
Bossard Catalog
13.11.2023
Rings & Spades
TE Connectivity
27.05.2020
BN 20325 - Solderless terminals ring type with PVC insulation (Panduit® Pan...
Bossard Catalog
13.11.2023
Reference 45601 - Extrusion gun for chemical motar
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 20374 - Solderless terminals ring type non insulated (DIN 46234; BM), co...
Bossard Catalog
13.11.2023
V.2JZ - JZ SERRATED LOCK WASHERS DIN 6798J NFE27-625 Inox A2 / S.S 304 ou I...
FG INOX
25.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表