您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Type 00-DV - Double rod basic version
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Double rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_doppio_stelo/doppio_00_asmtab.prj},{NB=MDT00-DV63454510511010110000000000},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{B=60},{C=120},{B1=55},{CH=36},{XX1=0},{E=90},{EENDM=20.955},{D=30},{F=15},{F04=15},{S=18},{G=55},{TG=64.3},{VD=14},{WH=33},{Y=71},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{ZB4X=244},{ZX3X=163},{YK=89},{E1=90},{LH=44},{SB=18.0},{SS1X=96},{ST=26.0},{SW=17},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Front rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A12
[mm]
B
f8 Ø
[mm]
B2
f8 Ø
[mm]
CH
[mm]
CH2
[mm]
XX
[mm]
E
[mm]
EE
(BSP)
[Inch]
D
Ø
[mm]
F
[mm]
G
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
KK2
(Metric)
ⁿ/ₐ
KK12
(Metric)
ⁿ/ₐ
KF2
(Metric)
ⁿ/ₐ
KF12
(Metric)
ⁿ/ₐ
TG
[mm]
VD
[mm]
WH
[mm]
Y
[mm]
ZB3
[mm]
ZJ3
[mm]
PESO
Cylinder weight
[kg]
MDT025AA0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
25
12
-
-
14
-
14
-
24
24
9
9
5
40
1/4''
22
10
45
M10x1.25
-
-
-
M10x1.25
-
-
-
28.3
6
15
50
149
119
1.20
MDT025DD0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
25
18
-
-
18
-
18
-
30
30
14
14
5
40
1/4''
22
10
45
M14x1.5
-
-
-
M14x1.5
-
-
-
28.3
6
15
50
149
119
1.20
MDT032BB0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
32
14
-
-
16
-
16
-
26
26
11
11
5
45
1/4''
22
10
45
M12x1.25
-
-
-
M12x1.25
-
-
-
33.2
12
25
60
172
122
1.60
MDT032DD0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
32
18
-
-
18
-
18
-
30
30
14
14
5
45
1/4''
22
10
45
M14x1.5
-
-
-
M14x1.5
-
-
-
33.2
6
25
60
172
122
1.60
MDT032FF0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
32
22
-
-
22
-
22
-
34
34
17
17
5
45
1/4''
22
10
45
M16x1.5
-
-
-
M16x1.5
-
-
-
33.2
12
25
60
172
122
1.60
MDT040DD0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
40
18
-
-
18
-
18
-
30
30
14
14
-
60
3/8''
25
10
55
M14x1.5
-
-
-
M14x1.5
-
-
-
41.7
6
25
62
198
148
3.70
MDT040FF0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
40
22
-
-
22
-
22
-
34
34
17
17
-
60
3/8''
25
10
55
M16x1.5
-
-
-
M16x1.5
-
-
-
41.7
12
25
62
198
148
3.70
MDT040HH0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
40
28
-
-
28
-
28
-
42
42
22
22
-
60
3/8''
25
10
55
M20x1.5
-
-
-
M20x1.5
-
-
-
41.7
10
25
62
198
148
3.80
MDT050FF0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
50
22
-
-
22
-
22
-
34
34
17
17
-
75
1/2''
30
15
55
M16x1.5
-
-
-
M16x1.5
-
-
-
52.3
7
26
68
210
158
5.90
MDT050HH0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
50
28
-
-
28
-
28
-
42
42
22
22
-
75
1/2''
30
15
55
M20x1.5
-
-
-
M20x1.5
-
-
-
52.3
7
26
68
210
158
6.00
MDT050LL0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
50
36
-
-
36
-
36
-
50
50
30
30
-
75
1/2''
30
15
55
M27x2
-
-
-
M27x2
-
-
-
52.3
10
26
68
210
158
6.10
MDT063HH0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
63
28
-
-
28
-
28
-
42
42
22
22
-
90
1/2''
30
15
55
M20x1.5
-
-
-
M20x1.5
-
-
-
64.3
7
33
71
226
160
8.50
MDT063LL0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
63
36
-
-
36
-
36
-
50
50
30
30
-
90
1/2''
30
15
55
M27x2
-
-
-
M27x2
-
-
-
64.3
10
33
71
226
160
8.60
MDT063MM0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
63
45
-
-
45
-
45
-
60
60
36
36
-
90
1/2''
30
15
55
M33x2
-
-
-
M33x2
-
-
-
64.3
14
33
71
226
160
8.70
MDT080LL0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
80
36
-
-
36
-
36
-
50
50
30
30
-
114
3/4''
37
20
65
M27x2
-
-
-
M27x2
-
-
-
82.7
5
31
77
254
192
16.00
MDT080MM0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
80
45
-
-
45
-
45
-
60
60
36
36
-
114
3/4''
37
20
65
M33x2
-
-
-
M33x2
-
-
-
82.7
9
31
77
254
192
16.20
MDT080PP0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
80
56
-
-
56
-
56
-
72
72
50
50
-
114
3/4''
37
20
65
M42x2
-
-
-
M42x2
-
-
-
82.7
9
31
77
254
192
16.30
MDT100MM0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
100
45
-
-
45
-
45
-
60
60
36
36
-
126
3/4''
37
22
69
M33x2
-
-
-
M33x2
-
-
-
96.9
7
35
82
274
204
22.00
MDT100PP0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
100
56
-
-
56
-
56
-
72
72
50
50
-
126
3/4''
37
22
69
M42x2
-
-
-
M42x2
-
-
-
96.9
7
35
82
274
204
22.50
MDT100RR0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
100
70
-
-
63
-
63
-
88
88
60
60
-
126
3/4''
37
22
69
M48x2
-
-
-
M48x2
-
-
-
96.9
10
35
82
274
204
23.00
MDT125PP0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
125
56
-
-
56
-
56
-
72
72
50
50
-
164
1''
47
22
78
M42x2
-
-
-
M42x2
-
-
-
125.9
6
35
86
312
242
41.50
MDT125RR0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
125
70
-
-
63
-
63
-
88
88
60
60
-
164
1''
47
22
78
M48x2
-
-
-
M48x2
-
-
-
125.9
10
35
86
312
242
42.50
MDT125TT0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
125
90
-
-
85
-
85
-
108
108
75
75
-
164
1''
47
22
78
M64x3
-
-
-
M64x3
-
-
-
125.9
10
35
86
312
242
44.00
MDT160RR0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
160
70
-
-
63
-
63
-
88
88
60
60
-
198
1''
47
25
86
M48x2
-
-
-
M48x2
-
-
-
154.9
7
32
86
325
261
69.00
MDT160TT0001S00-DV/P11K00
To ISO 6020/2 standards
00-DV
160
90
-
-
85
-
85
-
108
108
80
80
-
198
1''
47
25
86
M64x3
-
-
-
M64x3
-
-
-
154.9
7
32
86
325
261
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GH2 Ø32 - 100 mm - Guide unit
Aventics
13.07.2022
AFK V1 - GAS SPRINGS - Mini
Azolgas
29.09.2020
Modèle A6-11 - Roue libre type K
MICHAUD CHAILLY - Direct Transmission
07.03.2023
25-PIN PLUG CONNECTOR KIT
Metalwork
21.07.2022
Modèle A6-07 - Roue libre GLP
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle A5-411/412 - Joint de cardan à croisillon avec palier lisse
MICHAUD CHAILLY - Direct Transmission
03.01.2023
series_si1 - Silencers
Aventics
13.07.2022
Modèle D2-11 - Graisseur droit
MICHAUD CHAILLY - Direct Transmission
07.03.2023
LTP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
2-18A Series - 2 Watt 18 GHz Bi-Directional RF Attenuators
Bird
07.12.2017
Striker plates E24.54.815 - ACCESSORIES
Azolgas
29.09.2020
MR_S - Rack & pinion driven linear unit
Setec
12.07.2022
MB 850 E - Sealing Plug MB
SFC KOENIG
03.02.2020
S.E.P. - European Heavy Series from 5 to 150 ton
Setec
10.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表