您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Type MP3 - Rear clevis
Mecanizados Alcoy
Hydraulic Cylinders ISO 6022 Serie MDF
Single rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6022_serie_mdf/mono_stelo/6022_mono_07_asmtab.prj},{NB=MDF0714010010117600011in1/41100000099999999999900},{SIZE=140},{MM=100},{CORSA1=5000},{WFSTD=76},{AX=90},{B=145},{D=255},{DA=54},{NA=96},{BA=145},{KX=31},{VD=5},{NF=40},{FBD=26.0},{FBNUM=8},{FC=300},{UC=340},{VE=45},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{CD=90},{EW=90},{L=150},{MR=113.0},{XCX=580},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{YX=181},{LH=135},{SB=30.0},{SD=48},{SC=35.5},{SE=35.5},{ST=77},{TS=325},{US=390},{PJX=208},{PJXSAE3A=211.0},{PJXSAE3B=212.0},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=76},{SA=0},{GUA=0},{DIS=0},{FCEO=1},{EE=1in1/4},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
A
[mm]
B
f8 Ø
[mm]
CH
[mm]
D
max Ø
[mm]
KK
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
NA
Ø
[mm]
K
[mm]
VE
[mm]
BX
[mm]
CD
H9 Ø
[mm]
EW
h12
[mm]
L
[mm]
MR
max
[mm]
XC
[mm]
Y
[mm]
PJ
[mm]
PESO
Cylinder weight
[kg]
MDF0500320001CMP3/P11
To ISO 6022 standards
MP3
50
32
-
36
63
28
105
M27x2
-
31
18
29
27
32
32
61
35.0
305
98.0
120.0
16.00
MDF0500360001CMP3/P11
To ISO 6022 standards
MP3
50
36
-
36
63
32
105
M27x2
-
35
18
29
27
32
32
61
35.0
305
98.0
120.0
16.00
MDF0630400001CMP3/P11
To ISO 6022 standards
MP3
63
40
-
45
75
34
122
M33x2
-
38
21
32
35
40
40
74
50.0
348
112.0
133.0
27.00
MDF0630450001CMP3/P11
To ISO 6022 standards
MP3
63
45
-
45
75
36
122
M33x2
-
43
21
32
35
40
40
74
50.0
348
112.0
133.0
27.00
MDF0800500001CMP3/P11
To ISO 6022 standards
MP3
80
50
-
56
90
43
145
M42x2
-
48
24
36
40
50
50
90
61.5
395
120.0
155.0
38.00
MDF0800560001CMP3/P11
To ISO 6022 standards
MP3
80
56
-
56
90
46
145
M42x2
-
54
24
36
40
50
50
90
61.5
395
120.0
155.0
38.00
MDF1000630001CMP3/P11
To ISO 6022 standards
MP3
100
63
-
63
110
53
175
M48x2
-
60
27
41
50
63
63
102
72.5
442
134.0
171.0
62.00
MDF1000700001CMP3/P11
To ISO 6022 standards
MP3
100
70
-
63
110
60
175
M48x2
-
67
27
41
50
63
63
102
72.5
442
134.0
171.0
62.00
MDF1250800001CMP3/P11
To ISO 6022 standards
MP3
125
80
-
85
132
65
210
M64x3
-
77
31
45
60
80
80
124
90.0
520
153.0
205.0
107.00
MDF1250900001CMP3/P11
To ISO 6022 standards
MP3
125
90
-
85
132
75
210
M64x3
-
87
31
45
60
80
80
124
90.0
520
153.0
205.0
108.00
MDF1400900001CMP3/P11
To ISO 6022 standards
MP3
140
90
-
90
145
75
255
M72x3
-
87
31
45
65
90
90
150
113.0
580
181.0
208.0
173.00
MDF1401000001CMP3/P11
To ISO 6022 standards
MP3
140
100
-
90
145
85
255
M72x3
-
96
31
45
65
90
90
150
113.0
580
181.0
208.0
173.00
MDF1601000001CMP3/P11
To ISO 6022 standards
MP3
160
100
-
95
160
85
270
M80x3
-
96
35
50
70
100
100
150
110.0
617
185.0
235.0
210.00
MDF1601100001CMP3/P11
To ISO 6022 standards
MP3
160
110
-
95
160
95
270
M80x3
-
106
35
50
70
100
100
150
110.0
617
185.0
235.0
210.00
MDF1801100001CMP3/P11
To ISO 6022 standards
MP3
180
110
-
105
185
Ø12
315
M90x3
-
106
40
55
80
110
110
185
147.5
690
205.0
250.0
296.00
MDF1801250001CMP3/P11
To ISO 6022 standards
MP3
180
125
-
105
185
Ø12
315
M90x3
-
121
40
55
80
110
110
185
147.5
690
205.0
250.0
297.00
MDF2001250001CMP3/P11
To ISO 6022 standards
MP3
200
125
-
112
200
Ø12
330
M100x3
-
121
40
61
102
125
125
206
160.0
756
220.0
278.0
365.00
MDF2001400001CMP3/P11
To ISO 6022 standards
MP3
200
140
-
112
200
Ø12
330
M100x3
-
136
40
61
102
125
125
206
160.0
756
220.0
278.0
366.00
MDF2501600001CMP3/P11
To ISO 6022 standards
MP3
250
160
-
125
250
Ø16
410
M125x4
-
154
42
71
130
160
160
251
200.0
903
260.0
325.0
698.00
MDF2501800001CMP3/P11
To ISO 6022 standards
MP3
250
180
-
125
250
Ø16
410
M125x4
-
175
42
71
130
160
160
251
200.0
903
260.0
325.0
700.00
MDF3202000001CMP3/P11
To ISO 6022 standards
MP3
320
200
-
160
320
Ø15
500
M160x4
-
195
48
88
162
200
200
316
250.0
1080
310.0
350.0
1314.00
MDF3202200001CMP3/P11
To ISO 6022 standards
MP3
320
220
-
160
320
Ø15
500
M160x4
-
214
48
88
162
200
200
316
250.0
1080
310.0
350.0
1365.00
MDF4002500070CMP3/P11
To ISO 6022 standards
MP3
400
250
-
200
400
Ø15
628
M200x4
-
245
53
110
192
250
250
300
320.0
1075
310.0
355.0
2308.00
MDF4002800070CMP3/P11
To ISO 6022 standards
MP3
400
280
-
200
400
Ø15
628
M200x4
-
274
53
110
192
250
250
300
320.0
1075
310.0
355.0
2382.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type MP5 - Rear spherical bearing
Mecanizados Alcoy
02.03.2010
Type MF4 - Rear flange
Mecanizados Alcoy
02.03.2010
Type MF3 - Front flange
Mecanizados Alcoy
02.03.2010
Type MT4 - Intermediate fixed trunnion
Mecanizados Alcoy
02.03.2010
MP3 - Rear clevis
Stern
17.05.2013
Type MS2 - Side foot
Mecanizados Alcoy
04.07.2013
Female clevis flange for spheric swivel Type FLF - DIN 24554
Duplomatic
03.06.2024
Type 00 - Basic version
Mecanizados Alcoy
02.03.2010
H160 C0 - Hydraulic cylinder, double acting, double rod, H160 Co serie. Tie...
HPS International
01.04.2021
MF3 - Front flange
Stern
17.05.2013
MP5 - Rear spherical bearing
Stern
17.05.2013
STS Cylinder - Standard cylinder double acting with hydraulic rod ends
SCHEMA
28.04.2022
Fork joint hinge with pin - ISO 8133
Mecanizados Alcoy
13.08.2013
Type MP1 - Cap fixed clevis
Mecanizados Alcoy
01.10.2009
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表