您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MBW/MDBW - Air Cylinder Double Rod
SMC
bp2_standard_air_cylinder
MB Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb/mbw_asmtab.prj},{NB=MBWL63-25(0_0_0)},{BORE=63},{SMAX=600},{AL=32.0},{KA=18},{A=35},{B=75},{C=56.5},{D=20},{E=45},{FF=14},{FXX=19},{G=16.5},{H1=11},{HH=58},{HX=67},{MA=16},{MB=5},{K=7},{N=31.5},{S1=94},{S2=102},{V=9.0},{W=12.0},{ZZA=210},{ZZB=218},{ZZ1=272},{ZZ2=298},{ZZ3=322},{ZZ4=348},{ZZ5=398},{ZZ6=448},{ZZ7=498},{ZZ8=548},{ZZ9=0},{ZZ10=0},{ZZ11=0},{ZZ12=0},{ZZX=228},{DB=64},{EB=51},{FB=25},{LB1=12.5},{LB2=25},{LB3=37.5},{LB4=50},{LB5=75},{LB6=100},{LB7=125},{LB8=150},{LB9=175},{LB10=200},{LB11=225},{LB12=250},{HB1=89},{HB2=102},{HB3=114},{HB4=127},{HB5=152},{HB6=177},{HB7=202},{HB8=227},{HB9=252},{HB10=277},{HB11=302},{HB12=327},{A1=7.0},{B1=4.5},{A2=11.0},{B2=8.5},{A3=1.0},{B3=0.0},{A4=5.0},{B4=2.5},{A5=7.5},{B5=5.0},{A6=1.0},{B6=0.0},{A7=4.0},{B7=1.5},{X=27},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{BOOT=},{CUSHION=},{STOP=0},{OMSC=},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
AL
Effective thread length
[mm]
KA
Width across flats
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H1
[mm]
H
[mm]
MA
[mm]
MB
[mm]
J
ⁿ/ₐ
K
[mm]
MM
ⁿ/ₐ
N
[mm]
P
ⁿ/ₐ
S
[mm]
V
[mm]
W
[mm]
DB
[mm]
EB
[mm]
FB
[mm]
LB
[mm]
HB
[mm]
X
[mm]
Y
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
LZ
[mm]
FB1
[mm]
FD
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
TD
[mm]
TT
[mm]
TX
[mm]
TY
[mm]
TZ
[mm]
MBWB32-25
32
(B) Basic
-
19.5
10
22
46
32.5
12
30
13
13.0
6
47
16
4
M6x1
6
M10x1.25
27.0
1/8
84
4.0
6.5
54
36
23
12.5
73
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
MBWL32-25
32
(L) Axial foot
-
19.5
10
22
46
32.5
12
30
13
13.0
6
47
16
4
M6x1
6
M10x1.25
27.0
1/8
84
4.0
6.5
54
36
23
12.5
73
22
9
7
30
128
3.2
32
53.0
50
0
0
0
0
0
0
0
0
0
0
0
MBWF32-25
32
(F) Rod side flange
-
19.5
10
22
46
32.5
12
30
13
13.0
6
47
16
4
M6x1
6
M10x1.25
27.0
1/8
84
4.0
6.5
54
36
23
12.5
73
0
0
0
0
0
0.0
0
0.0
0
50
7
10
64
32
79
0
0
0
0
0
MBWT32-25
32
(T) Center trunnion
-
19.5
10
22
46
32.5
12
30
13
13.0
6
47
16
4
M6x1
6
M10x1.25
27.0
1/8
84
4.0
6.5
54
36
23
12.5
73
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
12
17
50
49
74
MBWB40-25
40
(B) Basic
-
27.0
14
30
52
38.0
16
35
13
14.0
8
51
16
4
M6x1
6
M14x1.5
27.0
1/4
84
4.0
9.0
56
41
23
12.5
81
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
MBWL40-25
40
(L) Axial foot
-
27.0
14
30
52
38.0
16
35
13
14.0
8
51
16
4
M6x1
6
M14x1.5
27.0
1/4
84
4.0
9.0
56
41
23
12.5
81
24
11
9
33
132
3.2
38
59.0
55
0
0
0
0
0
0
0
0
0
0
0
MBWF40-25
40
(F) Rod side flange
-
27.0
14
30
52
38.0
16
35
13
14.0
8
51
16
4
M6x1
6
M14x1.5
27.0
1/4
84
4.0
9.0
56
41
23
12.5
81
0
0
0
0
0
0.0
0
0.0
0
55
9
10
72
36
90
0
0
0
0
0
MBWT40-25
40
(T) Center trunnion
-
27.0
14
30
52
38.0
16
35
13
14.0
8
51
16
4
M6x1
6
M14x1.5
27.0
1/4
84
4.0
9.0
56
41
23
12.5
81
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
16
22
63
58
95
MBWB50-25
50
(B) Basic
-
32.0
18
35
65
46.5
20
40
14
15.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
1/4
94
5.0
10.5
64
51
25
12.5
89
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
MBWL50-25
50
(L) Axial foot
-
32.0
18
35
65
46.5
20
40
14
15.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
1/4
94
5.0
10.5
64
51
25
12.5
89
27
11
9
40
148
3.2
46
72.5
70
0
0
0
0
0
0
0
0
0
0
0
MBWF50-25
50
(F) Rod side flange
-
32.0
18
35
65
46.5
20
40
14
15.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
1/4
94
5.0
10.5
64
51
25
12.5
89
0
0
0
0
0
0.0
0
0.0
0
70
9
12
90
45
110
0
0
0
0
0
MBWT50-25
50
(T) Center trunnion
-
32.0
18
35
65
46.5
20
40
14
15.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
1/4
94
5.0
10.5
64
51
25
12.5
89
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
16
22
75
71
107
MBWB63-25
63
(B) Basic
-
32.0
18
35
75
56.5
20
45
14
16.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
3/8
94
9.0
12.0
64
51
25
12.5
89
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
MBWL63-25
63
(L) Axial foot
-
32.0
18
35
75
56.5
20
45
14
16.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
3/8
94
9.0
12.0
64
51
25
12.5
89
27
14
12
45
148
3.6
56
82.5
80
0
0
0
0
0
0
0
0
0
0
0
MBWF63-25
63
(F) Rod side flange
-
32.0
18
35
75
56.5
20
45
14
16.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
3/8
94
9.0
12.0
64
51
25
12.5
89
0
0
0
0
0
0.0
0
0.0
0
80
9
12
100
50
120
0
0
0
0
0
MBWT63-25
63
(T) Center trunnion
-
32.0
18
35
75
56.5
20
45
14
16.5
11
58
16
5
M8x1.25
7
M18x1.5
31.5
3/8
94
9.0
12.0
64
51
25
12.5
89
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
20
28
90
87
130
MBWB80-25
80
(B) Basic
-
37.0
22
40
95
72.0
25
45
20
19.0
13
72
16
5
M10x1.5
10
M22x1.5
38.0
3/8
114
11.5
14.0
68
56
29
12.5
101
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
MBWL80-25
80
(L) Axial foot
-
37.0
22
40
95
72.0
25
45
20
19.0
13
72
16
5
M10x1.5
10
M22x1.5
38.0
3/8
114
11.5
14.0
68
56
29
12.5
101
30
14
12
55
174
4.5
72
102.5
100
0
0
0
0
0
0
0
0
0
0
0
MBWF80-25
80
(F) Rod side flange
-
37.0
22
40
95
72.0
25
45
20
19.0
13
72
16
5
M10x1.5
10
M22x1.5
38.0
3/8
114
11.5
14.0
68
56
29
12.5
101
0
0
0
0
0
0.0
0
0.0
0
100
12
16
126
63
153
0
0
0
0
0
MBWT80-25
80
(T) Center trunnion
-
37.0
22
40
95
72.0
25
45
20
19.0
13
72
16
5
M10x1.5
10
M22x1.5
38.0
3/8
114
11.5
14.0
68
56
29
12.5
101
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
20
34
110
110
150
MBWB100-25
100
(B) Basic
-
37.0
26
40
114
89.0
30
55
20
19.0
16
72
16
5
M10x1.5
10
M26x1.5
38.0
1/2
114
17.0
15.0
76
61
29
12.5
101
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
MBWL100-25
100
(L) Axial foot
-
37.0
26
40
114
89.0
30
55
20
19.0
16
72
16
5
M10x1.5
10
M26x1.5
38.0
1/2
114
17.0
15.0
76
61
29
12.5
101
32
16
14
65
178
4.5
89
122.0
120
0
0
0
0
0
0
0
0
0
0
0
MBWF100-25
100
(F) Rod side flange
-
37.0
26
40
114
89.0
30
55
20
19.0
16
72
16
5
M10x1.5
10
M26x1.5
38.0
1/2
114
17.0
15.0
76
61
29
12.5
101
0
0
0
0
0
0.0
0
0.0
0
120
14
16
150
75
178
0
0
0
0
0
MBWT100-25
100
(T) Center trunnion
-
37.0
26
40
114
89.0
30
55
20
19.0
16
72
16
5
M10x1.5
10
M26x1.5
38.0
1/2
114
17.0
15.0
76
61
29
12.5
101
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
25
40
132
136
182
MBWB125-25
125
(B) Basic
-
50.0
27
54
136
110.0
32
60
27
19.0
16
97
20
6
M12x1.75
13
M27x2
38.0
1/2
120
17.0
15.0
82
75
27
10.0
120
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS1W/CDS1W - Air Cylinder/Double Rod Type
SMC
26.09.2023
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
05.09.2023
MB_Q/MDB_Q - Air Cylinder Low Friction Type
SMC
28.09.2023
C55-X1439 - ISO Standards (ISO/21287) Compact Cylinder, Auto Switch Mounti...
SMC
28.09.2023
CU_LS - Free Mount Cylinder:Long Stroke Type Double Acting,Single Rod
SMC
28.09.2023
MB-Z/MDB-Z_-XC12 - Tandem Cylinder/Standard Type: Double Acting,Single Rod
SMC
26.09.2023
CH_M (Assembly) - Round Type Low Pressure Hydraulic Cylinder
SMC
28.09.2023
CU - Free Mount Cylinder:Double Acting,Single Rod
SMC
28.09.2023
CUK_S - Free Mount Cylinder:Non-rotating Rod Type Single acting,Single Rod,...
SMC
28.09.2023
ZCUK - Free Mount Cylinder For Vacuum
SMC
28.09.2023
CUK - Free Mount Cylinder:Non-rotating Rod Type Double Acting,Single Rod
SMC
28.09.2023
CUW - Free Mount Cylinder:Double Acting,Double Rod
SMC
28.09.2023
CUK_LS - Free Mount Cylinder:Long Stroke Type Non-rotating Rod Type Double ...
SMC
28.09.2023
CUKW - Free Mount Cylinder:Non-rotating Rod Type Double Acting,Double Rod
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表