您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Spiral Bevel Gears (MBSB)
KHK KOHARA GEAR
Bevel Gears
Powered by
CAD模型選擇
{khk/bevel_gears/sb_gears_mbsb_asmtab.prj},{NB=MBSB5-2040L(On)},{CN=MBSB5-2040L},{COMBINATION=1},{DS=L},{PN=MBSA5-4020R},{M=5.0},{Z=20},{A=45},{B=87},{C=100},{D=109.91},{E=125},{F=57.11},{G=27.48},{H=21.75},{I=54},{J=34},{K=61.95},{L=29.50},{KYW=14x3.8},{KW=14},{KD=3.8},{NOT=1},{TDM=11.0},{TS=M10},{S=B3},{WMF=B3009.WMF},{TSNDM=8.000},{X=1.000},{Y=1.000},{R=0.000},{H1=0.000},{VERS=11.000},{PPATH=sb_gears_mbsb_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
DS
Direction of Spiral
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
KYW
Keyway
ⁿ/ₐ
KW
Key width
[mm]
KD
Key depth
[mm]
NOT
Number of threads
ⁿ/ₐ
TDM
Thread distance
[mm]
TS
Thread size
ⁿ/ₐ
S
Shape
ⁿ/ₐ
MBSB2-3020R
MBSB2-3020R
R
MBSB2-2030L
2.0
30
22
40
60
61.36
40
26.80
21.02
14.00
23
11
37.56
58.33
6x2.8
6
2.8
1
7.0
M5
B4
MBSB2-2030L
MBSB2-2030L
L
MBSB2-3020R
2.0
20
18
35
40
43.49
45
24.96
16.16
13.33
23
11
24.34
37.08
6x2.8
6
2.8
1
6.5
M5
B3
MBSB2.5-3020R
MBSB2.5-3020R
R
MBSB2.5-2030L
2.5
30
25
48
75
76.74
50
33.60
26.31
18.00
30
14
48.01
58.65
8x3.3
8
3.3
1
9.0
M6
B4
MBSB2.5-2030L
MBSB2.5-2030L
L
MBSB2.5-3020R
2.5
20
20
43
50
54.43
55
30.08
18.98
15.17
28
14
31.02
37.67
6x2.8
6
2.8
1
7.5
M5
B3
MBSB3-3020R
MBSB3-3020R
R
MBSB3-2030L
3.0
30
30
60
90
92.21
60
40.34
31.66
21.00
36
17
57.14
59.33
8x3.3
8
3.3
1
11.0
M6
B4
MBSB3-2030L
MBSB3-2030L
L
MBSB3-3020R
3.0
20
25
53
60
65.58
65
35.17
21.86
17.67
33
17
36.20
38.75
8x3.3
8
3.3
1
9.0
M6
B3
MBSB4-3020R
MBSB4-3020R
R
MBSB4-2030L
4.0
30
40
75
120
122.91
70
43.99
32.18
21.00
39
23
76.72
59.13
12x3.3
12
3.3
1
10.0
M8
B4
MBSB4-2030L
MBSB4-2030L
L
MBSB4-3020R
4.0
20
35
70
80
87.34
85
45.53
27.45
21.67
42
23
48.07
38.42
10x3.3
10
3.3
1
11.0
M8
B3
MBSB5-2030L
MBSB5-2030L
L
MBSA5-3020R
5.0
20
40
87
100
109.20
105
55.05
33.07
25.67
51
28
62.04
38.52
12x3.3
12
3.3
1
13.0
M8
B3
MBSB6-2030L
MBSB6-2030L
L
MBSA6-3020R
6.0
20
50
105
120
130.48
125
65.57
38.49
30.00
60
34
72.41
37.37
14x3.8
14
3.8
1
15.0
M10
B3
MBSB2-4020R
MBSB2-4020R
R
MBSB2-2040L
2.0
40
22
45
80
81.06
45
31.83
26.06
18.00
29
14
52.70
65.67
6x2.8
6
2.8
1
9.0
M5
B4
MBSB2-2040L
MBSB2-2040L
L
MBSB2-4020R
2.0
20
18
35
40
44.20
55
28.16
16.05
13.75
27
14
25.39
30.33
6x2.8
6
2.8
1
7.0
M5
B3
MBSB2.5-4020R
MBSB2.5-4020R
R
MBSB2.5-2040L
2.5
40
28
55
100
101.29
50
33.35
26.29
16.00
30
17
66.99
65.47
8x3.3
8
3.3
1
8.0
M6
B4
MBSB2.5-2040L
MBSB2.5-2040L
L
MBSB2.5-4020R
2.5
20
22
43
50
55.12
65
31.01
16.28
13.25
29
17
29.97
30.12
6x2.8
6
2.8
1
7.0
M5
B3
MBSB3-4020R
MBSB3-4020R
R
MBSB3-2040L
3.0
40
35
65
120
121.57
60
39.81
31.57
21.00
35
20
80.28
65.70
10x3.3
10
3.3
1
11.0
M8
B4
MBSB3-2040L
MBSB3-2040L
L
MBSB3-4020R
3.0
20
25
53
60
66.03
80
38.90
21.51
18.25
37
20
36.56
29.73
8x3.3
8
3.3
1
9.5
M6
B3
MBSB4-2040L
MBSB4-2040L
L
MBSA4-4020R
4.0
20
35
70
80
88.46
100
45.38
22.12
17.50
43
27
51.25
30.75
10x3.3
10
3.3
1
9.0
M8
B3
MBSB5-2040L
MBSB5-2040L
L
MBSA5-4020R
5.0
20
45
87
100
109.91
125
57.11
27.48
21.75
54
34
61.95
29.50
14x3.8
14
3.8
1
11.0
M10
B3
MBSB6-2040L
MBSB6-2040L
L
MBSA6-4020R
6.0
20
55
105
120
132.04
150
67.80
33.01
26.25
64
40
77.11
29.73
16
16
4.3
1
14.0
M10
B3
MBSB2-4518R
MBSB2-4518R
R
MBSB2-1845L
2.0
45
25
48
90
90.79
40
27.67
22.98
15.00
25
14
62.24
70.48
8x3.3
8
3.3
1
8.0
M6
B4
MBSB2-1845L
MBSB2-1845L
L
MBSB2-4518R
2.0
18
16
32
36
40.42
60
28.54
15.88
14.20
28
14
23.11
25.63
5x2.3
5
2.3
1
7.0
M4
B3
MBSB2.5-4518R
MBSB2.5-4518R
R
MBSB2.5-1845L
2.5
45
30
55
113
113.49
50
34.94
28.74
19.00
31
18
76.53
69.83
8x3.3
8
3.3
1
10.0
M6
B4
MBSB2.5-1845L
MBSB2.5-1845L
L
MBSB2.5-4518R
2.5
18
20
40
45
50.35
72
33.19
16.82
14.75
32
18
26.82
24.72
6x2.8
6
2.8
1
8.0
M5
B3
MBSB3-4518R
MBSB3-4518R
R
MBSB3-1845L
3.0
45
35
65
135
136.24
60
41.65
34.55
22.00
37
21
92.96
70.25
10x3.3
10
3.3
1
11.0
M8
B4
MBSB3-1845L
MBSB3-1845L
L
MBSB3-4518R
3.0
18
25
48
54
60.69
85
37.82
18.84
16.30
36
21
33.41
25.55
8x3.3
8
3.3
1
9.0
M6
B3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spiral Bevel Gears (MBSA)
KHK KOHARA GEAR
12.04.2024
Ground Spiral Bevel Gears (SBSG)
KHK KOHARA GEAR
12.04.2024
Ground Spiral Bevel Gears (MBSG)
KHK KOHARA GEAR
12.04.2024
Spiral Bevel Gears (SBS)
KHK KOHARA GEAR
12.04.2024
Bevel Gears (SB)
KHK KOHARA GEAR
12.04.2024
Spiral Miter Gears (MMSB)
KHK KOHARA GEAR
12.04.2024
Hight Ratio Hypoid Gears (MHP)
KHK KOHARA GEAR
12.04.2024
Plastic Bevel Gears (PB)
KHK KOHARA GEAR
12.04.2024
Bevel Gears (SBY)
KHK KOHARA GEAR
12.04.2024
Hardened Miter Gears (SMA)
KHK KOHARA GEAR
12.04.2024
Ground Zeroll Bevel Gears (SBZG)
KHK KOHARA GEAR
12.04.2024
Steel Screw Gears (SN)
KHK KOHARA GEAR
12.04.2024
Ground Helical Gears (KHG)
KHK KOHARA GEAR
12.04.2024
[CP] Ground Racks (KRG[CP])
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表