您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LR1 - Crossed Roller Bearing Rail Sets
WMBerg
METRIC
Linear Components
Linear Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me8.prj},{NB=LR2-08M (0_1)},{PN=LR2-08M},{DES=Crossed Roller Bearing Rail Set},{CN=Master Inch/Metric Catalog},{CP=ME12},{TR=100.3},{T=0},{TC=1},{MAT=Infotext},{A=15.0},{B=31.0},{C=200},{D=25.0},{E=50.0},{F=13.8},{G=6.0},{H=3.0},{I=M6x1.0},{J=5.2},{K=5.5},{L=11.250},{N=4},{RC=650},{NDM=6},{KDM=4.917},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
TR
Travel
[mm]
A
Height
[mm]
B
Width B (+0.00/-0.20)
[mm]
C
Length
[mm]
D
Length
[mm]
E
Length
[mm]
F
Width
[mm]
G
Width
[mm]
H
Width
[mm]
I
Taped Hole for Screw
[mm]
J
Clearence Hole for Screw
[mm]
K
Height
[mm]
L
Diameter
[mm]
N
Places
ⁿ/ₐ
RC
Rated Capacity
[kg]
LR1-02M (0_1)
LR1-02M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
23.9
8.0
18.0
50
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
2
105
LR1-03M (0_1)
LR1-03M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
33.8
8.0
18.0
75
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
3
160
LR1-04M (0_1)
LR1-04M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
33.8
8.0
18.0
100
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
4
210
LR1-05M (0_1)
LR1-05M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
33.8
8.0
18.0
125
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
5
290
LR1-06M (0_1)
LR1-06M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
53.8
8.0
18.0
150
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
6
315
LR1-07M (0_1)
LR1-07M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
53.6
8.0
18.0
175
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
7
395
LR1-08M (0_1)
LR1-08M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
53.6
8.0
18.0
200
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
8
448
LR1-09M (0_1)
LR1-09M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
83.6
8.0
18.0
225
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
9
474
LR1-10M (0_1)
LR1-10M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
103.6
8.0
18.0
250
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
10
527
LR1-11M (0_1)
LR1-11M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
103.6
8.0
18.0
275
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
11
579
LR1-12M (0_1)
LR1-12M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
103.4
8.0
18.0
300
12.5
25.0
8.3
3.5
2.0
M4x0.7
3.3
3.1
8.250
12
658
LR2-04M (0_1)
LR2-04M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
44.2
15.0
31.0
100
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
2
325
LR2-06M (0_1)
LR2-06M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
72.1
15.0
31.0
150
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
3
545
LR2-08M (0_1)
LR2-08M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
100.3
15.0
31.0
200
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
4
650
LR2-10M (0_1)
LR2-10M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
128.5
15.0
31.0
250
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
5
870
LR2-12M (0_1)
LR2-12M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
156.5
15.0
31.0
300
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
6
980
LR2-14M (0_1)
LR2-14M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
184.7
15.0
31.0
350
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
7
1200
LR2-16M (0_1)
LR2-16M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
212.6
15.0
31.0
400
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
8
1300
LR2-18M (0_1)
LR2-18M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
216.9
15.0
31.0
450
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
9
1525
LR2-20M (0_1)
LR2-20M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
221.0
15.0
31.0
507
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
10
1740
LR2-22M (0_1)
LR2-22M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
225.0
15.0
31.0
550
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
11
1960
LR2-24M (0_1)
LR2-24M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
229.1
15.0
31.0
600
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
12
2180
LR2-26M (0_1)
LR2-26M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
412.8
15.0
31.0
650
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
13
1960
LR2-28M (0_1)
LR2-28M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
440.9
15.0
31.0
700
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
14
2180
LR2-30M (0_1)
LR2-30M
Crossed Roller Bearing Ra...
Master Inch/Metric Catalo...
486.9
15.0
31.0
750
25.0
50.0
13.8
6.0
3.0
M6x1.0
5.2
5.5
11.250
15
2290
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CRWG
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Modèle A1-57 - Crémaillère en acier- Module 0.5 à 8
MICHAUD CHAILLY - Direct Transmission
02.01.2023
AE-S/SK - Linear Motion Rolling Guide
15-45 AXPB Linear Guide
06.09.2023
Trolley 40 for Overhead C-Rail, with Mounting Plate
FATH
19.03.2024
LVH-M - Crossed Roller Bearing - Double V Rail Sets - Pin Hub Style 10mm Bo...
WMBerg
06.06.2023
2198.42. - Ball bearing rail
FIBRO
21.07.2023
GN 1490 - Linear guide rail systems, Type A5, with one cam roller carriage ...
Ganter
19.06.2024
Modèle 90-645 - Chariot de galets pour guidage linéaire à galets - Forme la...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Ball guide type VB
THK CO.,LTD.
23.05.2024
21052 - Roller cages for guide rails
norelem
30.05.2024
EV235-1206 - Stainless Steel 2 Members Light Weight Slides Type 01
Evan Industrial Hardware
15.08.2023
RWSA - Crossed Roller Recirculating Bearings and Rails - Ultra Precision
WMBerg
06.06.2023
WGS - Precision Worms - 0.4 Module - Single, Double and Four Thread - Stain...
WMBerg
06.06.2023
LMA-G-M - Linear "Gear Drive" Bearing - Stainless Steel DIN 1.4305 with DIN...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表