您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
LQ3E-R - Union Elbow Reducing
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ3 Fluoropolymer Fittings Hyper Fittings/Flare Type
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq3/lq3e_r.prj},{NB=LQ3E51-R2},{GUI=LQ3E51-R2},{MODEL1=LQ3E51-R2},{NUTMAPA=},{SIZE=5},{ODA=19},{ODXA=19.000},{ODB=10},{ODXB=10.000},{B=7.0},{C=10.00},{C2=12.00},{E1=26.5},{E11=24.0},{E2=22.5},{E22=19.5},{H1=32},{H2=21},{L1=64.0},{L11=61.3},{L2=53.5},{L22=50.5},{M1=37},{M2=25},{D24=25.000},{SS=8.500},{R=6.500},{D11=35.000},{D12=31.700},{D13=21.600},{D13D=21.600},{S11=18.500},{S12=2.000},{J1=0.800},{S13=26.200},{S13D=27.500},{S14=3.000},{D21=23.000},{D22=20.700},{D23=0.000},{D25=11.600},{D25D=11.600},{S21=18.500},{S22=2.000},{S23=0.000},{J2=0.300},{S24=2.700},{S25=20.700},{S25D=21.400},{S26=2.000},{CR=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
ODA
Applicable tubing O.D.
ⁿ/ₐ
ODB
Applicable tubing O.D.
ⁿ/ₐ
B
[mm]
C
[mm]
E1
[mm]
E11
[mm]
E2
[mm]
E22
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L11
[mm]
L2
[mm]
L22
[mm]
M1
[mm]
M2
[mm]
LQ3E11-R1
LQ3E11-R1
LQ3E11-R1
4
3
3.5
4.75
10.0
9.0
10.0
9.0
11
11
28.5
27.4
28.5
27.4
14
14
LQ3E21-R1
LQ3E21-R1
LQ3E21-R1
6
4
4.0
6.00
17.0
16.0
10.0
9.0
16
11
34.5
33.3
30.5
29.4
20
14
LQ3E21-R2
LQ3E21-R2
LQ3E21-R2
6
3
4.0
6.00
17.0
16.0
10.0
9.0
16
11
34.5
33.3
30.5
29.4
20
14
LQ3E31-R1
LQ3E31-R1
LQ3E31-R1
10
8
5.0
9.00
22.5
19.5
22.5
19.5
21
21
47.5
44.5
47.5
44.5
25
25
LQ3E31-R2
LQ3E31-R2
LQ3E31-R2
10
6
5.0
9.00
22.5
19.5
17.0
16.0
21
16
47.5
44.5
38.0
36.8
25
20
LQ3E32-R1
LQ3E32-R1
LQ3E32-R1
8
6
5.0
9.00
22.5
19.5
17.0
16.0
21
16
47.5
44.5
38.0
36.8
25
20
LQ3E32-R2
LQ3E32-R2
LQ3E32-R2
8
4
5.0
9.00
22.5
19.5
10.0
9.0
21
11
47.5
44.5
33.5
32.4
25
14
LQ3E41-R1
LQ3E41-R1
LQ3E41-R1
12
10
6.0
10.00
24.0
22.0
22.5
19.5
24
21
52.5
50.3
48.5
45.5
29
25
LQ3E41-R2
LQ3E41-R2
LQ3E41-R2
12
8
6.0
10.00
24.0
22.0
22.5
19.5
24
21
52.5
50.3
48.5
45.5
29
25
LQ3E51-R1
LQ3E51-R1
LQ3E51-R1
19
12
7.0
14.00
26.5
24.0
24.0
22.0
32
24
64.0
61.3
58.5
56.3
37
29
LQ3E51-R2
LQ3E51-R2
LQ3E51-R2
19
10
7.0
10.00
26.5
24.0
22.5
19.5
32
21
64.0
61.3
53.5
50.5
37
25
LQ3E61-R1
LQ3E61-R1
LQ3E61-R1
25
19
8.0
18.00
30.0
26.0
26.5
24.0
41
32
78.0
73.7
70.0
67.3
49
37
LQ3E61-R2
LQ3E61-R2
LQ3E61-R2
25
12
8.0
12.50
30.0
26.0
24.0
22.0
41
24
78.0
73.7
64.5
62.3
49
29
LQ3E2A-R1
LQ3E2A-R1
LQ3E2A-R1
1/4''
1/8''
4.0
6.00
17.0
16.0
10.0
9.0
16
11
34.5
33.3
30.5
29.4
20
14
LQ3E3A-R1
LQ3E3A-R1
LQ3E3A-R1
3/8''
1/4''
5.0
9.00
22.5
19.5
17.0
16.0
21
16
47.5
44.5
38.0
36.8
25
20
LQ3E3A-R2
LQ3E3A-R2
LQ3E3A-R2
3/8''
1/8''
5.0
9.00
22.5
19.5
10.0
9.0
21
11
47.5
44.5
33.5
32.4
25
14
LQ3E4A-R1
LQ3E4A-R1
LQ3E4A-R1
1/2''
3/8''
6.0
10.00
24.5
22.5
22.5
19.5
24
21
52.5
50.3
48.5
45.5
29
25
LQ3E4A-R2
LQ3E4A-R2
LQ3E4A-R2
1/2''
1/4''
6.0
10.00
24.5
22.5
17.0
16.0
24
16
52.5
50.3
39.0
37.8
29
20
LQ3E5A-R1
LQ3E5A-R1
LQ3E5A-R1
3/4''
1/2''
7.0
14.00
26.5
24.0
24.5
22.5
32
24
64.0
61.3
58.5
56.3
37
29
LQ3E5A-R2
LQ3E5A-R2
LQ3E5A-R2
3/4''
3/8''
7.0
10.00
26.5
24.0
22.5
19.5
32
21
64.0
61.3
53.5
50.5
37
25
LQ3E5A-R3
LQ3E5A-R3
LQ3E5A-R3
3/4''
1/4''
7.0
10.00
26.5
24.0
17.0
16.0
32
16
64.0
61.3
43.5
42.3
37
20
LQ3E6A-R1
LQ3E6A-R1
LQ3E6A-R1
1''
3/4''
8.0
18.00
30.0
26.0
26.5
24.0
41
32
78.0
73.7
70.0
67.3
49
37
LQ3E6A-R2
LQ3E6A-R2
LQ3E6A-R2
1''
1/2''
8.0
12.50
30.0
26.0
24.5
22.5
41
24
78.0
73.7
64.5
62.3
49
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5250 - Reduced threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 4221 - Grooved ISO reducing tee - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
17.03.2022
C311 - Union Elbow
AIRWORK
27.06.2022
LQ3E-R - Union Elbow Reducing
SMC Corporation
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表