您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
LMF-L - Flanged Housing Round Double Flange
HepcoMotion
Ball Bushings
Powered by
CAD模型選擇
{hepcomotion/27_ball_bushings/lmf_l_series.prj},{NB=LMF16LUU},{CNSORDERNO=LMF16LUU},{D=28},{L=70},{B=48},{H=6},{PCD=38},{K=37},{XW=34.000},{XA=31.000},{XF=22.000},{SQ=15},{DD1=4.5},{DD2=8.0},{HH=4.4},{NBR=5},{WBD=16},{CNSMASSEXACT=187},{PREVIEW=lmf16luu.jpg},{DESC=Round Flange Long Version},{TOLD=0/-16},{TOLL=0/-0.3},{DDH=4.5 x 8 x 4.4},{W=34},{A=31},{F=22},{BLD=1230},{BLS=2350},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/uk-ball-bushings-catalogue/},{INFODE=https://www.hepcomotion.com/downloads/uk-ball-bushings-catalogue/},{INFOFR=https://www.hepcomotion.com/fr/downloads/douilles-a-billes},{INFOES=https://www.hepcomotion.com/fr/downloads/douilles-a-billes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D
Dimensions
[mm]
TOLD
Tolerance
[μm]
L
Dimensions
[mm]
TOLL
Tolerance
[mm]
B
Dimensions
[mm]
H
Dimensions
[mm]
PCD
Dimensions
[mm]
K
Dimensions
[mm]
DDH
d1 x d2 x h
[mm]
W
Dimensions
[mm]
A
Dimensions
[mm]
F
Dimensions
[mm]
SQ
Sqiareness
[μm]
DD1
Dimensions
[mm]
DD2
Dimensions
[mm]
HH
Dimensions
[mm]
NBR
No. of Ball circuit
ⁿ/ₐ
WBD
Working Bore Diameter
[mm]
BLD
Basic Load Ratings - dyn. C
[N]
BLS
Basic Load Ratings - stat. Co
[N]
CNSMASSEXACT
Dimension
[g]
LMF6LUU
LMF6LUU
Round Flange Long Version
12
0/-13
35
0/-0.3
28
5
20
22
3.4 x 6.5 x 3.5
18
20
-
15
3.4
6.5
3.3
4
6
320
520
31
LMF8SLUU
LMF8SLUU
Round Flange Long Version
15
0/-13
45
0/-0.3
32
5
24
25
3.4 x 6.5 x 3.5
21
24
-
15
3.4
6.5
3.3
4
8
430
780
53
LMF10LUU
LMF10LUU
Round Flange Long Version
19
0/-16
55
0/-0.3
40
6
29
30
4.5 x 8 x 4.4
25
29
-
15
4.5
8.0
4.4
4
10
580
1100
105
LMF12LUU
LMF12LUU
Round Flange Long Version
21
0/-16
57
0/-0.3
42
6
32
32
4.5 x 8 x 4.4
27
32
-
15
4.5
8.0
4.4
4
12
650
1200
100
LMF13LUU
LMF13LUU
Round Flange Long Version
23
0/-16
61
0/-0.3
43
6
33
34
4.5 x 8 x 4.4
29
33
-
15
4.5
8.0
4.4
4
13
810
1570
130
LMF16LUU
LMF16LUU
Round Flange Long Version
28
0/-16
70
0/-0.3
48
6
38
37
4.5 x 8 x 4.4
34
31
22
15
4.5
8.0
4.4
5
16
1230
2350
187
LMF20LUU
LMF20LUU
Round Flange Long Version
32
0/-16
80
0/-0.3
54
8
43
42
5.5 x 9.5 x 5.4
38
36
24
20
5.5
9.5
5.4
5
20
1400
2750
260
LMF25LUU
LMF25LUU
Round Flange Long Version
40
0/-16
112
0/-0.4
62
8
51
50
5.5 x 9.5 x 5.4
46
40
32
20
5.5
9.5
5.4
6
25
1560
3140
515
LMF30LUU
LMF30LUU
Round Flange Long Version
45
0/-16
123
0/-0.4
74
10
60
58
6.6 x 11 x 6.5
51
49
35
20
6.6
11.0
6.5
6
30
2490
5490
655
LMF35LUU
LMF35LUU
Round Flange Long Version
52
0/-19
135
0/-0.4
82
10
67
64
6.6 x 11 x 6.5
-
-
-
25
6.6
11.0
6.5
6
35
2650
6470
970
LMF40LUU
LMF40LUU
Round Flange Long Version
60
0/-19
154
0/-0.4
96
13
78
75
9 x 14 x 8.6
-
-
-
25
9.0
14.0
8.6
6
40
3430
8040
1560
LMF50LUU
LMF50LUU
Round Flange Long Version
80
0/-19
192
0/-0.4
116
13
98
92
9 x 14 x 8.6
-
-
-
25
9.0
14.0
8.6
6
50
6080
15900
3500
LMF60LUU
LMF60LUU
Round Flange Long Version
90
0/-22
211
0/-0.4
134
18
112
106
11 x 17.5 x 10.8
-
-
-
25
11.0
17.5
10.8
6
60
7650
20000
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMK-L - Flanged Housing Square Double Flange
HepcoMotion
20.12.2023
LMF - Standard Flanged Units
HepcoMotion
20.12.2023
LMK - Standard Flanged Units
HepcoMotion
20.12.2023
Round Flange Long type LMF-L
THK
23.05.2024
LMK_LUU - Flanged linear motion ball
宇通YTP直线轴承3D图库
26.03.2024
Round Flange Type LMF
THK
23.05.2024
SHFT, SHFM, SHFSS, SHF, SHFD - Shaft Supports - Flanged Type (Precision Cas...
Misumi
31.08.2022
LMH_L-SUS - Oval Flanged Long Linear Bushing SUS Series
三益精工
22.11.2022
HG-KR - AC Servo Motors
Bimba Products
24.04.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
MR-J4 - Mitsubishi General Purpose AC Servo Amplifier
Bimba Products
24.04.2024
SHF - Shaft support
宇通YTP直线轴承3D图库
11.05.2022
LMF_L - Circular Flanged Long Linear Bushing
三益精工
12.01.2022
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表