您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
LM (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Bushing
Standard type
Powered by
CAD模型選擇
{iko/linear_way_series/slide_bush/standard_type/sm_asmtab.prj},{NB=LM 100150175 UU},{SF1=100150175},{IDNR=},{SPCVIS=Standard (SM)},{IDR=100},{ID=100},{MVIS=Steal},{SVIS=Both side Seal (UU)},{SR=SM 3},{RR=SM 3G},{SR1=SMS 3},{RR1=SMS 3G},{NOBC=4.000},{DR=3.000},{D=7.000},{L=10.000},{B=MIN},{W=MIN},{D1=MIN},{SD=3.000},{CF=0.100},{PPATH=../standard_slide_bush/sm/sm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SF
Standard form
ⁿ/ₐ
SPCVIS
Specification
ⁿ/ₐ
ID
Inscribed circle diametar
ⁿ/ₐ
MVIS
Material of the Cage
ⁿ/ₐ
SVIS
Seal
ⁿ/ₐ
LM 61219
LM 61219
Steel
6
Steel
None
LM 61219N
LM 61219N
Steel
6
Plastic
None
LM 81517
LM 81517
Steel
8
Steel
None
LM 81517N
LM 81517N
Steel
8
Plastic
None
LM 81524
LM 81524
Steel
8
Steel
None
LM 81524N
LM 81524N
Steel
8
Plastic
None
LM 101929
LM 101929
Steel
10
Steel
None
LM 101929N
LM 101929N
Steel
10
Plastic
None
LM 122130
LM 122130
Steel
12
Steel
None
LM 122130N
LM 122130N
Steel
12
Plastic
None
LM 132332
LM 132332
Steel
13
Steel
None
LM 132332N
LM 132332N
Steel
13
Plastic
None
LM 162837
LM 162837
Steel
16
Steel
None
LM 162837N
LM 162837N
Steel
16
Plastic
None
LM 203242
LM 203242
Steel
20
Steel
None
LM 203242N
LM 203242N
Steel
20
Plastic
None
LM 254059
LM 254059
Steel
25
Steel
None
LM 254059N
LM 254059N
Steel
25
Plastic
None
LM 304564
LM 304564
Steel
30
Steel
None
LM 304564N
LM 304564N
Steel
30
Plastic
None
LM 355270
LM 355270
Steel
35
Steel
None
LM 355270N
LM 355270N
Steel
35
Plastic
None
LM 406080
LM 406080
Steel
40
Steel
None
LM 406080N
LM 406080N
Steel
40
Plastic
None
LM 5080100
LM 5080100
Steel
50
Steel
None
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LME (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
LM...OP (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
AS_2_1FP - With One Touch Fittings Elbow Type
SMC Corporation
26.06.2024
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard Type LM
THK CO.,LTD.
23.05.2024
Light-load Type ST
THK CO.,LTD.
23.05.2024
LM...AJ (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
for Shell Type Needle Roller Bearings-Metric Series (IRT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Round Flange Type LMF
THK CO.,LTD.
23.05.2024
Oval Flange Type LMH
THK CO.,LTD.
23.05.2024
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Neddle Roller Bearings (NTB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表