您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7985_z_v2.prj},{NB=Linsenschraube DIN 7985 V2 M5x12-Z 45445.050.012(High)},{CNSORDERNO=45445.050.012},{D=5.00},{L=12.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=1.045},{D3=4.019},{P=0.800},{A=1.600},{B=10.400},{DA=5.700},{DK=10.000},{K=3.800},{R=0.200},{RF=10.000},{V=2.500},{X=2.000},{M=5.000},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN ≈7985 Z},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Aluminium},{GRADE=P65},{SURFACETREATME=Anodized},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=ISO≈7045-Z},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715494322232},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
Max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
Linsenschraube DIN 7985 V...
45445.030.010
M3
3.00
10.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000295
ISO≈7045-Z
N
8715494295239
7616100099
31161504
EC000887
2.387
0.500
1.000
9.000
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
Linsenschraube DIN 7985 V...
45445.030.012
M3
3.00
12.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000314
ISO≈7045-Z
N
8715494295246
7616100099
31161504
EC000887
2.387
0.500
1.000
11.000
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
Linsenschraube DIN 7985 V...
45445.030.016
M3
3.00
16.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000370
ISO≈7045-Z
N
8715494295253
7616100099
31161504
EC000887
2.387
0.500
1.000
15.000
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
Linsenschraube DIN 7985 V...
45445.030.020
M3
3.00
20.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000400
ISO≈7045-Z
N
8715494295260
7616100099
31161504
EC000887
2.387
0.500
1.000
19.000
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
Linsenschraube DIN 7985 V...
45445.040.012
M4
4.00
12.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000680
ISO≈7045-Z
N
8715494295277
7616100099
31161504
EC000887
3.141
0.700
1.400
10.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
Linsenschraube DIN 7985 V...
45445.040.016
M4
4.00
16.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000910
ISO≈7045-Z
N
8715494295284
7616100099
31161504
EC000887
3.141
0.700
1.400
14.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
Linsenschraube DIN 7985 V...
45445.040.020
M4
4.00
20.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000830
ISO≈7045-Z
N
8715494322195
7616100099
31161504
EC000887
3.141
0.700
1.400
18.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
Linsenschraube DIN 7985 V...
45445.040.025
M4
4.00
25.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001004
ISO≈7045-Z
N
8715494322201
31161504
EC000887
3.141
0.700
1.400
22.000
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
Linsenschraube DIN 7985 V...
45445.040.030
M4
4.00
30.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001125
ISO≈7045-Z
N
8715494322218
7616100099
31161504
EC000887
3.141
0.700
1.400
22.000
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
Linsenschraube DIN 7985 V...
45445.050.010
M5
5.00
10.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.000939
ISO≈7045-Z
N
8715494322225
7616100099
31161504
EC000887
4.019
0.800
1.600
8.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.050.012
M5
5.00
12.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001045
ISO≈7045-Z
N
8715494322232
31161504
EC000887
4.019
0.800
1.600
10.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.050.016
M5
5.00
16.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001198
ISO≈7045-Z
N
8715494322249
7616100099
31161504
EC000887
4.019
0.800
1.600
14.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.050.020
M5
5.00
20.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001374
ISO≈7045-Z
N
8715494322256
7616100099
31161504
EC000887
4.019
0.800
1.600
18.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.050.025
M5
5.00
25.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001584
ISO≈7045-Z
N
8715494322263
31161504
EC000887
4.019
0.800
1.600
23.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.050.030
M5
5.00
30.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001780
ISO≈7045-Z
N
8715494322270
7616100099
31161504
EC000887
4.019
0.800
1.600
25.000
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.050.040
M5
5.00
40.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.002272
ISO≈7045-Z
N
8715494322287
7616100099
31161504
EC000887
4.019
0.800
1.600
25.000
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.000
Linsenschraube DIN 7985 V...
45445.060.012
M6
6.00
12.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.001732
ISO≈7045-Z
N
8715494322294
31161504
EC000887
4.773
1.000
2.000
10.000
6.800
12.000
4.600
0.250
12.000
3.000
2.500
6.700
Linsenschraube DIN 7985 V...
45445.060.016
M6
6.00
16.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.002210
ISO≈7045-Z
N
8715494322300
7616100099
31161504
EC000887
4.773
1.000
2.000
14.000
6.800
12.000
4.600
0.250
12.000
3.000
2.500
6.700
Linsenschraube DIN 7985 V...
45445.060.020
M6
6.00
20.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.002290
ISO≈7045-Z
N
8715494322317
7616100099
31161504
EC000887
4.773
1.000
2.000
18.000
6.800
12.000
4.600
0.250
12.000
3.000
2.500
6.700
Linsenschraube DIN 7985 V...
45445.060.030
M6
6.00
30.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.002856
ISO≈7045-Z
N
8715494322324
31161504
EC000887
4.773
1.000
2.000
28.000
6.800
12.000
4.600
0.250
12.000
3.000
2.500
6.700
Linsenschraube DIN 7985 V...
45445.060.035
M6
6.00
35.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.003300
ISO≈7045-Z
N
8715494322331
31161504
EC000887
4.773
1.000
2.000
28.000
6.800
12.000
4.600
0.250
12.000
3.000
2.500
6.700
Linsenschraube DIN 7985 V...
45445.060.040
M6
6.00
40.00
Fabory
DIN ≈7985 Z
Metric thread
Machine screw
Aluminium
P65
Anodized
Raised cheese head
Pozidriv
0.003424
ISO≈7045-Z
N
8715494322348
7616100099
31161504
EC000887
4.773
1.000
2.000
28.000
6.800
12.000
4.600
0.250
12.000
3.000
2.500
6.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN 7516 AE-H - Thread cutting screws recessed head, form AE
Fabory
13.02.2023
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
13.02.2023
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
Fabory
13.02.2023
DIN 7985 TX - Machine screw, raised cheese head (hexalobular)
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 7985 - Stainless steel A2, cross-slot pozidrive
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
DIN 7985 - Stainless steel A4, cross-slot phillips
Böllhoff
26.10.2021
DIN 7985 - Stainless steel A4, cross-slot pozidrive
Böllhoff
26.10.2021
DIN 7500-1 CE-Z - Thread rolling screws for metrical ISO thread, form CE
Fabory
13.02.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表