您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 291 - Linear actuators, Type L2, Left hand thread, shaft journal at both ends
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN291
GN291
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn291/gn291/gn_291_l2_asm.prj},{NB=Lineareinheit GN291-40-170-L2-SCR (0)},{ARTNR=GN291-40-170-L2-SCR},{PARTNUMBER=GN 291-40-170-L2-SCR},{NORMNR=GN 291},{D1=40},{D1X=39.7},{L1=170},{L11=70,170,220,270,320},{L1MAX=1570},{POS=0},{FORM=L2},{SV=Stahl.verchromt},{GS=TR20x4},{GSNDM=20.000},{GSKDM=17.640},{D2=12},{D3=M5},{NDM3=5},{KDM3=4.019},{L22=235},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PF1=4.000},{PF2=4.000},{PF3=12.000},{D4=8.000},{D5=4.000},{R=0.500},{H=4.000},{T4=2.500},{L5=4.000},{D44=7.000},{D11=21.000},{PPATH=gn_291_l2_sbl.prj},{WEIGHT=2.0800},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L1
Stroke (standard lengths)
[mm]
L1MAX
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
D2
f7
[mm]
D3
Thread
ⁿ/ₐ
L2
Overall length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
Shaft key spring DIN 6885
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Lineareinheit GN291-18-65...
GN291-18-65-L2-SCR
18
65
350
TR10x3
6
M3
205
70.0
16
17
24
A2x2x12
0.2300
84879059
YES
Lineareinheit GN291-18-16...
GN291-18-165-L2-SCR
18
165
350
TR10x3
6
M3
305
70.0
16
17
24
A2x2x12
0.3300
84879059
YES
Lineareinheit GN291-18-26...
GN291-18-265-L2-SCR
18
265
350
TR10x3
6
M3
405
70.0
16
17
24
A2x2x12
0.3300
84879059
YES
Lineareinheit GN291-30-10...
GN291-30-100-L2-SCR
30
100
1250
TR14x4
8
M4
305
102.5
16
23
38
A2x2x12
0.7800
84879059
YES
Lineareinheit GN291-30-15...
GN291-30-150-L2-SCR
30
150
1250
TR14x4
8
M4
355
102.5
16
23
38
A2x2x12
0.8900
84879059
YES
Lineareinheit GN291-30-20...
GN291-30-200-L2-SCR
30
200
1250
TR14x4
8
M4
405
102.5
16
23
38
A2x2x12
1.0000
84879059
YES
Lineareinheit GN291-30-30...
GN291-30-300-L2-SCR
30
300
1250
TR14x4
8
M4
505
102.5
16
23
38
A2x2x12
1.2100
84879059
YES
Lineareinheit GN291-40-70...
GN291-40-70-L2-SCR
40
70
1570
TR20x4
12
M5
305
117.5
17
42
54
A4x4x12
1.6400
84879059
YES
Lineareinheit GN291-40-17...
GN291-40-170-L2-SCR
40
170
1570
TR20x4
12
M5
405
117.5
17
42
54
A4x4x12
2.0800
84879059
YES
Lineareinheit GN291-40-22...
GN291-40-220-L2-SCR
40
220
1570
TR20x4
12
M5
455
117.5
17
42
54
A4x4x12
2.3100
84879059
YES
Lineareinheit GN291-40-27...
GN291-40-270-L2-SCR
40
270
1570
TR20x4
12
M5
505
117.5
17
42
54
A4x4x12
2.5300
84879059
YES
Lineareinheit GN291-40-32...
GN291-40-320-L2-SCR
40
320
1570
TR20x4
12
M5
555
117.5
17
42
54
A4x4x12
2.7500
84879059
YES
Lineareinheit GN291-50-65...
GN291-50-65-L2-SCR
50
65
1565
TR20x4
12
M6
305
120.0
18
42
54
A4x4x12
2.4100
84879059
YES
Lineareinheit GN291-50-11...
GN291-50-115-L2-SCR
50
115
1565
TR20x4
12
M6
355
120.0
18
42
54
A4x4x12
2.7200
84879059
YES
Lineareinheit GN291-50-21...
GN291-50-215-L2-SCR
50
215
1565
TR20x4
12
M6
455
120.0
18
42
54
A4x4x12
3.3600
84879059
YES
Lineareinheit GN291-50-26...
GN291-50-265-L2-SCR
50
265
1565
TR20x4
12
M6
505
120.0
18
42
54
A4x4x12
3.6700
84879059
YES
Lineareinheit GN291-50-31...
GN291-50-315-L2-SCR
50
315
1565
TR20x4
12
M6
555
120.0
18
42
54
A4x4x12
3.9900
84879059
YES
Lineareinheit GN291-60-22...
GN291-60-220-L2-SCR
60
220
1520
TR24x5
14
M8
505
142.5
19
58
70
A5x5x16
5.3000
84879059
YES
Lineareinheit GN291-60-72...
GN291-60-720-L2-SCR
60
720
1520
TR24x5
14
M8
1005
142.5
19
58
70
A5x5x16
9.9200
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN291 - Linear actuators, Type R1, Right hand thread, shaft journal at one ...
Berger Tools
04.04.2023
ALSS - 2 LOADS - LINEAR AXIS ON THE FLOOR - STANDARD
LUCAS FRANCE
18.03.2024
GN 1490 - Linear guide rail systems, Type A5, with one cam roller carriage ...
Elesa+Ganter
21.06.2024
NW 27 - Linear carriage DryLin® N - Size 27 - Loads up to 500N
HPC
17.02.2022
SLG - linear drive
Festo
30.08.2023
MAE-LA-GRI - Linear Actuators GR/I
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表