您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1490 - Linear guide rail systems, Type B5, with two cam roller carriage with 5 rollers, Identification no. 1, with one end stop
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Guide Rail Systems
GN 1490
GN 1490 ST
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/laufrollenfuehrungen/gn1490/gn1490_st/gn1490_b5_1_st_asmtab.prj},{NB=Laufrollenfuehrung GN 1490-29-1434-B5-1-ZB},{PARTNUMBER=GN 1490-29-1434-B5-1-ZB},{NORMNR=GN 1490},{TYP=B5},{TYP2=1},{H1=29},{L1=1434},{B=29},{H2=23},{L2=158},{FR=650},{FA=350},{WEIGHT=1.0270},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
±1
[mm]
B
[mm]
H2
[mm]
L2
cam roller carriage
[mm]
FR
per cam roller carriage
[N]
FA
per cam roller carriage
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear guide rail system ...
GN 1490-29-394-B5-1-ZB
29
394
29
23
158
650
350
0.5070
83024200
YES
Linear guide rail system ...
GN 1490-29-474-B5-1-ZB
29
474
29
23
158
650
350
0.5470
83024200
YES
Linear guide rail system ...
GN 1490-29-554-B5-1-ZB
29
554
29
23
158
650
350
0.5870
83024200
YES
Linear guide rail system ...
GN 1490-29-634-B5-1-ZB
29
634
29
23
158
650
350
0.6270
83024200
YES
Linear guide rail system ...
GN 1490-29-714-B5-1-ZB
29
714
29
23
158
650
350
0.6670
83024200
YES
Linear guide rail system ...
GN 1490-29-794-B5-1-ZB
29
794
29
23
158
650
350
0.7070
83024200
YES
Linear guide rail system ...
GN 1490-29-874-B5-1-ZB
29
874
29
23
158
650
350
0.7470
83024200
YES
Linear guide rail system ...
GN 1490-29-954-B5-1-ZB
29
954
29
23
158
650
350
0.7870
83024200
YES
Linear guide rail system ...
GN 1490-29-1034-B5-1-ZB
29
1034
29
23
158
650
350
0.8270
83024200
YES
Linear guide rail system ...
GN 1490-29-1194-B5-1-ZB
29
1194
29
23
158
650
350
0.9070
83024200
YES
Linear guide rail system ...
GN 1490-29-1434-B5-1-ZB
29
1434
29
23
158
650
350
1.0270
83024200
YES
Linear guide rail system ...
GN 1490-37-394-B5-1-ZB
37
394
37
30
158
1150
400
0.6990
83024200
YES
Linear guide rail system ...
GN 1490-37-474-B5-1-ZB
37
474
37
30
158
1150
400
0.7600
83024200
YES
Linear guide rail system ...
GN 1490-37-554-B5-1-ZB
37
554
37
30
158
1150
400
0.8210
83024200
YES
Linear guide rail system ...
GN 1490-37-634-B5-1-ZB
37
634
37
30
158
1150
400
0.8810
83024200
YES
Linear guide rail system ...
GN 1490-37-714-B5-1-ZB
37
714
37
30
158
1150
400
0.9420
83024200
YES
Linear guide rail system ...
GN 1490-37-794-B5-1-ZB
37
794
37
30
158
1150
400
1.0030
83024200
YES
Linear guide rail system ...
GN 1490-37-874-B5-1-ZB
37
874
37
30
158
1150
400
1.0640
83024200
YES
Linear guide rail system ...
GN 1490-37-954-B5-1-ZB
37
954
37
30
158
1150
400
1.1250
83024200
YES
Linear guide rail system ...
GN 1490-37-1034-B5-1-ZB
37
1034
37
30
158
1150
400
1.1850
83024200
YES
Linear guide rail system ...
GN 1490-37-1194-B5-1-ZB
37
1194
37
30
158
1150
400
1.3070
83024200
YES
Linear guide rail system ...
GN 1490-37-1434-B5-1-ZB
37
1434
37
30
158
1150
400
1.4900
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表