您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 350.5 - Levelling sets, with spherical washer, with locknut
Elesa+Ganter
机械操作件
GN 350.5
GN 350.5 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn350_5/gn350_5_st/gn_350_5_asmtab.prj},{NB=Ausgleich-Element GN 350.5-58-17,5-79-ST (0-0)},{PARTNUMBER=GN 350.5-58-17,5-79-ST},{D1=58},{D2=17,5},{D2X=17.5},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=79},{D3=M40},{H2=102},{H3=0.0},{H11=53,79},{SCH=M16},{ROT=0},{VERS=8},{H1X=53},{H2X=79},{PPATH=gn_350_5_asmtpl.prj},{F1=210},{F2=136.0},{HS=DIN 1810-A58-62},{WEIGHT=1.1840},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
Version
[mm]
D3
Thread
ⁿ/ₐ
H2
[mm]
SCH
for screw
ⁿ/ₐ
F1
Static load
[kN]
F2
Static load
[kN]
HS
C-Spanner
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling set GN 350.5-25...
GN 350.5-25-6,6-27-ST
25
6,6
27
M15
31
M6
40
30.7
DIN 1810-A25-28
0.0800
73269098
YES
Levelling set GN 350.5-25...
GN 350.5-25-6,6-40-ST
25
6,6
40
M15
50
M6
40
30.7
DIN 1810-A25-28
0.0850
73269098
YES
Levelling set GN 350.5-32...
GN 350.5-32-6,6-32-ST
32
6,6
32
M20
37
M6
65
55.7
DIN 1810-A30-32
0.1400
73269098
YES
Levelling set GN 350.5-32...
GN 350.5-32-6,6-49-ST
32
6,6
49
M20
63
M6
65
55.7
DIN 1810-A30-32
0.1470
73269098
YES
Levelling set GN 350.5-32...
GN 350.5-32-9-32-ST
32
9
32
M20
37
M8
65
48.0
DIN 1810-A30-32
0.1300
73269098
YES
Levelling set GN 350.5-32...
GN 350.5-32-9-49-ST
32
9
49
M20
63
M8
65
48.0
DIN 1810-A30-32
0.1470
73269098
YES
Levelling set GN 350.5-32...
GN 350.5-32-11-32-ST
32
11
32
M20
37
M10
65
37.9
DIN 1810-A30-32
0.1200
73269098
YES
Levelling set GN 350.5-32...
GN 350.5-32-11-49-ST
32
11
49
M20
63
M10
65
37.9
DIN 1810-A30-32
0.2000
73269098
YES
Levelling set GN 350.5-45...
GN 350.5-45-11-41-ST
45
11
41
M30
48
M10
120
92.9
DIN 1810-A45-50
0.3600
73269098
YES
Levelling set GN 350.5-45...
GN 350.5-45-11-61-ST
45
11
61
M30
79
M10
120
92.9
DIN 1810-A45-50
0.3600
73269098
YES
Levelling set GN 350.5-45...
GN 350.5-45-13,5-41-ST
45
13,5
41
M30
48
M12
120
80.4
DIN 1810-A45-50
0.3500
73269098
YES
Levelling set GN 350.5-45...
GN 350.5-45-13,5-61-ST
45
13,5
61
M30
79
M12
120
80.4
DIN 1810-A45-50
0.5100
73269098
YES
Levelling set GN 350.5-45...
GN 350.5-45-17,5-41-ST
45
17,5
41
M30
48
M16
120
45.5
DIN 1810-A45-50
0.3600
73269098
YES
Levelling set GN 350.5-45...
GN 350.5-45-17,5-61-ST
45
17,5
61
M30
79
M16
120
45.5
DIN 1810-A45-50
0.4700
73269098
YES
Levelling set GN 350.5-58...
GN 350.5-58-17,5-53-ST
58
17,5
53
M40
62
M16
210
136.0
DIN 1810-A58-62
0.7800
73269098
YES
Levelling set GN 350.5-58...
GN 350.5-58-17,5-79-ST
58
17,5
79
M40
102
M16
210
136.0
DIN 1810-A58-62
1.1840
73269098
YES
Levelling set GN 350.5-58...
GN 350.5-58-22-53-ST
58
22
53
M40
62
M20
210
90.0
DIN 1810-A58-62
0.7700
73269098
YES
Levelling set GN 350.5-58...
GN 350.5-58-22-79-ST
58
22
79
M40
102
M20
210
90.0
DIN 1810-A58-62
0.8400
73269098
YES
Levelling set GN 350.5-58...
GN 350.5-58-26-53-ST
58
26
53
M40
62
M24
210
37.0
DIN 1810-A58-62
0.7600
73269098
YES
Levelling set GN 350.5-58...
GN 350.5-58-26-79-ST
58
26
79
M40
102
M24
210
37.0
DIN 1810-A58-62
0.8300
73269098
YES
Levelling set GN 350.5-70...
GN 350.5-70-22-61-ST
70
22
61
M50
71
M20
330
210.0
DIN 1810-A68-75
1.3000
73269098
YES
Levelling set GN 350.5-70...
GN 350.5-70-22-94-ST
70
22
94
M50
123
M20
330
210.0
DIN 1810-A68-75
2.1000
73269098
YES
Levelling set GN 350.5-70...
GN 350.5-70-26-61-ST
70
26
61
M50
71
M24
330
157.0
DIN 1810-A68-75
1.4000
73269098
YES
Levelling set GN 350.5-70...
GN 350.5-70-26-94-ST
70
26
94
M50
123
M24
330
157.0
DIN 1810-A68-75
1.9000
73269098
YES
Levelling set GN 350.5-70...
GN 350.5-70-33-61-ST
70
33
61
M50
71
M30
330
53.0
DIN 1810-A68-75
1.1000
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表