您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 343.6 KRE - Stainless Steel-Levelling feet, Threaded stud, Type KRE, with plastic cap, non-gliding, electrically conductive (antistatic)
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 343.6
GN 343.6 KRE
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn343_6/gn343_6_kre/gn343_6_kre_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.6-40-M12-100-KRE (0)},{PARTNUMBER=GN 343.6-40-M12-100-KRE},{ITEMID=343.6-40-M12-100-KRE},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=16},{WINKEL=0},{WINKELX=-15° bis 15°},{PPATH=gn343_6_kre_asmtpl.prj},{WEIGHT=0.19600},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.6-25-M6-40-KRE
25
M6
40
20.5
5.5
12
4
0.04300
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M6-50-KRE
25
M6
50
20.5
5.5
12
4
0.04500
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M6-63-KRE
25
M6
63
20.5
5.5
12
4
0.04700
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M8-40-KRE
25
M8
40
20.5
5.5
12
7
0.05100
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M8-50-KRE
25
M8
50
20.5
5.5
12
7
0.05400
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M8-63-KRE
25
M8
63
20.5
5.5
12
7
0.05800
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M10-50-KRE
25
M10
50
20.5
5.5
12
11
0.06800
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M10-63-KRE
25
M10
63
20.5
5.5
12
11
0.07400
8487900080
YES
Levelling foot with threa...
GN 343.6-25-M10-80-KRE
25
M10
80
20.5
5.5
12
11
0.08200
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M8-40-KRE
32
M8
40
24.5
6.5
12
7
0.07700
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M8-50-KRE
32
M8
50
24.5
6.5
12
7
0.08000
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M8-63-KRE
32
M8
63
24.5
6.5
12
7
0.08400
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M10-50-KRE
32
M10
50
24.5
6.5
15
11
0.10100
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M10-63-KRE
32
M10
63
24.5
6.5
15
11
0.10700
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M10-80-KRE
32
M10
80
24.5
6.5
15
11
0.11600
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M12-63-KRE
32
M12
63
24.5
6.5
15
16
0.12200
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M12-80-KRE
32
M12
80
24.5
6.5
15
16
0.13500
8487900080
YES
Levelling foot with threa...
GN 343.6-32-M12-100-KRE
32
M12
100
24.5
6.5
15
16
0.14900
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M8-50-KRE
40
M8
50
27.5
7.5
15
7
0.12700
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M8-63-KRE
40
M8
63
27.5
7.5
15
7
0.13100
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M8-80-KRE
40
M8
80
27.5
7.5
15
7
0.13700
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M10-50-KRE
40
M10
50
27.5
7.5
15
11
0.14300
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M10-63-KRE
40
M10
63
27.5
7.5
15
11
0.14900
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M10-80-KRE
40
M10
80
27.5
7.5
15
11
0.15800
8487900080
YES
Levelling foot with threa...
GN 343.6-40-M12-63-KRE
40
M12
63
27.5
7.5
17
16
0.16900
8487900080
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.6 KRE - Stainless Steel-Levelling feet, Threaded stud, Type KRE, wit...
Elesa+Ganter
21.06.2024
GN 343.6 KS - Stainless Steel-Levelling feet, Threaded stud, Type KS, with ...
Ganter
19.06.2024
GN 343.6 OS - Stainless Steel-Levelling feet,Threaded stud, Type OS, withou...
Ganter
19.06.2024
GN 19 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mo...
JW Winco
25.06.2024
GN 339 KR - Levelling feet, Type KR with plastic cap, non-gliding
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表