您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 343.2 KS - Levelling feet, Steel zinc plated, Threaded stud, Type KS, with plastic cap, gliding
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 343.2
GN 343.2 KS
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn343_2/gn343_2_ks/gn343_2_ks_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-KS (0)},{PARTNUMBER=GN 343.2-40-M12-100-KS},{ITEMID=12N100M82/DN},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_ks_asmtpl.prj},{WEIGHT=0.20300},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-KS
25
M6
40
20.5
5.5
12
7.5
0.04500
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M6-50-KS
25
M6
50
20.5
5.5
12
7.5
0.04700
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M6-63-KS
25
M6
63
20.5
5.5
12
7.5
0.04900
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M8-40-KS
25
M8
40
20.5
5.5
12
14.0
0.05300
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M8-50-KS
25
M8
50
20.5
5.5
12
14.0
0.05600
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M8-63-KS
25
M8
63
20.5
5.5
12
14.0
0.06000
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M10-50-KS
25
M10
50
20.5
5.5
12
23.0
0.06900
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M10-63-KS
25
M10
63
20.5
5.5
12
23.0
0.07500
8487900080
YES
Levelling foot with threa...
GN 343.2-25-M10-80-KS
25
M10
80
20.5
5.5
12
23.0
0.08300
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M8-40-KS
32
M8
40
24.5
6.5
12
14.0
0.08100
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M8-50-KS
32
M8
50
24.5
6.5
12
14.0
0.08400
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M8-63-KS
32
M8
63
24.5
6.5
12
14.0
0.08800
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M10-50-KS
32
M10
50
24.5
6.5
15
23.0
0.10400
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M10-63-KS
32
M10
63
24.5
6.5
15
23.0
0.11000
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M10-80-KS
32
M10
80
24.5
6.5
15
23.0
0.11900
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M12-63-KS
32
M12
63
24.5
6.5
15
33.0
0.12700
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M12-80-KS
32
M12
80
24.5
6.5
15
33.0
0.14000
8487900080
YES
Levelling foot with threa...
GN 343.2-32-M12-100-KS
32
M12
100
24.5
6.5
15
33.0
0.15400
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M8-50-KS
40
M8
50
27.5
7.5
15
14.0
0.13300
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M8-63-KS
40
M8
63
27.5
7.5
15
14.0
0.13700
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M8-80-KS
40
M8
80
27.5
7.5
15
14.0
0.14300
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M10-50-KS
40
M10
50
27.5
7.5
15
23.0
0.14800
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M10-63-KS
40
M10
63
27.5
7.5
15
23.0
0.15400
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M10-80-KS
40
M10
80
27.5
7.5
15
23.0
0.16300
8487900080
YES
Levelling foot with threa...
GN 343.2-40-M12-63-KS
40
M12
63
27.5
7.5
17
33.0
0.17600
8487900080
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.2 KS - Levelling feet, Steel zinc plated, Threaded stud, Type KS, wi...
Elesa+Ganter
21.06.2024
GN 599.5 - Revolving cylindrical handles
JW Winco
25.06.2024
GN 343.2 KSE - Levelling feet, Steel zinc plated, Threaded stud, Type KSE, ...
JW Winco
25.06.2024
GN 300 - Adjustable hand levers with male thread
JW Winco
25.06.2024
GN 321 - Disc handwheels with keyway, with revolving handle
Ganter
19.06.2024
GN 101 - Adjustable hand lever with bolt
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表