您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 343.2 KR - Levelling feet, Steel zinc plated, Threaded stud,Type KR, with plastic cap, non-gliding
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.2 Leveling Feet, Steel, with Threaded Stud
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_2/gn343_2_kr_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-KR (0)},{PARTNUMBER=GN 343.2-40-M12-100-KR},{NORMNR=GN 343.2},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_kr_asmtpl.prj},{WEIGHT=0.19600},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-KR
25
M6
40
20.5
5.5
12
7.5
0.04250
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-50-KR
25
M6
50
20.5
5.5
12
7.5
0.04450
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-63-KR
25
M6
63
20.5
5.5
12
7.5
0.04650
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-40-KR
25
M8
40
20.5
5.5
12
14.0
0.05000
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-50-KR
25
M8
50
20.5
5.5
12
14.0
0.05300
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-63-KR
25
M8
63
20.5
5.5
12
14.0
0.05700
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-50-KR
25
M10
50
20.5
5.5
12
23.0
0.06700
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-63-KR
25
M10
63
20.5
5.5
12
23.0
0.07300
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-80-KR
25
M10
80
20.5
5.5
12
23.0
0.08100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-40-KR
32
M8
40
24.5
6.5
12
14.0
0.07700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-50-KR
32
M8
50
24.5
6.5
12
14.0
0.08000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-63-KR
32
M8
63
24.5
6.5
12
14.0
0.08400
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-50-KR
32
M10
50
24.5
6.5
15
23.0
0.10000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-63-KR
32
M10
63
24.5
6.5
15
23.0
0.10600
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-80-KR
32
M10
80
24.5
6.5
15
23.0
0.11500
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-63-KR
32
M12
63
24.5
6.5
15
33.0
0.12300
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-80-KR
32
M12
80
24.5
6.5
15
33.0
0.13600
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-100-KR
32
M12
100
24.5
6.5
15
33.0
0.15000
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-50-KR
40
M8
50
27.5
7.5
15
14.0
0.12600
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-63-KR
40
M8
63
27.5
7.5
15
14.0
0.13000
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-80-KR
40
M8
80
27.5
7.5
15
14.0
0.13600
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-50-KR
40
M10
50
27.5
7.5
15
23.0
0.14200
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-63-KR
40
M10
63
27.5
7.5
15
23.0
0.14800
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-80-KR
40
M10
80
27.5
7.5
15
23.0
0.15700
73269098
YES
Levelling foot with threa...
GN 343.2-40-M12-63-KR
40
M12
63
27.5
7.5
17
33.0
0.16900
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表