您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 40 - Levelling feet without fixing lug
Elesa+Ganter
水平调整件
GN 40
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn40/gn_40_asmtab.prj},{NB=Stellfuss GN 40-60-M10-60-A1-SK (0)},{PARTNUMBER=GN 40-60-M10-60-A1-SK},{WINKEL=0},{D1=60},{D2=M10},{NDM=10},{FORM=A1},{H33=11},{H44=-},{FORMX='B0','A0','A1','D3'},{AUSF=SK},{L1=60},{AUSF1='S','SK','X'},{L11='50','60','80','100'},{LL='-'},{L21=-},{L31=-},{L77=28},{D3=-},{D3X=6.6},{H1=2.5},{H22=2.0},{H66=4.5},{M=-},{M2X=48},{H5=-},{L4=-},{L5=-},{SW11=17},{SW22=-},{SW33=-},{SW77=14},{TT=10},{SW4=-},{SW5=-},{SW6=-},{WEIGHT=0.10000},{CTN=73269098},{ROHS=YES},{PPATH=gn_40_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
D3
[mm]
H1
[mm]
S
[mm]
H6
[mm]
M
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 40-40-M...
GN 40-40-M8-40-B0-S
40
M8
B0
S
40
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04300
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-B0-S
40
M8
B0
S
50
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04290
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-B0-S
40
M8
B0
S
63
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04690
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-B0-SK
40
M8
B0
SK
40
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04490
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-B0-SK
40
M8
B0
SK
50
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04790
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-B0-SK
40
M8
B0
SK
63
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.05190
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-B0-X
40
M8
B0
X
-
25
5.4
2.0
-
-
30
-
-
-
-
-
14
8
0.06290
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A0-S
40
M8
A0
S
40
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.04700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A0-S
40
M8
A0
S
50
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05100
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A0-S
40
M8
A0
S
63
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05480
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A0-SK
40
M8
A0
SK
40
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.04700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A0-SK
40
M8
A0
SK
50
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05100
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A0-SK
40
M8
A0
SK
63
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05500
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-A0-X
40
M8
A0
X
-
25
-
2.0
-
-
-
-
-
-
-
-
14
8
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A1-S
40
M8
A1
S
40
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A1-S
40
M8
A1
S
50
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05280
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A1-S
40
M8
A1
S
63
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A1-SK
40
M8
A1
SK
40
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A1-SK
40
M8
A1
SK
50
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05400
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A1-SK
40
M8
A1
SK
63
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-A1-X
40
M8
A1
X
-
25
-
2.0
1.5
-
-
-
-
-
-
-
14
8
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A3-S
40
M8
A3
S
40
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.04510
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A3-S
40
M8
A3
S
50
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.04000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A3-S
40
M8
A3
S
63
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.05210
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A3-SK
40
M8
A3
SK
40
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.05190
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 41 - Stainless Steel-Levelling feet without fixing lug
Elesa+Ganter
14.06.2024
GN 42 - Levelling feet with fixing lug
Elesa+Ganter
14.06.2024
GN 342.2 SV - Levelling feet with screw, Type SV, vibration absorbing
Ganter
19.06.2024
GN 36 - Machine feet without central fastening hole, Type B, with rubber un...
Elesa+Ganter
21.06.2024
GN 36 - Machine feet without central fastening hole, Type C, with O-ring
Elesa+Ganter
21.06.2024
GN 342.1 SV - Levelling feet with female thread, vibration absorbing, Type ...
Ganter
19.06.2024
GN 565.4 B - Arch handles Type B Mounting from the operator‘s side
Ganter
19.06.2024
GN 565.4 A - Arch handles Type A Mounting from the back
Ganter
19.06.2024
GN 36 - Machine feet without central fastening hole, Type A, without rubber...
Elesa+Ganter
21.06.2024
GN 43 - Stainless Steel-Levelling feet with fixing lug
Ganter
19.06.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mount...
Elesa+Ganter
21.06.2024
VRTP. - Spoked handwheels
Elesa
26.09.2023
GN 425 - Cabinet ''U'' handles
Elesa+Ganter
21.06.2024
NDX.T - Round end-caps
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表