您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 343.8 A - Stainless Steel-Levelling feet, Type A, without rubber underlay
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 343.8
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn343_8/gn343_8_a_asmtab.prj},{NB=Gelenkfuss GN 343.8-40-M12-100-A (0)},{PARTNUMBER=GN 343.8-40-M12-100-A},{ITEMID=12N100PAM},{FORM=A},{D1=40},{D2=M12},{ND=12.000},{KD=9.853},{L1=100},{L2=25.5},{L3=6.0},{SW=17},{T=11.5},{SB=10000},{WINKEL=0},{WINKELX=-15° bis 15°},{D3=32.000},{D4=15.000},{D5=17.500},{D6=22.000},{D7=24.000},{L4=11.000},{L5=16.600},{L6=11.500},{F=0.500},{MHOEHE=10.00},{PPATH=gn343_8_a_asmtpl.prj},{WEIGHT=0.12800},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 343.8-2...
GN 343.8-25-M6-40-A
25
M6
40
18.5
4.0
12
5000
0.02500
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M6-50-A
25
M6
50
18.5
4.0
12
5000
0.02700
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M6-63-A
25
M6
63
18.5
4.0
12
5000
0.02900
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M8-40-A
25
M8
40
18.5
4.0
12
5000
0.03300
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M8-50-A
25
M8
50
18.5
4.0
12
5000
0.03600
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M8-63-A
25
M8
63
18.5
4.0
12
5000
0.04000
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M10-50-A
25
M10
50
18.5
4.0
12
5000
0.05000
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M10-63-A
25
M10
63
18.5
4.0
12
5000
0.05600
8487900080
YES
Levelling foot GN 343.8-2...
GN 343.8-25-M10-80-A
25
M10
80
18.5
4.0
12
5000
0.06400
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M8-40-A
32
M8
40
22.5
5.0
12
7000
0.03500
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M8-50-A
32
M8
50
22.5
5.0
12
7000
0.03800
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M8-63-A
32
M8
63
22.5
5.0
12
7000
0.04200
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M10-50-A
32
M10
50
22.5
5.0
15
7000
0.06300
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M10-63-A
32
M10
63
22.5
5.0
15
7000
0.06900
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M10-80-A
32
M10
80
22.5
5.0
15
7000
0.07800
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M12-63-A
32
M12
63
22.5
5.0
15
7000
0.08400
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M12-80-A
32
M12
80
22.5
5.0
15
7000
0.09700
8487900080
YES
Levelling foot GN 343.8-3...
GN 343.8-32-M12-100-A
32
M12
100
22.5
5.0
15
7000
0.11100
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M8-50-A
40
M8
50
25.5
6.0
15
10000
0.05100
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M8-63-A
40
M8
63
25.5
6.0
15
10000
0.05500
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M8-80-A
40
M8
80
25.5
6.0
15
10000
0.06100
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M10-50-A
40
M10
50
25.5
6.0
15
10000
0.06700
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M10-63-A
40
M10
63
25.5
6.0
15
10000
0.07300
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M10-80-A
40
M10
80
25.5
6.0
15
10000
0.08200
8487900080
YES
Levelling foot GN 343.8-4...
GN 343.8-40-M12-63-A
40
M12
63
25.5
6.0
17
10000
0.10100
8487900080
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表