您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 32
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn32/gn_32_asmtab.prj},{NB=Stellfuss GN 32-80-M12-60-A5-SK (0)},{PARTNUMBER=GN 32-80-M12-60-A5-SK},{ITEMID=32-80-M12-60-A5-SK},{WINKEL=0},{D1=80},{D2=M12},{NDM=12},{FORM=A5},{FORMX=A5},{AUSF=SK},{L1=60},{L77=49},{H1=20},{L8=30},{L9=70},{H33=28},{H44=-},{SW11=17},{SW22=-},{SW33=-},{SW77=17},{T=-},{WEIGHT=0.34000},{CTN=73269098},{ROHS=YES},{DD=79.0000},{R=9.0000},{RR=10.0000},{CRR=12.8348},{R1=2.5000},{PPATH=gn_32_asmtpl.prj},{TT=},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
H1
[mm]
L8
[mm]
L9
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A1-S
50
M8
A1
S
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A1-S
50
M8
A1
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A1-S
50
M8
A1
S
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A1-SK
50
M8
A1
SK
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A1-SK
50
M8
A1
SK
50
-
18
25
45
26
-
17
-
-
-
-
0.14000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A1-SK
50
M8
A1
SK
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A1-X
50
M8
A1
X
-
40
18
25
45
-
-
-
-
-
14
8
0.15000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A5-S
50
M8
A5
S
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A5-S
50
M8
A5
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A5-S
50
M8
A5
S
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A5-SK
50
M8
A5
SK
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A5-SK
50
M8
A5
SK
50
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A5-SK
50
M8
A5
SK
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A5-X
50
M8
A5
X
-
40
18
25
45
-
-
-
-
-
14
8
0.15000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-50-A1-S
50
M10
A1
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-60-A1-S
50
M10
A1
S
60
-
18
25
45
26
-
17
-
-
-
-
0.14890
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-80-A1-S
50
M10
A1
S
80
-
18
25
45
26
-
17
-
-
-
-
0.15000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-100-A1-S
50
M10
A1
S
100
-
18
25
45
26
-
17
-
-
-
-
0.17000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-50-A1-SK
50
M10
A1
SK
50
-
18
25
45
26
-
17
-
-
-
-
0.15000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-60-A1-SK
50
M10
A1
SK
60
-
18
25
45
26
-
17
-
-
-
-
0.16000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-80-A1-SK
50
M10
A1
SK
80
-
18
25
45
26
-
17
-
-
-
-
0.16000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-100-A1-SK
50
M10
A1
SK
100
-
18
25
45
26
-
17
-
-
-
-
0.18000
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-43-A1-X
50
M10
A1
X
-
43
18
25
45
-
-
-
-
-
14
10
0.18050
8487900080
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-50-A5-S
50
M10
A5
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-60-A5-S
50
M10
A5
S
60
-
18
25
45
26
-
17
-
-
-
-
0.14890
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Ganter
19.06.2024
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Elesa+Ganter
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表