您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 6311.6 - Leveling Feet, Stainless Steel, Type N without plastic cap
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 6311.6
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn6311_6/gn6311_6_n_asmtab.prj},{NB=Gelenkfuss, Edelstahl GN 6311.6-60-M20-78-N (0)},{PARTNUMBER=GN 6311.6-60-M20-78-N},{D1=60},{D2=M20},{D2X=20},{L1=78},{D3=15.5},{L2=16.5},{L3=15.5},{SW=10},{WINKEL=0},{SB=55},{VERS=4},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.40910},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails},{TR=WINKEL},{PPATH=gn6311_6_n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
≈
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 6311.6-50-M10-37-N
50
M10
37
8.0
12.5
11.5
5
14
0.15500
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-47-N
50
M10
47
8.0
12.5
11.5
5
14
0.15900
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-57-N
50
M10
57
8.0
12.5
11.5
5
14
0.16500
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-72-N
50
M10
72
8.0
12.5
11.5
5
14
0.17940
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-41-N
50
M12
41
8.0
12.5
11.5
6
14
0.16500
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-51-N
50
M12
51
8.0
12.5
11.5
6
14
0.17400
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-61-N
50
M12
61
8.0
12.5
11.5
6
14
0.17820
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-71-N
50
M12
71
8.0
12.5
11.5
6
14
0.18500
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-91-N
50
M12
91
8.0
12.5
11.5
6
14
0.20100
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-59-N
50
M16
59
12.0
14.5
13.5
8
33
0.22700
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-69-N
50
M16
69
12.0
14.5
13.5
8
33
0.23600
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-89-N
50
M16
89
12.0
14.5
13.5
8
33
0.26000
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-114-N
50
M16
114
12.0
14.5
13.5
8
33
0.29500
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-59-N
60
M16
59
12.0
14.5
13.5
8
33
0.31300
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-69-N
60
M16
69
12.0
14.5
13.5
8
33
0.32200
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-89-N
60
M16
89
12.0
14.5
13.5
8
33
0.34600
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-114-N
60
M16
114
12.0
14.5
13.5
8
33
0.38100
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-78-N
60
M20
78
15.5
16.5
15.5
10
55
0.40910
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-88-N
60
M20
88
15.5
16.5
15.5
10
55
0.42710
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-113-N
60
M20
113
15.5
16.5
15.5
10
55
0.47210
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-138-N
60
M20
138
15.5
16.5
15.5
10
55
0.52280
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-59-N
80
M16
59
12.0
19.0
18.0
8
33
0.54800
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-69-N
80
M16
69
12.0
19.0
18.0
8
33
0.55700
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-89-N
80
M16
89
12.0
19.0
18.0
8
33
0.58100
84879059
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-114-N
80
M16
114
12.0
19.0
18.0
8
33
0.61600
84879059
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表