您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 18 - Leveling Feet, Stainless Steel AISI 304, FDA compliant
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn18/gn18_asmtab.prj},{NB=Stellfuss, Edelstahl GN 18-80-M24-200-C3-T (0)},{PARTNUMBER=GN 18-80-M24-200-C3-T},{NORMNR=GN 18},{D1=80},{D2=M24},{WINKEL=0},{L1=200},{L1X=200},{H1=-},{H1X=0},{H2=41},{H2X=41},{S=2},{SW1=-},{SW2=19},{SW1X=0},{SW2X=19},{W=26},{VER=2},{AUSF=T - ohne Mutter, Schlüsselfläche unten},{MAT=Edelstahl},{WEIGHT=0.81000},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn18_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
W
[°]
AUSF
Versions of threaded studs
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 18-60-M8-40-C3-S
60
M8
40
31
-
2
17
-
32
S - without nut, external...
0.12120
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-50-C3-S
60
M8
50
31
-
2
17
-
32
S - without nut, external...
0.12450
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-63-C3-S
60
M8
63
31
-
2
17
-
32
S - without nut, external...
0.12830
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-40-C3-SK
60
M8
40
31
-
2
17
-
32
SK - with nut, external h...
0.12520
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-50-C3-SK
60
M8
50
31
-
2
17
-
32
SK - with nut, external h...
0.12850
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-63-C3-SK
60
M8
63
31
-
2
17
-
32
SK - with nut, external h...
0.13230
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-50-C3-S
60
M10
50
31
-
2
17
-
32
S - without nut, external...
0.13420
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-60-C3-S
60
M10
60
31
-
2
17
-
32
S - without nut, external...
0.13870
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-80-C3-S
60
M10
80
31
-
2
17
-
32
S - without nut, external...
0.14880
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-100-C3-S
60
M10
100
31
-
2
17
-
32
S - without nut, external...
0.15870
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-50-C3-SK
60
M10
50
31
-
2
17
-
32
SK - with nut, external h...
0.14320
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-60-C3-SK
60
M10
60
31
-
2
17
-
32
SK - with nut, external h...
0.14770
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-80-C3-SK
60
M10
80
31
-
2
17
-
32
SK - with nut, external h...
0.15780
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-100-C3-SK
60
M10
100
31
-
2
17
-
32
SK - with nut, external h...
0.16770
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-60-C3-S
60
M12
60
31
-
2
17
-
32
S - without nut, external...
0.15170
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-80-C3-S
60
M12
80
31
-
2
17
-
32
S - without nut, external...
0.16610
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-100-C3-S
60
M12
100
31
-
2
17
-
32
S - without nut, external...
0.18040
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-125-C3-S
60
M12
125
31
-
2
17
-
32
S - without nut, external...
0.19850
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-60-C3-SK
60
M12
60
31
-
2
17
-
32
SK - with nut, external h...
0.16070
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-80-C3-SK
60
M12
80
31
-
2
17
-
32
SK - with nut, external h...
0.17510
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-100-C3-SK
60
M12
100
31
-
2
17
-
32
SK - with nut, external h...
0.18940
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-125-C3-SK
60
M12
125
31
-
2
17
-
32
SK - with nut, external h...
0.20750
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-75-C3-T
60
M16
75
-
37
2
-
12
32
T - without nut, wrench f...
0.21110
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-100-C3-T
60
M16
100
-
37
2
-
12
32
T - without nut, wrench f...
0.24410
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-125-C3-T
60
M16
125
-
37
2
-
12
32
T - without nut, wrench f...
0.27730
73269098
YES
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 18 - Leveling Feet, Stainless Steel AISI 304, FDA compliant
Elesa+Ganter
21.06.2024
LS.A-SST - ELESA-Levelling elements
Elesa
24.06.2024
4-249 - 180° Hinge
Dirak
15.12.2023
DP - Suite cabinet with double blank door and rear door
ETA
18.06.2024
5213990 - Hinge 75 x 40 mm
Pinet
23.02.2024
GN 17 - Leveling Feet, Stainless Steel AISI 304, FDA compliant, Type C3. Po...
Ganter
19.06.2024
GN 246 - Levelling feet, without fixing hole, Type AG without nut, with r...
Ganter
19.06.2024
E NUX DP - Suite cabinet with front single door and rear door
ETA
18.06.2024
GN 345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing...
Ganter
19.06.2024
GN 19 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mo...
Ganter
19.06.2024
GN 343.6 KRE - Stainless Steel-Levelling feet, Threaded stud, Type KRE, wit...
Ganter
19.06.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
14.06.2024
DEWM2004V - Hochschrank
Vigour
06.05.2022
DEWM2006V - Hochschrank
Vigour
06.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表