您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 652 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
652
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/652/652.prj},{NB=LECHLER_65288416},{IDNR=},{WINKEL=60},{TYPE=652884},{MAT=16},{MATX='16','1.4305','17','1.4571', '5E','PVDF'},{A=5.00},{AI=0.197},{E=3.40},{EI=0.134},{V1=8.00},{V1I=2.5},{V2=11.31},{V2I=3.5},{V3=16.00},{V3I=5},{V4=19.60},{V4I=6.1},{V5=25.30},{V5I=7},{V6=29.93},{V6I=7.8},{V7=35.78},{B1=270},{B1I=11},{B2=505},{B2I=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
AI
Equivalent hole diameter
[英寸]
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
B1
Spray width at H = 250 mm and P=2 bar
[mm]
B1I
Spray width at H = 10" and P=30 psi
[英寸]
B2
Spray width at H = 500 mm and P=2 bar
[mm]
B2I
Spray width at H = 20" and P=30 psi
[英寸]
LECHLER_65230116
20
652301
0.70
0.028
0.60
0.024
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
65
3
125
5
LECHLER_65236116
20
652361
1.00
0.039
0.80
0.032
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
65
3
125
5
LECHLER_65244116
20
652441
1.35
0.053
1.10
0.043
0.62
0.19
0.88
0.27
1.25
0.39
1.53
0.48
1.98
0.55
2.34
0.61
2.80
65
3
125
5
LECHLER_65248116
20
652481
1.50
0.059
1.20
0.047
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
65
3
125
5
LECHLER_65288117
20
652881
5.00
-
4.00
-
8.00
-
11.31
-
16.00
-
19.54
-
25.30
-
29.93
-
35.78
100
-
200
-
LECHLER_65230216
30
652302
0.60
0.024
0.50
0.02
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
115
5
230
9
LECHLER_65236216
30
652362
1.00
0.039
0.70
0.028
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
115
5
230
9
LECHLER_65240216
30
652402
1.20
0.047
0.90
0.035
0.50
0.16
0.71
0.22
1.00
0.31
1.23
0.38
1.58
0.44
1.87
0.49
2.24
115
5
230
9
LECHLER_65248216
30
652482
1.50
0.059
1.10
0.043
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
115
5
230
9
LECHLER_65256216
30
652562
2.00
0.079
1.50
0.059
1.25
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.1
4.68
1.2
5.59
115
5
230
9
LECHLER_65264216
30
652642
2.50
0.099
1.80
0.071
2.00
0.62
2.83
0.88
4.00
1.2
4.90
1.5
6.33
1.8
7.48
2
8.94
120
5
230
9
LECHLER_65272216
30
652722
3.00
0.118
2.40
0.095
3.15
0.98
4.46
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
120
5
235
9
LECHLER_65276216
30
652762
3.50
0.138
2.70
0.106
4.00
1.2
5.66
1.8
8.00
2.5
9.80
3
12.65
3.5
14.97
3.9
17.89
120
5
235
9
LECHLER_65280216
30
652802
4.00
0.158
3.10
0.122
5.00
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
120
5
240
9
LECHLER_65230316
45
652303
0.70
0.028
0.50
0.02
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
180
7
340
13
LECHLER_65236316
45
652363
1.00
0.039
0.60
0.024
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
185
7
340
13
LECHLER_65240316
45
652403
1.20
0.047
0.90
0.035
0.50
0.16
0.71
0.22
1.00
0.31
1.23
0.38
1.58
0.44
1.87
0.49
2.24
185
7
340
13
LECHLER_65248316
45
652483
1.50
0.059
1.10
0.043
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
185
7
340
13
LECHLER_65256316
45
652563
2.00
0.079
1.40
0.055
1.25
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.1
4.68
1.2
5.59
185
7
340
13
LECHLER_65264316
45
652643
2.50
0.099
1.80
0.071
2.00
0.62
2.83
0.88
4.00
1.2
4.90
1.5
6.33
1.8
7.48
2
8.94
185
7
345
14
LECHLER_65272316
45
652723
3.00
0.118
2.40
0.095
3.15
0.98
4.46
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
190
7
355
14
LECHLER_65276316
45
652763
3.50
0.138
2.60
0.102
4.00
1.2
5.66
1.8
8.00
2.5
9.80
3
12.65
3.5
14.97
3.9
17.89
190
7
355
14
LECHLER_65280316
45
652803
4.00
0.158
3.00
0.118
5.00
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
190
8
360
14
LECHLER_65230416
60
652304
0.70
0.028
0.40
0.016
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
275
11
525
21
LECHLER_65233416
60
652334
0.90
0.035
0.50
0.02
0.22
0.07
0.32
0.1
0.45
0.14
0.55
0.17
0.71
0.2
0.84
0.22
1.01
275
11
525
21
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表