您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 214 / 216 / 218 - Axial - flow hollow cone nozzles
Lechler
Hollow cone nozzles
Axial-flow hollow cone nozzles
214/216/218
Powered by
CAD模型選擇
{lechler/hohlkegelduesen/axial_hohlkegelduesen/214_216/214_216_asmtab.prj},{NB=LECHLER_21664617},{IDNR=},{WINKEL=90},{TYPE=216646},{MAT=17},{G=3/8\"},{NX=14.950},{B=3.50},{BI=0.138},{E=2.00},{EI=0.079},{V1=2.00},{V1I=0.62},{V2=2.83},{V2I=0.88},{V3=4.00},{V3I=1.20},{V4=4.90},{V4I=1.50},{V5=6.32},{V5I=1.80},{V6=8.94},{V6I=2.00},{V7=12.65},{D1=500},{D1I=20},{D2=820},{VERS=2},{PPATH=216_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
G
ISO 228
[mm]
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
E
Narrowest free cross section Ø
[mm]
EI
Narrowest free cross section Ø
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
V6
Volume flow at P=10.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
V7
Volume flow at P=20.0 bar
[l/min]
D1
Spray diameter H=250 mm and P=3 bar
[mm]
D1I
Spray diameter H=10" and P=40 psi
[英寸]
D2
Spray diameter H=500 mm and P=3 bar
[mm]
LECHLER_21418417
60
214184
1/8"
0.50
0.020
0.50
0.020
-
0.01
-
0.02
0.08
0.02
0.10
0.03
0.13
0.04
0.18
0.04
0.25
200
8
300
LECHLER_21424517
80
214245
1/8"
1.00
0.039
0.50
0.020
-
0.02
-
0.04
0.16
0.05
0.20
0.06
0.25
0.07
0.36
0.08
0.51
450
18
810
LECHLER_21430517
80
214305
1/8"
1.80
0.071
0.50
0.020
-
0.05
0.23
0.07
0.32
0.10
0.39
0.12
0.51
0.14
0.72
0.16
1.01
450
18
810
LECHLER_21632417
60
216324
3/8"
1.00
0.039
1.00
0.039
-
0.06
0.28
0.09
0.40
0.12
0.49
0.15
0.63
0.18
0.89
0.20
1.26
200
8
300
LECHLER_21636417
60
216364
3/8"
1.40
0.055
1.40
0.055
-
0.10
0.45
0.14
0.63
0.20
0.77
0.24
1.00
0.28
1.41
0.31
1.99
200
8
300
LECHLER_21640417
60
216404
3/8"
2.00
0.079
2.00
0.079
-
0.16
0.71
0.22
1.00
0.31
1.22
0.38
1.58
0.44
2.24
0.49
3.16
200
8
300
LECHLER_21649617
90
216496
3/8"
3.00
0.118
2.00
0.079
-
0.26
1.20
0.37
1.70
0.53
2.08
0.65
2.69
0.75
3.80
0.83
5.38
500
20
820
LECHLER_21656617
90
216566
3/8"
4.00
0.158
2.00
0.079
-
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.10
5.59
1.20
7.91
500
20
820
LECHLER_21664617
90
216646
3/8"
3.50
0.138
2.00
0.079
2.00
0.62
2.83
0.88
4.00
1.20
4.90
1.50
6.32
1.80
8.94
2.00
12.65
500
20
820
LECHLER_21668617
90
216686
3/8"
4.00
0.158
2.00
0.079
2.50
0.78
3.54
1.10
5.00
1.60
6.12
1.90
7.91
2.20
11.18
2.50
15.81
500
20
820
LECHLER_21672617
90
216726
3/8"
5.00
0.197
2.00
0.079
3.15
0.98
4.45
1.40
6.30
2.00
7.72
2.40
9.96
2.80
14.09
3.10
19.92
500
20
820
LECHLER_21677617
90
216776
3/8"
6.00
0.236
2.00
0.079
4.30
1.3
6.00
1.90
8.50
2.60
10.40
3.20
13.40
3.70
19.00
4.20
26.90
500
20
820
LECHLER_21864617
90
218646
1/2"
5.00
-
2.00
-
2.00
-
2.83
-
4.00
-
4.90
-
6.32
-
8.94
-
12.65
500
-
820
LECHLER_21866617
90
218666
1/2"
5.50
-
2.00
-
2.25
-
3.18
-
4.50
-
5.51
-
7.12
-
10.06
-
14.23
500
-
820
LECHLER_21870617
90
218706
1/2"
6.50
-
2.00
-
2.80
-
3.96
-
5.60
-
6.86
-
8.85
-
12.52
-
17.71
500
-
820
LECHLER_21876617
90
218766
1/2"
5.00
-
2.00
-
4.00
-
5.66
-
8.00
-
9.80
-
12.65
-
17.89
-
25.30
500
-
820
LECHLER_21882617
90
218826
1/2"
6.50
-
2.00
-
5.60
-
7.92
-
11.20
-
13.72
-
17.71
-
25.04
-
35.42
500
-
820
LECHLER_21884617
90
218846
1/2"
7.50
-
2.00
-
6.25
-
8.84
-
12.50
-
15.31
-
19.76
-
27.95
-
39.53
500
-
820
LECHLER_21888617
90
218886
1/2"
9.00
-
2.40
-
8.00
-
11.31
-
16.00
-
19.60
-
25.30
-
35.78
-
50.60
500
-
820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 2TR - Axial-flow hollow cone nozzles for retaning nut
Lechler
03.11.2023
Series 490-491 - Axial-flow full cone nozzles
Lechler
03.11.2023
Series 652 - High - Flat fan nozzles
Lechler
03.11.2023
Series 686 - Zungendüesen
Lechler
03.11.2023
Series 502 / 503 - Cluster head nozzles
Lechler
03.11.2023
Series 632 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 226 - Axial-flow hollow cone nozzles
Lechler
03.11.2023
Series 684 - Zungendüesen
Lechler
03.11.2023
Series 422_Metall - Tangential-flow full cone nozzles
Lechler
03.11.2023
Series 688, 689 - Zungendüesen
Lechler
03.11.2023
Series 524 / 525 - Deflector plate nozzle
Lechler
03.11.2023
Series 644 - Descaling Nozzles
Lechler
03.11.2023
Series 6P4 - Descaling Nozzles
Lechler
03.11.2023
Series 220 - Axial-flow hollow cone nozzles
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表