您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Lead flashing 36°-45° - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/flashing_lead_flashing_36_45.prj},{NB=Lead_Flashing 450/36-45/-/-/BA/ACCESS(a)(400)(101262)},{MAT=101262},{EAN=4037494176504},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,IT},{SYS=ACCESS},{SAP=Lead_flashing 450/36-45/-/-/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=450},{A=418},{B=200},{D1=450},{X=1100},{Y=1100},{W1=40},{SL=BA},{WG=25.86},{XX=1340},{XY=1150},{AX=414.288},{MEAS1=126.870},{MEAS2=717.068},{MEAS3=59.817},{SHORT=450/36-45/-/-/BA/ACCESS},{VERS=5},{VERS1=1},{MEAS4=60.593},{MEAS5=408.244}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
X
[mm]
Y
[mm]
W1
[°]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Lead_Flashing 200/36-45/-...
101257
4037494176450
ACCESS
Lead_flashing 200/36-45/-...
200
314
200
200
960
830
40
BA
13.35
Lead_Flashing 250/36-45/-...
101258
4037494176467
ACCESS
Lead_flashing 250/36-45/-...
250
334
200
250
1040
880
40
BA
16.93
Lead_Flashing 300/36-45/-...
101259
4037494176474
ACCESS
Lead_flashing 300/36-45/-...
300
355
200
300
1120
940
40
BA
18.51
Lead_Flashing 350/36-45/-...
101260
4037494176481
ACCESS
Lead_flashing 350/36-45/-...
350
376
200
350
1190
990
40
BA
19.95
Lead_Flashing 400/36-45/-...
101261
4037494176498
ACCESS
Lead_flashing 400/36-45/-...
400
397
200
400
1270
1040
40
BA
24.24
Lead_Flashing 450/36-45/-...
101262
4037494176504
ACCESS
Lead_flashing 450/36-45/-...
450
418
200
450
1100
1100
40
BA
25.86
Lead_Flashing 500/36-45/-...
101394
4037494416198
ACCESS
Lead_flashing 500/36-45/-...
500
439
200
500
1420
1150
40
BA
27.66
Lead_Flashing 550/36-45/-...
101395
4037494416204
ACCESS
Lead_flashing 550/36-45/-...
550
460
200
550
1500
1250
40
BA
31.59
Lead_Flashing 600/36-45/-...
101396
4037494416211
ACCESS
Lead_flashing 600/36-45/-...
600
481
200
600
1570
1300
40
BA
34.46
Lead_Flashing 700/36-45/-...
101398
4037494416235
ACCESS
Lead_flashing 700/36-45/-...
700
523
200
700
1720
1400
40
BA
40.75
Lead_Flashing 750/36-45/-...
101399
4037494416242
ACCESS
Flashing 750/36-45/-/-/BA...
750
860
200
750
1800
1450
40
BA
44.18
Lead_Flashing 800/36-45/-...
101400
4037494416259
ACCESS
Flashing 800/36-45/-/-/BA...
800
1020
200
800
1880
1500
40
BA
47.76
Lead_Flashing 850/36-45/-...
101401
4037494416266
ACCESS
Flashing 850/36-45/-/-/BA...
850
1087
200
850
1950
1560
40
BA
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表