您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
KZ 1000 V1 - GAS SPRINGS - Compact Height
Azolgas
GAS SPRINGS
COMPACT HEIGHT
KZ
Powered by
CAD模型選擇
{azolgas/001_gas_springs/006_compact_height/01_kz/04_kz_1000_v1_asmtab.prj},{NB=KZ1000 32 V1(0,-,-,-,-)},{AZOLHELP=KZ 1000 032 V1},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=32},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.5956},{IF=920},{IIF=920},{HUB=0},{B=50},{Q=3},{L=84},{AK=28},{VM=1.6},{CNSMASSEXACT=0.90},{V=0.053},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=COMPACT HEIGHT},{SERIEN=KZ},{INFO=PDF Datenblatt},{PPATH=assemblies/04_kz_1000v1_asmtpl.prj},{VTEMP=0.05279}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
KZ 1000 010 V1,-,-,-,-,18...
KZ 1000 010 V1,-,-,-,-,18...
NC.008.00.01000.010.1
10
1.3888
920
920
1278
920
10
50
72
3
62
28
1.6
0.71
0.022
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 013 V1,-,-,-,-,18...
KZ 1000 013 V1,-,-,-,-,18...
NC.008.00.01000.013.1
13
1.4981
920
920
1378
920
13
50
78
3
65
28
1.6
0.74
0.024
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 016 V1,-,-,-,-,18...
KZ 1000 016 V1,-,-,-,-,18...
NC.008.00.01000.016.1
16
1.5252
920
920
1403
920
16
50
84
3
68
28
1.6
0.76
0.029
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 019 V1,-,-,-,-,18...
KZ 1000 019 V1,-,-,-,-,18...
NC.008.00.01000.019.1
19
1.5456
920
920
1422
920
19
50
90
3
71
28
1.6
0.79
0.033
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 025 V1,-,-,-,-,18...
KZ 1000 025 V1,-,-,-,-,18...
NC.008.00.01000.025.1
25
1.5741
920
920
1448
920
25
50
102
3
77
28
1.6
0.84
0.042
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 032 V1,-,-,-,-,18...
KZ 1000 032 V1,-,-,-,-,18...
NC.008.00.01000.032.1
32
1.5956
920
920
1468
920
32
50
116
3
84
28
1.6
0.90
0.053
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 038 V1,-,-,-,-,18...
KZ 1000 038 V1,-,-,-,-,18...
NC.008.00.01000.038.1
38
1.6085
920
920
1480
920
38
50
128
3
90
28
1.6
0.95
0.062
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 050 V1,-,-,-,-,18...
KZ 1000 050 V1,-,-,-,-,18...
NC.008.00.01000.050.1
50
1.6258
920
920
1496
920
50
50
152
3
102
28
1.6
1.05
0.080
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 063 V1,-,-,-,-,18...
KZ 1000 063 V1,-,-,-,-,18...
NC.008.00.01000.063.1
63
1.6376
920
920
1507
920
63
50
178
3
115
28
1.6
1.16
0.100
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 075 V1,-,-,-,-,18...
KZ 1000 075 V1,-,-,-,-,18...
NC.008.00.01000.075.1
75
1.6451
920
920
1513
920
75
50
202
3
127
28
1.6
1.26
0.118
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 080 V1,-,-,-,-,18...
KZ 1000 080 V1,-,-,-,-,18...
NC.008.00.01000.080.1
80
1.6477
920
920
1516
920
80
50
212
3
132
28
1.6
1.30
0.125
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 100 V1,-,-,-,-,18...
KZ 1000 100 V1,-,-,-,-,18...
NC.008.00.01000.100.1
100
1.6553
920
920
1523
920
100
50
252
3
152
28
1.6
1.47
0.156
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
KZ 1000 125 V1,-,-,-,-,18...
KZ 1000 125 V1,-,-,-,-,18...
NC.008.00.01000.125.1
125
1.6615
920
920
1529
920
125
50
302
3
177
28
1.6
1.68
0.193
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
KZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表