您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
B30 - Threaded stud M1 / SM1
KVT Fastening
bigHead®
Threaded stud M1 / SM1
Powered by
CAD模型選擇
{kvt/bighead/gewindebolzen_m1_sm1/m1_sm1_b30.prj},{NB=KVT M1/B30-M8X25},{IDNR=},{BZC=M1/B30-M8X25},{DXL=M8 x 25 mm},{D=M8},{NDM=8},{KDM=6.466},{L=25},{W=Stahl, verzinkt},{K=Ø 30},{D1=11.800},{L1=1.500},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
K
Head around
[mm]
KVT M1/B30-M4X12
M1/B30-M4X12
M4 x 12 mm
M4
12
Steel, galvanized
Ø 30
KVT M1/B30-M4X16
M1/B30-M4X16
M4 x 16 mm
M4
16
Steel, galvanized
Ø 30
KVT M1/B30-M4X20
M1/B30-M4X20
M4 x 20 mm
M4
20
Steel, galvanized
Ø 30
KVT M1/B30-M4X25
M1/B30-M4X25
M4 x 25 mm
M4
25
Steel, galvanized
Ø 30
KVT M1/B30-M5X12
M1/B30-M5X12
M5 x 12 mm
M5
12
Steel, galvanized
Ø 30
KVT M1/B30-M5X16
M1/B30-M5X16
M5 x 16 mm
M5
16
Steel, galvanized
Ø 30
KVT M1/B30-M5X20
M1/B30-M5X20
M5 x 20 mm
M5
20
Steel, galvanized
Ø 30
KVT M1/B30-M5X25
M1/B30-M5X25
M5 x 25 mm
M5
25
Steel, galvanized
Ø 30
KVT M1/B30-M6X12
M1/B30-M6X12
M6 x 12 mm
M6
12
Steel, galvanized
Ø 30
KVT M1/B30-M6X16
M1/B30-M6X16
M6 x 16 mm
M6
16
Steel, galvanized
Ø 30
KVT M1/B30-M6X20
M1/B30-M6X20
M6 x 20 mm
M6
20
Steel, galvanized
Ø 30
KVT M1/B30-M6X25
M1/B30-M6X25
M6 x 25 mm
M6
25
Steel, galvanized
Ø 30
KVT M1/B30-M8x20
M1/B30-M8x20
M8 x 20mm
M8
20
Steel, galvanized
Ø 30
KVT M1/B30-M8X12
M1/B30-M8X12
M8 x 12 mm
M8
12
Steel, galvanized
Ø 30
KVT M1/B30-M8X16
M1/B30-M8X16
M8 x 16 mm
M8
16
Steel, galvanized
Ø 30
KVT M1/B30-M8X20
M1/B30-M8X20
M8 x 20 mm
M8
20
Steel, galvanized
Ø 30
KVT M1/B30-M8X25
M1/B30-M8X25
M8 x 25 mm
M8
25
Steel, galvanized
Ø 30
KVT M1/B30-M10x40
M1/B30-M10x40
M10 x 40mm
M10
40
Steel, galvanized
Ø 30
KVT SM1/B30-M4X12
SM1/B30-M4X12
M4 x 12 mm
M4
12
Stainless steel
Ø 30
KVT SM1/B30-M4X16
SM1/B30-M4X16
M4 x 16 mm
M4
16
Stainless steel
Ø 30
KVT SM1/B30-M4X20
SM1/B30-M4X20
M4 x 20 mm
M4
20
Stainless steel
Ø 30
KVT SM1/B30-M4X25
SM1/B30-M4X25
M4 x 25 mm
M4
25
Stainless steel
Ø 30
KVT SM1/B30-M5X12
SM1/B30-M5X12
M5 x 12 mm
M5
12
Stainless steel
Ø 30
KVT SM1/B30-M5X16
SM1/B30-M5X16
M5 x 16 mm
M5
16
Stainless steel
Ø 30
KVT SM1/B30-M5X20
SM1/B30-M5X20
M5 x 20 mm
M5
20
Stainless steel
Ø 30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表