您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TRISERT ® - for thermoplastics - Threaded inserts for thermoplastics or thermosets with a small head
KVT Fastening
Tappex® Threaded inserts
TRISERT®
Powered by
CAD模型選擇
{kvt/tappex_gewindeeinsaetze/trisert/gewinaetze_f_thpl_o_dupl.prj},{NB=KVT 237M8},{BZC=237M8},{D=M8},{L=14.00 ± 0.30},{LX=14.000},{D1=11.06},{P=1.95},{D2=11.1},{T=1.00},{DD=10.1-10.6},{W=4.00},{DD1=18.6},{T1=15.6},{NDM=8.000},{DDIN=10.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
[mm]
D1
nom.
[mm]
P
nom.
[mm]
D2
nom.
[mm]
T
±0.15
[mm]
DD
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
min.
[mm]
KVT 237M3
237M3
M3
6.25 ± 0.20
4.73
1.06
4.7
0.75
4.1-4.4
1.65
7.7
6.9
KVT 237M4
237M4
M4
8.40 ± 0.20
6.31
1.27
6.3
0.80
5.8-6.1
2.30
10.7
9.3
KVT 237M5
237M5
M5
10.00 ± 0.25
7.50
1.41
7.5
0.80
6.9-7.2
2.70
12.6
11.0
KVT 237M6
237M6
M6
12.00 ± 0.25
8.69
1.59
8.6
0.90
8.0-8.4
3.15
14.7
13.2
KVT 245M6
245M6
M6
7.90 ± 0.25
8.69
1.59
8.6
0.90
8.0-8.4
3.15
14.7
8.7
KVT 237M8
237M8
M8
14.00 ± 0.30
11.06
1.95
11.1
1.00
10.1-10.6
4.00
18.6
15.6
KVT 270M3
270M3
M3
6.25 ± 0.125
4.73
1.06
4.7
0.75
On Request
On Request
On Request
On Request
KVT 270M4
270M4
M4
8.40 ± 0.125
6.31
1.27
6.3
0.80
On Request
On Request
On Request
On Request
KVT 270M5
270M5
M5
10.00 ± 0.125
7.50
1.41
7.5
0.80
On Request
On Request
On Request
On Request
KVT 270M6
270M6
M6
12.00 ± 0.125
8.69
1.59
8.6
0.90
On Request
On Request
On Request
On Request
KVT 239M6
239M6
M6
7.90 ± 0.125
8.69
1.59
8.6
0.90
On Request
On Request
On Request
On Request
KVT 270M8
270M8
M8
14.00 ± 0.125
11.06
1.95
11.1
1.00
On Request
On Request
On Request
On Request
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表