您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KSTM GT - Pillow block bearings with split housing
igus
igubal®
igubal® Pillow Block Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/stehlager/kstm_gt_asmtab.prj},{NB=KSTM-GT40 GT (0)},{ARTNR=KSTM-GT40 GT},{ARTNR1=KSTM-GT40GT},{INFO=INFO},{SW=0},{RSS=11000},{RSL=5500},{ASS=2500},{ASL=1250},{ADK=20},{ADH=15},{D1=40},{D3=13.5},{H=79},{H1=39.5},{H2=12.6},{SW2=19},{A=120.5},{M=91},{C1=29.5},{B=48.5},{SW1=24},{PPATH=assemblies/kstm_gt_asmtpl.prj},{VERS=1.000},{VER1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
RSS
Max. radial tensile strength short term
[N]
RSL
Max. radial tensile strength long term
[N]
ASS
Max. axial tensile strength short term
[N]
ASL
Max. axial tensile strength long term
[N]
ADK
Maximum Torque through ball
[Nm]
ADH
Max. Torque fixing holes
[Nm]
D1
Diameter E10
[mm]
D3
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
SW2
Width across flats
[mm]
A
Length
[mm]
M
Length
[mm]
C1
Width
[mm]
B
Width
[mm]
SW1
Max. Pivot angle
[°]
KSTM-GT35
KSTM-GT35
11000
5500
2500
1250
20
15
35
13.5
79
39.5
12.6
19
120.5
91
29.5
48.5
24
KSTM-GT40
KSTM-GT40
11000
5500
2500
1250
20
15
40
13.5
79
39.5
12.6
19
120.5
91
29.5
48.5
24
KSTM-GT40 GT
KSTM-GT40 GT
11000
5500
2500
1250
20
15
40
13.5
79
39.5
12.6
19
120.5
91
29.5
48.5
24
KSTM-GT45
KSTM-GT45
15000
7500
3000
1500
20
20
45
13.5
100
50.0
12.6
19
149.0
114
35.0
60.0
24
KSTM-GT50
KSTM-GT50
15000
7500
3000
1500
20
20
50
13.5
100
50.0
12.6
19
149.0
114
35.0
60.0
24
KSTM-GT50 GT
KSTM-GT50 GT
15000
7500
3000
1500
20
20
50
13.5
100
50.0
12.6
19
149.0
114
35.0
60.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ESTM - Pillow block bearings
igus
12.02.2024
ESTM SL - Pillow block bearings Slim Line
igus
12.02.2024
RJUM-05 - Pillow Block, mm
igus
12.09.2022
DryLin® SHT - Basic
igus
12.09.2022
EGLM - Spherical bearing
igus
12.02.2024
EFSM - Fixed flange bearings with 4 mounting holes
igus
12.02.2024
OJUM-06-LL - Floating Pillow Block, mm
igus
12.09.2022
KFSM GT - Flange bearing with 4 mounting holes and split housing
igus
12.02.2024
EEWM - Hardened Stainless Steel 1.4034, mm
igus
12.09.2022
GELM - Clevis joints, left-hand thread
igus
12.02.2024
EGFM T - Clip bearing, maximum compensation of tolerances
igus
12.02.2024
JSRM-JSLM-SG - High helix lead screw nuts, cylindrical, made from iglidur® ...
igus
01.05.2020
RJUI-03 - Liner Plain Bearing, inch
igus
19.01.2021
RJUM-02 - Linear Plain Bearing, mm
igus
20.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表