您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
KSK - Oldham couplings, d1= 3-14mm, 1,5-7Nm, aluminum alloy
Miki Pulley Group
Couplings
Oldham couplings
KSK Model
Powered by
CAD模型選擇
{miki_pulley/couplings/oldham20couplings/ksk20model/ksk.prj},{NB=KSK 4 AA 10H7-14H7},{PREVIEW=../../../_pool_/8d/8e/ksk_2.png},{FIRMA=Miki Pulley Group},{ARTNR=KSK 4 AA 10H7-14H7},{D=30},{D1=10},{D2=14},{RT=7},{L=27},{MAT=aluminum alloy},{PV=0,5},{WV=0,5},{AV=0,3},{RPM=3000},{TS=91},{TM=0,184×10-6},{KG=0,04},{ROHS=Yes},{REACH=Yes},{HSC=8483 6080},{PDF=Open PDF},{DEFAULTSORTATTR=16359},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/KSK_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
KSK 2 AA 10H7-10H7
Miki Pulley Group
KSK 2 AA 10H7-10H7
20
10
10
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 2,5-2,5
Miki Pulley Group
KSK 2 AA 2,5-2,5
20
2,5
2,5
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-10H7
Miki Pulley Group
KSK 2 AA 3H7-10H7
20
3
10
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-3H7
Miki Pulley Group
KSK 2 AA 3H7-3H7
20
3
3
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-4H7
Miki Pulley Group
KSK 2 AA 3H7-4H7
20
3
4
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-5H7
Miki Pulley Group
KSK 2 AA 3H7-5H7
20
3
5
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-6,35H7
Miki Pulley Group
KSK 2 AA 3H7-6,35H7
20
3
6,35
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-6H7
Miki Pulley Group
KSK 2 AA 3H7-6H7
20
3
6
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-7H7
Miki Pulley Group
KSK 2 AA 3H7-7H7
20
3
7
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-8H7
Miki Pulley Group
KSK 2 AA 3H7-8H7
20
3
8
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-9,52H7
Miki Pulley Group
KSK 2 AA 3H7-9,52H7
20
3
9,52
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 3H7-9H7
Miki Pulley Group
KSK 2 AA 3H7-9H7
20
3
9
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-10H7
Miki Pulley Group
KSK 2 AA 4H7-10H7
20
4
10
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-4H7
Miki Pulley Group
KSK 2 AA 4H7-4H7
20
4
4
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-5H7
Miki Pulley Group
KSK 2 AA 4H7-5H7
20
4
5
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-6,35H7
Miki Pulley Group
KSK 2 AA 4H7-6,35H7
20
4
6,35
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-6H7
Miki Pulley Group
KSK 2 AA 4H7-6H7
20
4
6
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-7H7
Miki Pulley Group
KSK 2 AA 4H7-7H7
20
4
7
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-8H7
Miki Pulley Group
KSK 2 AA 4H7-8H7
20
4
8
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-9,52H7
Miki Pulley Group
KSK 2 AA 4H7-9,52H7
20
4
9,52
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 4H7-9H7
Miki Pulley Group
KSK 2 AA 4H7-9H7
20
4
9
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 5H7-10H7
Miki Pulley Group
KSK 2 AA 5H7-10H7
20
5
10
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 5H7-5H7
Miki Pulley Group
KSK 2 AA 5H7-5H7
20
5
5
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 5H7-6,35H7
Miki Pulley Group
KSK 2 AA 5H7-6,35H7
20
5
6,35
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
KSK 2 AA 5H7-6H7
Miki Pulley Group
KSK 2 AA 5H7-6H7
20
5
6
1,5
24
aluminum alloy
0,5
0,5
0,2
3000
33
0,028×10-6
0,014
Yes
Yes
8483 6080
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SFC-DA2 - Disc Pack Couplings, Servoflex, d1/d2= 3-45mm, 0,25-250Nm, alumin...
Miki Pulley Group
27.10.2023
ALS B - Jaw Couplings, Starflex, d1= 3-45mm, 0,65-212Nm, aluminum alloy
Miki Pulley Group
27.10.2023
SFC SA2 - Disc Pack Couplings, Servoflex, d1/d2= 3-45mm, 0,25-250Nm, alumin...
Miki Pulley Group
30.10.2023
STF - Dual couplings, Stepflex, d1/d2= 3-30mm, 0,5-60Nm, aluminum alloy
Miki Pulley Group
27.10.2023
ASK AL - Sliced couplings, d1/d2= 2,5-55mm, 1-300Nm, aluminum alloy
Miki Pulley Group
30.10.2023
3.7kW
FUJI HENSOKUKI
25.01.2022
ALS H - Jaw Couplings, Starflex, d1/d2= 3-60mm, 2-1050Nm, aluminum alloy
Miki Pulley Group
27.10.2023
DSG - Support unit
SHAC
13.05.2022
CPU - Cross joint couplings, Paraflex, d1/d2= 6-22mm, 2,2-25Nm, aluminum al...
Miki Pulley Group
30.10.2023
EMMT-AS (m) - servo motor, Modular system
Festo
22.08.2023
2.2kW
FUJI HENSOKUKI
25.01.2022
SFS-G - Disc Pack Couplings, Servoflex, d1/d2= 7-60mm, 20-800Nm, steel
Miki Pulley Group
27.10.2023
CPJ, CPJK - Couplings - Jaw, Setscrew, with Key Groove
Misumi
29.05.2023
CPE - Cross joint couplings, Paraflex, d1/d2= 3-20mm, 0,7-10Nm, aluminum al...
Miki Pulley Group
30.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表