您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 591 - Knurled screws
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
GN 591
GN 591
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn591/gn591/gn591.prj},{NB=Raendelschraube GN 591-20-M6-40},{PARTNUMBER=GN 591-20-M6-40},{NORMNR=GN 591},{D1=20},{D2=M6},{D2X=6},{L=40},{D3=12.0},{H=16.0},{K=10.0},{ABS1=5.700},{ABS2=8.000},{ZZ=4.000},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0120},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
[mm]
L
Length
[mm]
D3
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled Screw GN 591-12-M...
GN 591-12-M4-10
12
M4
10
9.5
11.5
7.5
0.0030
39263000
YES
Knurled Screw GN 591-12-M...
GN 591-12-M4-16
12
M4
16
9.5
11.5
7.5
0.0039
39263000
YES
Knurled Screw GN 591-12-M...
GN 591-12-M5-10
12
M5
10
9.5
11.5
7.5
0.0030
39263000
YES
Knurled Screw GN 591-12-M...
GN 591-12-M5-16
12
M5
16
9.5
11.5
7.5
0.0045
39263000
YES
Knurled Screw GN 591-16-M...
GN 591-16-M4-10
16
M4
10
11.0
13.0
8.0
0.0025
39263000
YES
Knurled Screw GN 591-16-M...
GN 591-16-M4-16
16
M4
16
11.0
13.0
8.0
0.0039
39263000
YES
Knurled Screw GN 591-16-M...
GN 591-16-M4-20
16
M4
20
11.0
13.0
8.0
0.0039
39263000
YES
Knurled Screw GN 591-16-M...
GN 591-16-M4-30
16
M4
30
11.0
13.0
8.0
0.0057
39263000
YES
Knurled Screw GN 591-16-M...
GN 591-16-M5-10
16
M5
10
11.0
13.0
8.0
0.0040
39263000
YES
Knurled Screw GN 591-16-M...
GN 591-16-M5-16
16
M5
16
11.0
13.0
8.0
0.0050
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M5-10
20
M5
10
12.0
16.0
10.0
0.0060
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M5-16
20
M5
16
12.0
16.0
10.0
0.0060
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M5-20
20
M5
20
12.0
16.0
10.0
0.0071
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M5-25
20
M5
25
12.0
16.0
10.0
0.0070
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M6-10
20
M6
10
12.0
16.0
10.0
0.0060
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M6-16
20
M6
16
12.0
16.0
10.0
0.0080
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M6-25
20
M6
25
12.0
16.0
10.0
0.0090
39263000
YES
Knurled Screw GN 591-20-M...
GN 591-20-M6-40
20
M6
40
12.0
16.0
10.0
0.0120
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M6-10
25
M6
10
16.0
19.0
11.0
0.0108
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M6-16
25
M6
16
16.0
19.0
11.0
0.0112
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M6-20
25
M6
20
16.0
19.0
11.0
0.0120
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M6-25
25
M6
25
16.0
19.0
11.0
0.0110
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M6-30
25
M6
30
16.0
19.0
11.0
0.0108
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M6-50
25
M6
50
16.0
19.0
11.0
0.0200
39263000
YES
Knurled Screw GN 591-25-M...
GN 591-25-M8-16
25
M8
16
16.0
19.0
11.0
0.0150
39263000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 954.6 - Clamping plates for position indicators
Ganter
19.06.2024
GN 421 - Hollow knurled knobs
Ganter
19.06.2024
GN 420 - Knurled nuts
Ganter
19.06.2024
DIN 466 - Knurled nuts, Steel, zinc plated
Ganter
19.06.2024
GN 529 - Knurled Screws, Duroplast
Ganter
19.06.2024
DIN 467 - Flat knurled nuts, Steel, zinc plated
Ganter
19.06.2024
GN 567 - Star nuts
Ganter
19.06.2024
DIN 464 - Knurled thumb screws
Ganter
19.06.2024
ISO 7379 - Shoulder screws with collar
Ganter
19.06.2024
DIN 508 - T-Nuts
Ganter
19.06.2024
GN 732.1 - Cylinder head shoulder bolts, Steel
Ganter
19.06.2024
GN 590 - Knurled nuts, Type D, with threaded through bore
Ganter
19.06.2024
DIN 6321 C - Workholding bolts / Headed dowels, Type C, Locating bolt flatt...
Ganter
19.06.2024
GN 506 - T-Nuts
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表