您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KLGX - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klgx_asmtab.prj},{NB=KLGX032},{CODE=KLGX032},{DD=32},{D=60},{H=26},{H1=20},{H2=17},{NV1=M6x18},{TV1=8.0},{N1=12},{NV2=M8},{N2=4},{MT=265},{TA=16},{PA=125},{PM=66},{NV11=6},{NV111=18},{PPATH=klgx/klgx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLGX020
KLGX020
20
47
26
20
17
M6x18
8.0
8
M8
2
110
11
133
57
6
18
KLGX022
KLGX022
22
47
26
20
17
M6x18
8.0
8
M8
2
120
11
131
57
6
18
KLGX024
KLGX024
24
50
26
20
17
M6x18
8.0
9
M8
3
150
12
125
60
6
18
KLGX025
KLGX025
25
50
26
20
17
M6x18
8.0
9
M8
3
155
12
120
60
6
18
KLGX028
KLGX028
28
55
26
20
17
M6x18
8.0
9
M8
3
170
12
107
55
6
18
KLGX030
KLGX030
30
55
26
20
17
M6x18
8.0
9
M8
3
185
12
100
55
6
18
KLGX032
KLGX032
32
60
26
20
17
M6x18
8.0
12
M8
4
265
16
125
66
6
18
KLGX035
KLGX035
35
60
26
20
17
M6x18
8.0
12
M8
4
290
16
114
67
6
18
KLGX038
KLGX038
38
65
26
20
17
M6x18
8.0
15
M8
4
390
20
131
77
6
18
KLGX040
KLGX040
40
65
26
20
17
M6x18
8.0
15
M8
4
410
20
125
77
6
18
KLGX042
KLGX042
42
75
32
24
20
M8x22
18.0
12
M10
4
595
20
138
78
8
22
KLGX045
KLGX045
45
75
32
24
20
M8x22
18.0
12
M10
4
635
28
129
78
8
22
KLGX048
KLGX048
48
80
32
24
20
M8x22
18.0
12
M10
4
680
28
121
73
8
22
KLGX050
KLGX050
50
80
32
24
20
M8x22
18.0
12
M10
4
700
28
116
73
8
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KLHH - Locking devices
Sati
15.12.2022
KLMM - Locking devices
Sati
15.12.2022
KLNN - Locking devices
Sati
15.12.2022
KLPP - Locking devices
Sati
15.12.2022
KLGG - Locking devices
Sati
15.12.2022
Safety claw couplings, male threaded
Riegler
02.03.2015
KLSX - Locking devices
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
KLSS - Locking devices
Sati
15.12.2022
KLQX - Locking devices
Sati
15.12.2022
KLCX - Locking devices
Sati
15.12.2022
KLDA - Locking devices
Sati
15.12.2022
KLRR - Locking devices
Sati
15.12.2022
KLEE - Locking devices
Sati
15.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表