您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHX-110 - Male Clamping Handles - Ball-End Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Ball-End Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131237/khx-110.prj},{NB=KHX-285},{PN=KHX-285},{AMERSID=1085803},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{A=M10 x 1.50},{C=45.000},{D=21.500},{E=16.000},{F=10.000},{H=58.000},{J=37.500},{L=80.000},{ASKETCH8=10.000},{PITCHHELIXSPIRAL=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Stud Thread Length
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Height
[mm]
KHX-110
KHX-110
1085769
-
-
Steel
M5 x .80
15.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-115
KHX-115
1085770
-
-
Steel
M5 x .80
20.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-120
KHX-120
1085771
-
-
Steel
M5 x .80
25.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-125
KHX-125
1085772
-
-
Steel
M6 x 1
10.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-130
KHX-130
1085773
-
-
Steel
M6 x 1
15.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-135
KHX-135
1085774
-
-
Steel
M6 x 1
20.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-140
KHX-140
1085775
-
-
Steel
M6 x 1
25.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-145
KHX-145
1085776
-
-
Steel
M6 x 1
30.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-150
KHX-150
1085777
-
-
Steel
M6 x 1
35.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-155
KHX-155
1085778
-
-
Steel
M6 x 1
40.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-160
KHX-160
1085779
-
-
Steel
M6 x 1
45.000
13.500
10.000
4.000
33.000
24.000
40.000
KHX-165
KHX-165
1085780
-
-
Steel
M8 x 1.25
15.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-170
KHX-170
1085781
-
-
Steel
M8 x 1.25
20.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-175
KHX-175
1085782
-
-
Steel
M8 x 1.25
25.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-180
KHX-180
1085783
-
-
Steel
M8 x 1.25
30.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-185
KHX-185
1085784
-
-
Steel
M8 x 1.25
35.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-190
KHX-190
1085785
-
-
Steel
M8 x 1.25
40.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-195
KHX-195
1085786
-
-
Steel
M8 x 1.25
45.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-200
KHX-200
1085787
-
-
Steel
M8 x 1.25
50.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-205
KHX-205
1085788
-
-
Steel
M8 x 1.25
60.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-215
KHX-215
1085789
-
-
Steel
M10 x 1.50
20.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-220
KHX-220
1085790
-
-
Steel
M10 x 1.50
25.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-225
KHX-225
1085791
-
-
Steel
M10 x 1.50
30.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-230
KHX-230
1085792
-
-
Steel
M10 x 1.50
35.000
18.000
13.500
6.500
46.000
29.000
65.000
KHX-235
KHX-235
1085793
-
-
Steel
M10 x 1.50
40.000
18.000
13.500
6.500
46.000
29.000
65.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表