您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHT-11 - Male Clamping Handles - Ball-End Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Ball-End Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131237/kht-11.prj},{NB=KHT-31},{PN=KHT-31},{AMERSID=1085740},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{A=5/8-11},{C=1.570},{D=1.380},{E=0.910},{F=0.470},{H=2.720},{J=1.970},{L=4.250},{PITCHHELIXSPIRAL=0.09091},{D1SKETCH6=0.625},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Stud Thread Size
ⁿ/ₐ
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Handle Height
[Inch]
J
J Body Height
[Inch]
L
L Handle Length
[Inch]
KHT-11
KHT-11
1085720
-
-
Steel
3/8-16
0.780
1.100
0.750
0.470
2.130
1.610
3.260
KHT-12
KHT-12
1085721
-
-
Steel
3/8-16
1.180
1.100
0.750
0.470
2.130
1.610
3.260
KHT-13
KHT-13
1085722
-
-
Steel
3/8-16
1.570
1.100
0.750
0.470
2.130
1.610
3.260
KHT-14
KHT-14
1085723
-
-
Steel
3/8-16
1.770
1.100
0.750
0.470
2.130
1.610
3.260
KHT-15
KHT-15
1085724
-
-
Steel
3/8-16
1.960
1.100
0.750
0.470
2.130
1.610
3.260
KHT-16
KHT-16
1085725
-
-
Steel
3/8-16
2.360
1.100
0.750
0.470
2.130
1.610
3.260
KHT-17
KHT-17
1085726
-
-
Steel
1/2-13
0.780
1.100
0.750
0.470
2.130
1.610
3.260
KHT-18
KHT-18
1085727
-
-
Steel
1/2-13
1.180
1.100
0.750
0.470
2.130
1.610
3.260
KHT-19
KHT-19
1085728
-
-
Steel
1/2-13
1.570
1.100
0.750
0.470
2.130
1.610
3.260
KHT-20
KHT-20
1085729
-
-
Steel
1/2-13
1.770
1.100
0.750
0.470
2.130
1.610
3.260
KHT-21
KHT-21
1085730
-
-
Steel
1/2-13
1.960
1.100
0.750
0.470
2.130
1.610
3.260
KHT-22
KHT-22
1085731
-
-
Steel
1/2-13
2.360
1.100
0.750
0.470
2.130
1.610
3.260
KHT-23
KHT-23
1085732
-
-
Steel
1/2-13
0.980
1.380
0.910
0.470
2.720
1.970
4.250
KHT-24
KHT-24
1085733
-
-
Steel
1/2-13
1.180
1.380
0.910
0.470
2.720
1.970
4.250
KHT-25
KHT-25
1085734
-
-
Steel
1/2-13
1.570
1.380
0.910
0.470
2.720
1.970
4.250
KHT-26
KHT-26
1085735
-
-
Steel
1/2-13
1.770
1.380
0.910
0.470
2.720
1.970
4.250
KHT-27
KHT-27
1085736
-
-
Steel
1/2-13
1.960
1.380
0.910
0.470
2.720
1.970
4.250
KHT-28
KHT-28
1085737
-
-
Steel
1/2-13
2.360
1.380
0.910
0.470
2.720
1.970
4.250
KHT-29
KHT-29
1085738
-
-
Steel
5/8-11
0.980
1.380
0.910
0.470
2.720
1.970
4.250
KHT-30
KHT-30
1085739
-
-
Steel
5/8-11
1.180
1.380
0.910
0.470
2.720
1.970
4.250
KHT-31
KHT-31
1085740
-
-
Steel
5/8-11
1.570
1.380
0.910
0.470
2.720
1.970
4.250
KHT-33
KHT-33
1085741
-
-
Steel
5/8-11
1.960
1.380
0.910
0.470
2.720
1.970
4.250
KHT-34
KHT-34
1085742
-
-
Steel
5/8-11
2.360
1.380
0.910
0.470
2.720
1.970
4.250
KHT-36
KHT-36
1085743
-
-
Steel
5/8-11
1.180
1.690
1.180
0.470
3.070
2.300
5.190
KHT-37
KHT-37
1085744
-
-
Steel
5/8-11
1.570
1.690
1.180
0.470
3.070
2.300
5.190
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KCL-26 - Cam Levers - External Thread
Essentra Components
04.08.2014
KHZ-32 - Male Clamping Handles - Ball-End Handle
Essentra Components
01.08.2014
KHB-210 - Male Clamping Handles - Ball-End Handle
Essentra Components
01.08.2014
RGHS-2485 - Square & Rectangular Grippers - Counterbored Hole
Essentra Components
07.08.2014
K0117 - Clamping levers external thread, metal parts stainless steel
KIPP
11.06.2024
KHB-210 - Male Clamping Handles - Ball-End Handle
Reid Supply
22.02.2022
06430 inch - Clamping levers
norelem
30.05.2024
06441 - Clamping levers external thread
norelem
10.06.2024
06430 - Clamping levers external thread
norelem
10.06.2024
K0121 - Clamping levers external thread, stainless steel
KIPP
11.06.2024
SLK-15 - Thumb Screw Knobs - L-Knob
Essentra Components
31.07.2014
KHZ-132 Adjustable Handle Ball Knob Stainless Threaded-Stud - Male Clamping...
Essentra Components
01.08.2014
06441 inch - Clamping levers
norelem
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表