您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHF-410 - Male Clamping Handles - Notched Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Notched Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/khf-410.prj},{NB=KHF-610},{PN=KHF-610},{AMERSID=1085589},{APACID=-},{EMEAID=-},{MAT=Zinc},{A=M5 x .80},{C=15},{D=13.500},{E=10.000},{F=4.000},{H=31},{J=24.000},{L=40},{ASKETCH9=5.000},{PITCH=0.800},{D1PLANE1=12.500},{RD1ANNOTATIONS=7.595810684},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/khf-610}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Stud Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length
[mm]
HIDDEN
ⁿ/ₐ
KHF-410
KHF-410
1085557
-
-
Plastic
M5 x .80
15
13.500
10.000
4.000
31
24.000
40
No
KHF-420
KHF-420
1085558
-
-
Plastic
M5 x .80
25
13.500
10.000
4.000
31
24.000
40
No
KHF-425
KHF-425
1085559
-
-
Plastic
M6 x 1.00
10
13.500
10.000
4.000
31
24.000
40
No
KHF-430
KHF-430
1085560
-
-
Plastic
M6 x 1.00
15
13.500
10.000
4.000
31
24.000
40
No
KHF-435
KHF-435
1085561
-
-
Plastic
M6 x 1.00
20
13.500
10.000
4.000
31
24.000
40
No
KHF-440
KHF-440
1085563
-
-
Plastic
M6 x 1.00
25
13.500
10.000
4.000
31
24.000
40
No
KHF-445
KHF-445
1085564
-
-
Plastic
M6 x 1.00
30
13.500
10.000
4.000
31
24.000
40
No
KHF-450
KHF-450
1085565
-
-
Plastic
M6 x 1.00
35
13.500
10.000
4.000
31
24.000
40
No
KHF-455
KHF-455
1085566
-
-
Plastic
M6 x 1.00
40
13.500
10.000
4.000
31
24.000
40
No
KHF-460
KHF-460
1085568
-
-
Plastic
M6 x 1.00
45
13.500
10.000
4.000
31
24.000
40
No
KHF-465
KHF-465
1085569
-
-
Plastic
M8 x 1.25
15
18.000
13.500
6.500
43
29.000
65
No
KHF-470
KHF-470
1085570
-
-
Plastic
M8 x 1.25
20
18.000
13.500
6.500
43
29.000
65
No
KHF-475
KHF-475
1085571
-
-
Plastic
M8 x 1.25
25
18.000
13.500
6.500
43
29.000
65
No
KHF-480
KHF-480
1085572
-
-
Plastic
M8 x 1.25
30
18.000
13.500
6.500
43
29.000
65
No
KHF-485
KHF-485
1085573
-
-
Plastic
M8 x 1.25
35
18.000
13.500
6.500
43
29.000
65
No
KHF-490
KHF-490
1085574
-
-
Plastic
M8 x 1.25
40
18.000
13.500
6.500
43
29.000
65
No
KHF-495
KHF-495
1085575
-
-
Plastic
M8 x 1.25
45
18.000
13.500
6.500
43
29.000
65
No
KHF-500
KHF-500
1085576
-
-
Plastic
M8 x 1.25
50
18.000
13.500
6.500
43
29.000
65
No
KHF-505
KHF-505
1085577
-
-
Plastic
M8 x 1.25
60
18.000
13.500
6.500
43
29.000
65
No
KHF-520
KHF-520
1085579
-
-
Plastic
M10 x 1.50
30
21.500
16.000
10.000
55
37.500
80
No
KHF-530
KHF-530
1085580
-
-
Plastic
M10 x 1.50
40
21.500
16.000
10.000
55
37.500
80
No
KHF-535
KHF-535
1085581
-
-
Plastic
M10 x 1.50
45
21.500
16.000
10.000
55
37.500
80
No
KHF-540
KHF-540
1085583
-
-
Plastic
M10 x 1.50
50
21.500
16.000
10.000
55
37.500
80
No
KHF-545
KHF-545
1085584
-
-
Plastic
M10 x 1.50
60
21.500
16.000
10.000
55
37.500
80
No
KHF-555
KHF-555
1085585
-
-
Plastic
M12 x 1.75
30
25.500
19.000
10.000
64
42.500
95
No
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHD-202 - Female Clamping Handles - Teardrop Handle
Essentra Components
01.08.2014
MRT-p - Adjustable handles
Elesa+Ganter
21.06.2024
KHF-410 - Male Clamping Handles - Notched Handle
Essentra Components
01.08.2014
KHF-220 - Female Clamping Handles - Notched Handle
Reid Supply
22.02.2022
C-CLDM, C-CLDF - Economy Type Clamp Levers
Misumi
29.05.2023
KHA-840 - Male Clamping Handles - Teardrop Handle
Essentra Components
01.08.2014
KHF-220 - Female Clamping Handles - Notched Handle
Essentra Components
01.08.2014
ERZ-SST-MD (B) - Adjustable handles
Elesa+Ganter
21.06.2024
C-CLDMM, C-CLDFF - Economy Type - Clamp Levers
Misumi
29.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表