您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHB-210 - Male Clamping Handles - Ball-End Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Ball-End Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131237/khb-210.prj},{NB=KHB-96},{PN=KHB-96},{AMERSID=1085718},{APACID=-},{EMEAID=-},{MAT=Steel},{A=3/8-16},{C=1.770},{D=1.000},{E=0.750},{F=0.390},{H=2.630},{J=1.680},{L=3.740},{D2CT1=0.310},{D1S20=0.3750},{D1P1=18.000},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/khb-96}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Stud Thread Size
ⁿ/ₐ
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Handle Height
[Inch]
J
J Body Height
[Inch]
L
L Handle Length
[Inch]
KHB-210
KHB-210
1044938
-
-
Steel
10-32
0.390
0.530
0.390
0.150
1.300
0.950
1.570
KHB-52
KHB-52
1085668
-
-
Steel
10-32
0.590
0.530
0.390
0.150
1.300
0.950
1.570
KHB-215
KHB-215
1044939
-
-
Steel
10-32
0.780
0.530
0.390
0.150
1.300
0.950
1.570
KHB-220
KHB-220
1044940
-
-
Steel
10-32
1.180
0.530
0.390
0.150
1.300
0.950
1.570
KHB-225
KHB-225
1044941
-
-
Steel
10-24
0.390
0.530
0.390
0.150
1.300
0.950
1.570
KHB-54
KHB-54
1085669
-
-
Steel
10-24
0.590
0.530
0.390
0.150
1.300
0.950
1.570
KHB-230
KHB-230
1044942
-
-
Steel
10-24
0.780
0.530
0.390
0.150
1.300
0.950
1.570
KHB-235
KHB-235
1044943
-
-
Steel
10-24
1.180
0.530
0.390
0.150
1.300
0.950
1.570
KHB-240
KHB-240
1044944
-
-
Steel
1/4-20
0.390
0.530
0.390
0.150
1.300
0.950
1.570
KHB-245
KHB-245
1044945
-
-
Steel
1/4-20
0.590
0.530
0.390
0.150
1.300
0.950
1.570
KHB-56
KHB-56
1085670
-
-
Steel
1/4-20
0.780
0.530
0.390
0.150
1.300
0.950
1.570
KHB-58
KHB-58
1085671
-
-
Steel
1/4-20
1.180
0.530
0.390
0.150
1.300
0.950
1.570
KHB-250
KHB-250
1044946
-
-
Steel
1/4-20
1.570
0.530
0.390
0.150
1.300
0.950
1.570
KHB-255
KHB-255
1044947
-
-
Steel
1/4-20
1.770
0.530
0.390
0.150
1.300
0.950
1.570
KHB-260
KHB-260
1044948
-
-
Steel
5/16-18
0.590
0.710
0.530
0.250
1.810
1.140
2.560
KHB-60
KHB-60
1085672
-
-
Steel
5/16-18
0.780
0.710
0.530
0.250
1.810
1.140
2.560
KHB-62
KHB-62
1085673
-
-
Steel
5/16-18
1.180
0.710
0.530
0.250
1.810
1.140
2.560
KHB-64
KHB-64
1085674
-
-
Steel
5/16-18
1.570
0.710
0.530
0.250
1.810
1.140
2.560
KHB-66
KHB-66
1085675
-
-
Steel
5/16-18
1.770
0.710
0.530
0.250
1.810
1.140
2.560
KHB-68
KHB-68
1085676
-
-
Steel
5/16-18
1.960
0.710
0.530
0.250
1.810
1.140
2.560
KHB-70
KHB-70
1085677
-
-
Steel
5/16-18
2.360
0.710
0.530
0.250
1.810
1.140
2.560
KHB-270
KHB-270
1044949
-
-
Steel
3/8-16
0.590
0.710
0.530
0.250
1.810
1.140
2.560
KHB-275
KHB-275
1044950
-
-
Steel
3/8-16
0.780
0.710
0.530
0.250
1.810
1.140
2.560
KHB-72
KHB-72
1085681
-
-
Steel
3/8-16
1.180
0.710
0.530
0.250
1.810
1.140
2.560
KHB-74
KHB-74
1085692
-
-
Steel
3/8-16
1.570
0.710
0.530
0.250
1.810
1.140
2.560
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHB-210 - Male Clamping Handles - Ball-End Handle
Essentra Components
01.08.2014
K0116 - Clamping levers external thread
KIPP
11.06.2024
CTC-200 - Shaft Collars - Threaded Bore Clamp
Reid Supply
22.02.2022
KKT-10A - Grip Hand Wheels & Knobs - Female
Reid Supply
25.01.2023
06430 - Clamping levers external thread
norelem
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表