您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-936 - Male Clamping Handles - Teardrop Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Teardrop Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/kha-936.prj},{NB=KHA-1044},{PN=KHA-1044},{AMERSID=1044412},{APACID=-},{EMEAID=-},{FINISH=Orange},{TYPE=Steel Components},{A=10-32},{C6=0.39},{D2=0.51},{E6=0.39},{F6=0.15},{H=1.18},{J6=0.96},{L=1.18},{NS=0.19000},{PITCH=0.03125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
TYPE
Component Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C6
C Stud Length
[Inch]
D2
D Body Diameter
[Inch]
E6
E Hub Diameter
[Inch]
F6
F Hub Height
[Inch]
H
H Handle Height
[Inch]
J6
J Body Height
[Inch]
L
L Handle Length from Center
[Inch]
KHA-936
KHA-936
1044809
-
-
Black
Steel Components
8-32
0.39
0.51
0.39
0.15
1.18
0.96
1.18
KHA-938
KHA-938
1044810
-
-
Black
Steel Components
8-32
0.59
0.51
0.39
0.15
1.18
0.96
1.18
KHA-940
KHA-940
1044811
-
-
Black
Steel Components
8-32
0.79
0.51
0.39
0.15
1.18
0.96
1.18
KHA-942
KHA-942
1044812
-
-
Black
Steel Components
8-32
0.98
0.51
0.39
0.15
1.18
0.96
1.18
KHA-944
KHA-944
1044813
-
-
Black
Steel Components
8-32
1.18
0.51
0.39
0.15
1.18
0.96
1.18
KHA-946
KHA-946
1044814
-
-
Black
Steel Components
8-32
1.37
0.51
0.39
0.15
1.18
0.96
1.18
KHA-948
KHA-948
1044815
-
-
Black
Steel Components
8-32
1.57
0.51
0.39
0.15
1.18
0.96
1.18
KHA-950
KHA-950
1044816
-
-
Black
Steel Components
8-32
1.77
0.51
0.39
0.15
1.18
0.96
1.18
KHA-952
KHA-952
1044817
-
-
Black
Steel Components
8-32
1.97
0.51
0.39
0.15
1.18
0.96
1.18
KHA-954
KHA-954
1044818
-
-
Black
Steel Components
10-24
0.39
0.51
0.39
0.15
1.18
0.96
1.18
KHA-956
KHA-956
1044819
-
-
Black
Steel Components
10-24
0.59
0.51
0.39
0.15
1.18
0.96
1.18
KHA-958
KHA-958
1044820
-
-
Black
Steel Components
10-24
0.79
0.51
0.39
0.15
1.18
0.96
1.18
KHA-960
KHA-960
1044822
-
-
Black
Steel Components
10-24
0.98
0.51
0.39
0.15
1.18
0.96
1.18
KHA-962
KHA-962
1044823
-
-
Black
Steel Components
10-24
1.18
0.51
0.39
0.15
1.18
0.96
1.18
KHA-964
KHA-964
1044824
-
-
Black
Steel Components
10-24
1.37
0.51
0.39
0.15
1.18
0.96
1.18
KHA-966
KHA-966
1044825
-
-
Black
Steel Components
10-24
1.57
0.51
0.39
0.15
1.18
0.96
1.18
KHA-968
KHA-968
1044826
-
-
Black
Steel Components
10-24
1.77
0.51
0.39
0.15
1.18
0.96
1.18
KHA-970
KHA-970
1044827
-
-
Black
Steel Components
10-24
1.97
0.51
0.39
0.15
1.18
0.96
1.18
KHA-972
KHA-972
1044828
-
-
Black
Steel Components
10-32
0.39
0.51
0.39
0.15
1.18
0.96
1.18
KHA-974
KHA-974
1044829
-
-
Black
Steel Components
10-32
0.59
0.51
0.39
0.15
1.18
0.96
1.18
KHA-976
KHA-976
1044830
-
-
Black
Steel Components
10-32
0.79
0.51
0.39
0.15
1.18
0.96
1.18
KHA-978
KHA-978
1044831
-
-
Black
Steel Components
10-32
0.98
0.51
0.39
0.15
1.18
0.96
1.18
KHA-980
KHA-980
1044833
-
-
Black
Steel Components
10-32
1.18
0.51
0.39
0.15
1.18
0.96
1.18
KHA-982
KHA-982
1044834
-
-
Black
Steel Components
10-32
1.37
0.51
0.39
0.15
1.18
0.96
1.18
KHA-984
KHA-984
1044835
-
-
Black
Steel Components
10-32
1.57
0.51
0.39
0.15
1.18
0.96
1.18
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表