您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHA-840 - Male Clamping Handles - Teardrop Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Teardrop Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/kha-840.prj},{NB=KHA-886},{PN=KHA-886},{AMERSID=1044782},{APACID=-},{EMEAID=-},{A=M8 x 1.25},{C=50.0},{D=18.5},{E=13.5},{F=6.5},{H=42.5},{J=28.5},{L=65.0},{NS=8.00000},{PITCH=1.25000},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/kha-886}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Hub Diameter
[mm]
F
F Hub Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length From Center
[mm]
KHA-840
KHA-840
1044757
-
-
M5 x 0.80
10.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-842
KHA-842
1044758
-
-
M5 x 0.80
15.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-844
KHA-844
1044759
-
-
M5 x 0.80
20.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-846
KHA-846
1044760
-
-
M5 x 0.80
25.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-848
KHA-848
1044761
-
-
M6 x 1.00
10.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-850
KHA-850
1044762
-
-
M6 x 1.00
15.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-852
KHA-852
1044763
-
-
M6 x 1.00
20.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-854
KHA-854
1044764
-
-
M6 x 1.00
25.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-856
KHA-856
1044765
-
-
M6 x 1.00
30.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-858
KHA-858
1044766
-
-
M6 x 1.00
40.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-860
KHA-860
1044768
-
-
M6 x 1.00
50.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-862
KHA-862
1044769
-
-
M6 x 1.00
15.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-864
KHA-864
1044770
-
-
M6 x 1.00
20.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-866
KHA-866
1044771
-
-
M6 x 1.00
25.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-868
KHA-868
1044772
-
-
M6 x 1.00
30.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-870
KHA-870
1044773
-
-
M6 x 1.00
40.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-872
KHA-872
1044774
-
-
M6 x 1.00
50.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-874
KHA-874
1044775
-
-
M6 x 1.00
60.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-876
KHA-876
1044776
-
-
M8 x 1.25
15.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-878
KHA-878
1044777
-
-
M8 x 1.25
20.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-880
KHA-880
1044779
-
-
M8 x 1.25
25.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-882
KHA-882
1044780
-
-
M8 x 1.25
30.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-884
KHA-884
1044781
-
-
M8 x 1.25
40.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-886
KHA-886
1044782
-
-
M8 x 1.25
50.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-888
KHA-888
1044783
-
-
M8 x 1.25
60.0
18.5
13.5
6.5
42.5
28.5
65.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHA-3962 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Han...
Reid Supply
05.04.2024
KHF-410 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
RK-159 - Male Clamping Handles - Flared Handle
Reid Supply
22.02.2022
KHA-5781 - Male Clamping Handles - Notched Handle
Reid Supply
05.04.2024
KHA-3800 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
AJHAG/AJHAB - Adjustment Fastening Handles-Male Thread
SAMLO
05.03.2024
KHA-3974 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
AM-51 - Male Clamping Handles - Ball-End Handle
Essentra Components
01.08.2014
DK-1233 - Male Clamping Handles - Tapered Handle
Essentra Components
01.08.2014
KHT-11 - Male Clamping Handles - Ball-End Handle
Essentra Components
01.08.2014
KHF-60 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表