您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Handles
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Notched Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5769.prj},{NB=KHA-7278},{PN=KHA-7278},{AMERSID=1086931},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M5 x 0.8},{C=30},{D=13.0},{E=10.0},{F=4.0},{H=30.0},{J=24.5},{L=40.0},{MS=Metric},{SL=30.000},{TS=5.000},{PITCH=0.800},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/kha-7278}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-5769
KHA-5769
1086428
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5772
KHA-5772
1086429
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5775
KHA-5775
1086430
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5778
KHA-5778
1086431
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5796
KHA-5796
1086437
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5799
KHA-5799
1086438
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5823
KHA-5823
1086446
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5826
KHA-5826
1086447
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5856
KHA-5856
1086457
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5859
KHA-5859
1086458
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5889
KHA-5889
1086468
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
35
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5892
KHA-5892
1086469
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
35
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5922
KHA-5922
1086479
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5925
KHA-5925
1086480
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5955
KHA-5955
1086490
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
45
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5958
KHA-5958
1086491
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
45
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5988
KHA-5988
1086501
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5991
KHA-5991
1086502
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6480
KHA-6480
1086664
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6483
KHA-6483
1086665
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6486
KHA-6486
1086667
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6489
KHA-6489
1086668
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6507
KHA-6507
1086674
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6510
KHA-6510
1086675
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6534
KHA-6534
1086683
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Han...
Essentra Components
01.08.2014
RK-159 - Male Clamping Handles - Flared Handle
Reid Supply
22.02.2022
KHD-302 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
KHA-3962 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
KHA-5781 - Male Clamping Handles - Notched Handle
Reid Supply
05.04.2024
KHA-3800 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
KHA-840 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
KHA-1080 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
AJHAG/AJHAB - Adjustment Fastening Handles-Male Thread
SAMLO
05.03.2024
KHA-936 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
RST-176 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
ESP-220 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
SLK-15 - Thumb Screw Knobs - L-Knob
Essentra Components
31.07.2014
DK-1233 - Male Clamping Handles - Tapered Handle
Essentra Components
01.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表