您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KGLM - Spherical bearing
igus
igubal®
igubal® Pivoting Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenklager/kglm_asmtab.prj},{NB=KGLM-12 (0)},{ARTNR=KGLM-12},{INFO=INFO},{SW=0},{SDR=5400},{SDA=1500},{AD=30},{D1=12},{D2=26},{B=16},{C=12.0},{F=0.8},{SW1=25},{D3=22.2},{PPATH=assemblies/kglm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SDR
Max. static Compressive Strength radial
[N]
SDA
Max. static Compressive Strength axial
[N]
AD
Maximum Torque through ball
[Nm]
D1
Diameter E10
[mm]
D2
Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
F
Width
[mm]
SW1
Max. pivot angle
[°]
KGLM-02
KGLM-02
300
60
1
2
8
4
3.0
0.8
32
KGLM-03
KGLM-03
550
200
2
3
10
6
4.5
0.8
32
KGLM-05
KGLM-05
1300
500
5
5
13
8
6.0
0.8
30
KGLM-06
KGLM-06
1800
650
10
6
16
9
6.5
0.8
29
KGLM-08
KGLM-08
2700
1200
12
8
19
12
9.0
0.8
25
KGLM-10
KGLM-10
4000
1400
20
10
22
14
10.5
0.8
25
KGLM-12
KGLM-12
5400
1500
30
12
26
16
12.0
0.8
25
KGLM-14
KGLM-14
6000
2500
35
14
28
19
13.5
0.8
23
KGLM-16
KGLM-16
8000
3000
40
16
32
21
15.0
0.8
23
KGLM-18
KGLM-18
9000
4000
45
18
35
23
16.5
0.8
23
KGLM-20
KGLM-20
10000
5000
55
20
40
25
18.0
0.8
23
KGLM-22
KGLM-22
11700
6500
60
22
42
28
20.0
0.8
22
KGLM-25
KGLM-25
13600
7500
65
25
47
31
22.0
0.8
22
KGLM-30
KGLM-30
20000
9000
70
30
55
37
25.0
1.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EGLM - Spherical bearing
igus
12.02.2024
EFSM - Fixed flange bearings with 4 mounting holes
igus
12.02.2024
DryLin® SHT - Basic
igus
12.09.2022
DD51 - ELESA-Digital position indicators direct drive
Elesa
24.06.2024
ECLM - Clip bearing
igus
12.02.2024
KBRM - Rod end bearing with female thread, right-hand thread
igus
01.02.2024
EFOM - Fixed flange bearings with 2 mounting holes
igus
12.02.2024
BSA51 - ELESA-Base for spindle locking
Elesa
24.06.2024
DryLin® ZLW-1040-LT - Belt drive – specialists
igus
12.09.2022
A180FRM - Lead screw nuts
igus
13.09.2022
JFLM-AB - Anti-Backlash-Gewindemuttern, aus iglidur® J, Linksgewindeiglidur...
igus
13.09.2022
WFLM - Trapezoidal Lead Screw Nuts
igus
13.09.2022
Digital cable-free measuring systems WKM - Type series WKM-10 and -20
igus
09.09.2022
iglidur® Q - type T - Thrust washer, metric sizes
igus
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表