您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KFG2V-G-F - Swivel Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2-F FDA Compliant/Stainless Steel SUS316 Insert Fittings
KFG2-G-F Applicable Tubing: Metric Size, Connection Thread: G
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_f/kfg2_g_f/kfg2v_g_f.prj},{NB=KFG2V1075-G03-F},{OD=ø10},{ID=ø7.5},{G=3/8},{L8=0.500},{ANG=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
OD
Applicable tube size O.D.
[mm]
ID
Applicable tube size I.D.
[mm]
G
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D1
[mm]
D2
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2V0425-G01-F
ø4
ø2.5
1/8
KFG2V0425-G01-F
7
8
14
14.5
19.5
5.0
1.8
13.8
18.4
1.4
15.5
KFG2V0425-G02-F
ø4
ø2.5
1/4
KFG2V0425-G02-F
7
8
19
14.5
22.9
5.0
1.8
17.8
20.8
1.4
33.4
KFG2V0403-G01-F
ø4
ø3
1/8
KFG2V0403-G01-F
7
8
14
14.5
19.5
5.0
2.3
13.8
18.4
2.3
15.5
KFG2V0403-G02-F
ø4
ø3
1/4
KFG2V0403-G02-F
7
8
19
14.5
22.9
5.0
2.3
17.8
20.8
2.3
33.4
KFG2V0604-G01-F
ø6
ø4
1/8
KFG2V0604-G01-F
9
10
14
16.0
20.6
5.8
3.3
13.8
20.6
5.0
18.5
KFG2V0604-G02-F
ø6
ø4
1/4
KFG2V0604-G02-F
9
10
19
16.0
24.0
5.8
3.3
17.8
23.0
5.0
36.4
KFG2V0806-G01-F
ø8
ø6
1/8
KFG2V0806-G01-F
12
14
14
18.4
22.8
6.6
5.3
13.8
25.0
14.0
27.0
KFG2V0806-G02-F
ø8
ø6
1/4
KFG2V0806-G02-F
12
14
19
18.4
26.2
6.6
5.3
17.8
27.4
14.0
44.8
KFG2V0806-G03-F
ø8
ø6
3/8
KFG2V0806-G03-F
12
14
22
18.4
28.7
6.6
5.3
21.8
28.9
14.0
64.1
KFG2V1075-G02-F
ø10
ø7.5
1/4
KFG2V1075-G02-F
15
17
19
21.4
27.9
7.6
6.8
17.8
30.7
25.0
50.7
KFG2V1075-G03-F
ø10
ø7.5
3/8
KFG2V1075-G03-F
15
17
22
21.4
30.4
7.6
6.8
21.8
32.2
25.0
68.5
KFG2V1075-G04-F
ø10
ø7.5
1/2
KFG2V1075-G04-F
15
17
27
21.4
34.4
7.6
6.8
26.5
34.7
25.0
108.6
KFG2V1008-G02-F
ø10
ø8
1/4
KFG2V1008-G02-F
15
17
19
21.4
27.9
7.6
7.3
17.8
30.7
29.0
49.7
KFG2V1008-G03-F
ø10
ø8
3/8
KFG2V1008-G03-F
15
17
22
21.4
30.4
7.6
7.3
21.8
32.2
29.0
67.5
KFG2V1008-G04-F
ø10
ø8
1/2
KFG2V1008-G04-F
15
17
27
21.4
34.4
7.6
7.3
26.5
34.7
29.0
107.6
KFG2V1209-G02-F
ø12
ø9
1/4
KFG2V1209-G02-F
16
17
19
23.0
27.9
8.5
8.0
17.8
30.7
38.0
51.7
KFG2V1209-G03-F
ø12
ø9
3/8
KFG2V1209-G03-F
16
17
22
23.0
30.4
8.5
8.0
21.8
32.2
38.0
70.5
KFG2V1209-G04-F
ø12
ø9
1/2
KFG2V1209-G04-F
16
17
27
23.0
34.4
8.5
8.0
26.5
34.7
38.0
109.6
KFG2V1210-G02-F
ø12
ø10
1/4
KFG2V1210-G02-F
16
17
19
24.5
27.9
8.5
9.0
17.8
30.7
48.0
53.7
KFG2V1210-G03-F
ø12
ø10
3/8
KFG2V1210-G03-F
16
17
22
24.5
30.4
8.5
9.0
21.8
32.2
48.0
72.5
KFG2V1210-G04-F
ø12
ø10
1/2
KFG2V1210-G04-F
16
17
27
24.5
34.4
8.5
9.0
26.5
34.7
48.0
111.6
KFG2V1613-G03-F
ø16
ø13
3/8
KFG2V1613-G03-F
21
22
22
26.7
33.6
9.5
12.0
21.8
38.2
86.0
91.7
KFG2V1613-G04-F
ø16
ø13
1/2
KFG2V1613-G04-F
21
22
27
26.7
37.6
9.5
12.0
26.5
40.7
86.0
128.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DE - Bulkhead Union
SMC
28.09.2023
KFG2E - Bulkhead Union
SMC
23.11.2021
KFG2V - Swivel Elbow
SMC
28.09.2023
A40MP-A40MO - Gasket
Alfa Laval
09.11.2021
KFG2H-F (Inch) - Male Connector
SMC
22.11.2021
KFG2E-F - Bulkhead Union
SMC
22.11.2021
SO 52625 - Adjustable elbow union pre-assembled
SERTO
11.03.2024
KFG2L - Union Elbow
SMC
23.11.2021
KFG2V-F - Swivel Elbow
SMC
22.11.2021
KFG2H - Male Connector
SMC
22.11.2021
Adjustable elbow coupling male connector EVW fitted - Single parts, tube so...
VOSS
11.04.2023
A80MP - GaskeT
Alfa Laval
09.11.2021
KFG2H-F - Male Connector
SMC
22.11.2021
BMAFLP, BMAFLMP, G-BMAFLP, G-BMAFLMP - Manifold Blocks - Hydraulic - Pitch ...
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表