您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
K TYPE Electric BUTTERFLY VALVE - DIN
SEKISUI
Electric Valve
K TYPE Electric BUTTERFLY VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/k_typ_el_butterfly_valve/k_type_el_ball_btfly_valve_din_asmtab.prj},{NB=KF1H21ZD_(EPDM)},{STD=DIN},{VERS=5},{A=100},{AX=1H},{B=4},{SD=100},{L=52},{DPVC=229},{DPP=225},{DPVDF=223},{C=180},{NH=8-18},{NX=8},{SHX=18},{H1=160},{H2PVC=152},{H2PP=149},{H2PVDF=147},{A1=67.0},{A2=80.5},{B1=97.5},{B2=109.0},{AT=EF-10},{MB=PVC},{MS=EPDM},{MOS=2},{SV=1},{MOS1='2','SUS316','1','SUS420J2'},{MOS2='4','SUS316'},{PPATH=assemblies/k_type_el_ball_btfly_valve_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
H1
[mm]
H2
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
AT
Actuator Type
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
KF4021ZD
KF4021ZD
DIN
40
1 1/2
45
33
140
110
4-18
134
105
63.5
78.0
82.5
76.0
EF-05
PVC
KF5021ZD
KF5021ZD
DIN
50
2
57
43
155
125
4-18
134
112
63.5
78.0
82.5
76.0
EF-05
PVC
KF6521ZD
KF6521ZD
DIN
65
2 1/2
71
46
178
145
4-18
134
123
63.5
78.0
82.5
76.0
EF-05
PVC
KF8021ZD
KF8021ZD
DIN
80
3
80
46
196
160
8-18
160
130
67.0
80.5
97.5
109.0
EF-10
PVC
KF1H21ZD
KF1H21ZD
DIN
100
4
100
52
229
180
8-18
160
152
67.0
80.5
97.5
109.0
EF-10
PVC
KF1Q21ZD
KF1Q21ZD
DIN
125
5
125
56
254
210
8-18
191
169
94.0
88.5
123.0
133.5
EF-20
PVC
KF1F21ZD
KF1F21ZD
DIN
150
6
150
60
286
240
8-22
191
178
94.0
88.5
123.0
133.5
EF-20
PVC
KF2H21ZD
KF2H21ZD
DIN
200
8
198
71
343
295
8-22
191
230
94.0
88.5
123.0
133.5
EF-20
PVC
KF2F21ZD
KF2F21ZD
DIN
250
10
246
78
410
350
12-22
236
250
137.0
105.0
181.5
199.5
EF-60
PVC
KF3H21ZD
KF3H21ZD
DIN
300
12
299
114
485
400
12-22
236
280
137.0
105.0
181.5
199.5
EF-60
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表