您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-14 - Intermediate hinge ISO MT4 with fixing grub screws only for "K" cylinders
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf14.prj},{NB=KF-14063},{CYL=63},{REF=KF-14063},{GEW=0.61},{L1=26},{R=1.6},{TD=20},{TL=20},{TM=90},{UW=105},{D1=75.0},{D2=18.5},{H2=28.0},{L2=19.0},{U=38.61},{VERS=1},{H1=70.000},{R1=5.00},{R2=10.000},{R3=25.000},{L=1.00},{D=32.000},{F=1.000},{R4=1.000},{R5=1.000},{R6=6.000},{NDM=10.000},{KDM=8.376},{LG=29.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
GEW
Weight
[kg]
L1
Distance
[mm]
TD
Diameter e9
[mm]
TL
Distance h14
[mm]
TM
Width h14
[mm]
UW
Altezza
[mm]
KF-14032
32
KF-14032
0.13
18
12
12
50
65
KF-14040
40
KF-14040
0.24
20
16
16
63
75
KF-14050
50
KF-14050
0.32
20
16
16
75
95
KF-14063
63
KF-14063
0.61
26
20
20
90
105
KF-14080
80
KF-14080
0.93
26
20
20
110
130
KF-14100
100
KF-14100
1.60
32
25
25
132
145
KF-14125
125
KF-14125
2.20
33
25
25
160
175
KF-14160
160
KF-14160
4.30
40
32
32
200
190
KF-14200
200
KF-14200
7.50
40
32
32
250
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表