您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
Servo Insert Couplings
Powered by
CAD模型選擇
{kbk/servo_insert_couplings/kbe1.prj},{NB=KBE1-19-10-10},{SIZE=19},{L=66},{A=40},{N=1},{D1=10.00},{D1MIN=10},{D1MAX=24},{D2=10.00},{D2MIN=10},{D2MAX=24},{C=10.0},{E=25},{I=16},{NF=1},{F=M5},{TA=6.0},{CNSMASSEXACT=80},{J=36.0},{T=10.0},{RPM=12000},{VERS=4},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbe1_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{INFO3X=kbe1_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
[mm]
A
Outer Diameter
[mm]
C
Thread Distance front side
[mm]
E
Hub Length
[mm]
I
Spider Element Width
[mm]
NF
Piece
ⁿ/ₐ
F
Screw (ISO 4029)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[g]
J
Moment of Inertia
[kg/mm²]
T
Torque
[Nm]
RPM
Speed max.
[1/min]
KBE1-7-4-4
7
22
14
3.5
7
8
2
M3
1.3
3
0.2
1.2
34000
KBE1-9-6-6
9
30
20
5.0
10
10
2
M3
1.3
9
1.1
3.0
24000
KBE1-14-6-6
14
35
30
5.0
11
13
1
M4
3.0
20
5.6
7.5
16000
KBE1-19-10-10
19
66
40
10.0
25
16
1
M5
6.0
80
36.0
10.0
12000
KBE1-24-16-16
24
78
55
10.0
30
18
1
M5
6.0
132
150.0
60.0
8500
KBE1-28-20-20
28
90
65
15.0
35
20
1
M6
11.0
253
330.0
160.0
7200
KBE1-38-20-20
38
114
80
15.0
45
24
1
M8
25.0
600
960.0
325.0
6000
KBE1-42-20-20
42
126
95
20.0
50
26
1
M8
25.0
1850
4900.0
450.0
4800
KBE1-48-20-20
48
140
105
20.0
56
28
1
M8
25.0
3200
8300.0
525.0
4300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表